RG16H1R12 - 12/20(24) kV

Products

RG16H1R12 - 12/20(24) kV 1 x 25

Nexans ref.

  • Approximate weight: 840 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 24.8 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.927 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.927 Ohm/km
  • Capacity at 50Hz: 0.16 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 158 A
  • Perm. current rating buried 20°C - trefoil formation: 153 A
  • Perm. current rating in air 30°C - flat formation: 176 A
  • Perm. current rating in air 30°C - trefoil formation: 158 A
  • Phase reactance 50 Hz - flat formation: 0.927 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.14 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 35

Nexans ref. 680031106

  • Approximate weight: 965 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 25.8 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.669 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.669 Ohm/km
  • Capacity at 50Hz: 0.17 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 189 A
  • Perm. current rating buried 20°C - trefoil formation: 182 A
  • Perm. current rating in air 30°C - flat formation: 213 A
  • Perm. current rating in air 30°C - trefoil formation: 190 A
  • Phase reactance 50 Hz - flat formation: 0.669 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.14 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 50

Nexans ref. 680033106

  • Approximate weight: 1120 kg/km
  • Conductor cross-section: 5 mm²
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 26.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.494 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.494 Ohm/km
  • Capacity at 50Hz: 0.18 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 225 A
  • Perm. current rating buried 20°C - trefoil formation: 216 A
  • Perm. current rating in air 30°C - flat formation: 255 A
  • Perm. current rating in air 30°C - trefoil formation: 230 A
  • Phase reactance 50 Hz - flat formation: 0.494 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.13 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 70

Nexans ref. 680035106

  • Approximate weight: 1365 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 28.5 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.342 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.342 Ohm/km
  • Capacity at 50Hz: 0.21 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 275 A
  • Perm. current rating buried 20°C - trefoil formation: 265 A
  • Perm. current rating in air 30°C - flat formation: 320 A
  • Perm. current rating in air 30°C - trefoil formation: 285 A
  • Phase reactance 50 Hz - flat formation: 0.342 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.13 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 95

Nexans ref. 680037106

  • Approximate weight: 1680 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 30.4 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.246 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.246 Ohm/km
  • Capacity at 50Hz: 0.23 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 329 A
  • Perm. current rating buried 20°C - trefoil formation: 315 A
  • Perm. current rating in air 30°C - flat formation: 390 A
  • Perm. current rating in air 30°C - trefoil formation: 348 A
  • Phase reactance 50 Hz - flat formation: 0.246 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.12 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 120

Nexans ref. 680039106

  • Approximate weight: 2000 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 32.6 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.196 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.196 Ohm/km
  • Capacity at 50Hz: 0.25 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 374 A
  • Perm. current rating buried 20°C - trefoil formation: 360 A
  • Perm. current rating in air 30°C - flat formation: 450 A
  • Perm. current rating in air 30°C - trefoil formation: 400 A
  • Phase reactance 50 Hz - flat formation: 0.196 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.12 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 150

Nexans ref. 680041106

  • Approximate weight: 2320 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Maximum outer diameter: 34.1 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.158 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.159 Ohm/km
  • Capacity at 50Hz: 0.27 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 416 A
  • Perm. current rating buried 20°C - trefoil formation: 402 A
  • Perm. current rating in air 30°C - flat formation: 510 A
  • Perm. current rating in air 30°C - trefoil formation: 450 A
  • Phase reactance 50 Hz - flat formation: 0.158 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 185

Nexans ref. 680043106

  • Approximate weight: 2710 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Maximum outer diameter: 35.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.127 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.128 Ohm/km
  • Capacity at 50Hz: 0.29 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 472 A
  • Perm. current rating buried 20°C - trefoil formation: 455 A
  • Perm. current rating in air 30°C - flat formation: 585 A
  • Perm. current rating in air 30°C - trefoil formation: 520 A
  • Phase reactance 50 Hz - flat formation: 0.127 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 240

Nexans ref. 680045106

  • Approximate weight: 3395 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Maximum outer diameter: 38.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.097 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.099 Ohm/km
  • Capacity at 50Hz: 0.32 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 545 A
  • Perm. current rating buried 20°C - trefoil formation: 528 A
  • Perm. current rating in air 30°C - flat formation: 690 A
  • Perm. current rating in air 30°C - trefoil formation: 615 A
  • Phase reactance 50 Hz - flat formation: 0.097 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 300

Nexans ref. 680047106

  • Approximate weight: 4110 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 41.6 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.078 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.08 Ohm/km
  • Capacity at 50Hz: 0.35 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 611 A
  • Perm. current rating buried 20°C - trefoil formation: 595 A
  • Perm. current rating in air 30°C - flat formation: 790 A
  • Perm. current rating in air 30°C - trefoil formation: 705 A
  • Phase reactance 50 Hz - flat formation: 0.078 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.1 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 400

Nexans ref. 680049106

  • Approximate weight: 4980 kg/km
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 23.2 mm
  • Maximum outer diameter: 44.2 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.062 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.064 Ohm/km
  • Capacity at 50Hz: 0.39 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 690 A
  • Perm. current rating buried 20°C - trefoil formation: 674 A
  • Perm. current rating in air 30°C - flat formation: 910 A
  • Perm. current rating in air 30°C - trefoil formation: 815 A
  • Phase reactance 50 Hz - flat formation: 0.062 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.099 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 500

Nexans ref. 680051106

  • Approximate weight: 6175 kg/km
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 26.1 mm
  • Maximum outer diameter: 48.0 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.049 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.052 Ohm/km
  • Capacity at 50Hz: 0.43 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.037 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 776 A
  • Perm. current rating buried 20°C - trefoil formation: 762 A
  • Perm. current rating in air 30°C - flat formation: 1050 A
  • Perm. current rating in air 30°C - trefoil formation: 945 A
  • Phase reactance 50 Hz - flat formation: 0.049 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.096 Ohm/km

 

RG16H1R12 - 12/20(24) kV 1 x 630

Nexans ref. 680052106

  • Approximate weight: 7740 kg/km
  • Conductor cross-section: 630 mm²
  • Conductor diameter: 30.3 mm
  • Maximum outer diameter: 52.1 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.039 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.043 Ohm/km
  • Capacity at 50Hz: 0.49 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.028 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 875 A
  • Perm. current rating buried 20°C - trefoil formation: 858 A
  • Perm. current rating in air 30°C - flat formation: 1190 A
  • Perm. current rating in air 30°C - trefoil formation: 1087 A
  • Phase reactance 50 Hz - flat formation: 0.039 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.093 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features

Resistance to UV rays.
(ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Single-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Semiconductor layer: extruded
  • Insulation: HEPR rubber, G16 quality, Pb free 
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper tapes wrapped
  • Sheath: PVC based compound, R12 quality
  • Colour: red

N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes  RG16H1R12X, followed by rated voltage.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper tapes wrapped
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
5.5 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
12 / 20 (24) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
U.V resistance
ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h

Resources

Resources

Documentation

Selling & delivery Information

Marking

Pb free LA TRIVENETA CAVI RG16H1(O)R12 [rated voltage] [form.] Eac [year] [traceability] (CE logo) [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close