RG16H1R12 - 3,6/6(7,2) kV

Products

RG16H1R12 - 1,8/3 kV 1 x 10

Nexans ref. 684025106

  • Approximate weight: 365 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 14.8 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 2.34 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 2.34 Ohm/km
  • Capacity at 50Hz: 0.15 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 100 A
  • Perm. current rating buried 20°C - trefoil formation: 95 A
  • Perm. current rating in air 30°C - flat formation: 105 A
  • Perm. current rating in air 30°C - trefoil formation: 87 A
  • Phase reactance 50 Hz - flat formation: 0.2 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.14 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 16

Nexans ref. 684027106

  • Approximate weight: 435 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 15.6 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 1.47 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 1.47 Ohm/km
  • Capacity at 50Hz: 0.17 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 128 A
  • Perm. current rating buried 20°C - trefoil formation: 122 A
  • Perm. current rating in air 30°C - flat formation: 136 A
  • Perm. current rating in air 30°C - trefoil formation: 113 A
  • Phase reactance 50 Hz - flat formation: 0.19 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.14 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 25

Nexans ref. 684029106

  • Approximate weight: 550 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 16.8 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.927 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.927 Ohm/km
  • Capacity at 50Hz: 0.2 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 165 A
  • Perm. current rating buried 20°C - trefoil formation: 156 A
  • Perm. current rating in air 30°C - flat formation: 180 A
  • Perm. current rating in air 30°C - trefoil formation: 150 A
  • Phase reactance 50 Hz - flat formation: 0.18 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.13 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 35

Nexans ref. 684031106

  • Approximate weight: 660 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 17.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.668 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.669 Ohm/km
  • Capacity at 50Hz: 0.23 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 197 A
  • Perm. current rating buried 20°C - trefoil formation: 187 A
  • Perm. current rating in air 30°C - flat formation: 220 A
  • Perm. current rating in air 30°C - trefoil formation: 182 A
  • Phase reactance 50 Hz - flat formation: 0.18 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.12 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 50

Nexans ref. 684033106

  • Approximate weight: 795 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 19.0 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.494 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.494 Ohm/km
  • Capacity at 50Hz: 0.25 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 233 A
  • Perm. current rating buried 20°C - trefoil formation: 220 A
  • Perm. current rating in air 30°C - flat formation: 261 A
  • Perm. current rating in air 30°C - trefoil formation: 219 A
  • Phase reactance 50 Hz - flat formation: 0.17 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 70

Nexans ref. 684035106

  • Approximate weight: 1015 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 20.6 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.342 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.342 Ohm/km
  • Capacity at 50Hz: 0.29 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 286 A
  • Perm. current rating buried 20°C - trefoil formation: 271 A
  • Perm. current rating in air 30°C - flat formation: 328 A
  • Perm. current rating in air 30°C - trefoil formation: 275 A
  • Phase reactance 50 Hz - flat formation: 0.17 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.11 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 95

Nexans ref. 684037106

  • Approximate weight: 1295 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 22.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.246 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.246 Ohm/km
  • Capacity at 50Hz: 0.33 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 342 A
  • Perm. current rating buried 20°C - trefoil formation: 324 A
  • Perm. current rating in air 30°C - flat formation: 402 A
  • Perm. current rating in air 30°C - trefoil formation: 337 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.1 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 120

Nexans ref. 684039106

  • Approximate weight: 1550 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 23.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.196 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.196 Ohm/km
  • Capacity at 50Hz: 0.37 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 390 A
  • Perm. current rating buried 20°C - trefoil formation: 370 A
  • Perm. current rating in air 30°C - flat formation: 465 A
  • Perm. current rating in air 30°C - trefoil formation: 390 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.1 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 150

Nexans ref. 684041106

  • Approximate weight: 1840 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Maximum outer diameter: 25.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.158 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.159 Ohm/km
  • Capacity at 50Hz: 0.4 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 435 A
  • Perm. current rating buried 20°C - trefoil formation: 412 A
  • Perm. current rating in air 30°C - flat formation: 525 A
  • Perm. current rating in air 30°C - trefoil formation: 443 A
  • Phase reactance 50 Hz - flat formation: 0.16 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.097 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 185

Nexans ref. 684043106

  • Approximate weight: 2190 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Maximum outer diameter: 27.0 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.127 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.128 Ohm/km
  • Capacity at 50Hz: 0.44 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 491 A
  • Perm. current rating buried 20°C - trefoil formation: 468 A
  • Perm. current rating in air 30°C - flat formation: 605 A
  • Perm. current rating in air 30°C - trefoil formation: 512 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.094 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 240

Nexans ref. 684045106

  • Approximate weight: 2790 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Maximum outer diameter: 29.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.097 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.099 Ohm/km
  • Capacity at 50Hz: 0.49 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 570 A
  • Perm. current rating buried 20°C - trefoil formation: 540 A
  • Perm. current rating in air 30°C - flat formation: 715 A
  • Perm. current rating in air 30°C - trefoil formation: 608 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.091 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 300

Nexans ref. 684047106

  • Approximate weight: 3465 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 32.3 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.078 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.08 Ohm/km
  • Capacity at 50Hz: 0.54 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 640 A
  • Perm. current rating buried 20°C - trefoil formation: 610 A
  • Perm. current rating in air 30°C - flat formation: 820 A
  • Perm. current rating in air 30°C - trefoil formation: 700 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.089 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 400

Nexans ref. 684049106

  • Approximate weight: 4280 kg/km
  • Average insulation thickness: 3.0 mm
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 23.2 mm
  • Maximum outer diameter: 34.7 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.063 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.064 Ohm/km
  • Capacity at 50Hz: 0.6 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 725 A
  • Perm. current rating buried 20°C - trefoil formation: 690 A
  • Perm. current rating in air 30°C - flat formation: 950 A
  • Perm. current rating in air 30°C - trefoil formation: 813 A
  • Phase reactance 50 Hz - flat formation: 0.15 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.087 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 500

Nexans ref. 684051106

  • Approximate weight: 5430 kg/km
  • Average insulation thickness: 3.2 mm
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 26.1 mm
  • Maximum outer diameter: 38.9 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.049 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.052 Ohm/km
  • Capacity at 50Hz: 0.64 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.037 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 820 A
  • Perm. current rating buried 20°C - trefoil formation: 780 A
  • Perm. current rating in air 30°C - flat formation: 1100 A
  • Perm. current rating in air 30°C - trefoil formation: 940 A
  • Phase reactance 50 Hz - flat formation: 0.14 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.084 Ohm/km

 

RG16H1R12 - 1,8/3 kV 1 x 630

Nexans ref. 684052106

  • Approximate weight: 6910 kg/km
  • Average insulation thickness: 3.2 mm
  • Conductor cross-section: 630 mm²
  • Conductor diameter: 30.3 mm
  • Maximum outer diameter: 42.7 mm
  • A.C. Conductor resist. at 90 °C - flat formation: 0.039 Ohm/km
  • A.C. Conductor resist. at 90 °C - trefoil formation: 0.043 Ohm/km
  • Capacity at 50Hz: 0.72 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.028 Ohm/km
  • Perm. current rating buried 20°C - flat formation: 915 A
  • Perm. current rating buried 20°C - trefoil formation: 875 A
  • Perm. current rating in air 30°C - flat formation: 1260 A
  • Perm. current rating in air 30°C - trefoil formation: 1082 A
  • Phase reactance 50 Hz - flat formation: 0.14 Ohm/km
  • Phase reactance 50 Hz - trefoil formation: 0.082 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features

Resistance to UV rays.
(ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Single-core cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Insulation: HEPR rubber, G16 quality, Pb free 
  • Screen: plain copper tapes wrapped
  • Sheath: PVC based compound, R12 quality
  • Colour: red

N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes  RG16H1R12X, followed by rated voltage.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Insulation
HEPR
Outer sheath
PVC compound
Screen
Plain copper tapes wrapped
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
1.8 / 3 (3.6) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
U.V resistance
ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h

Resources

Resources

Documentation

Selling & delivery Information

Marking

Pb free LA TRIVENETA CAVI RG16H1(O)R12 [rated voltage] [form.] Eac [year] [traceability] (CE logo) [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close