RG16H1OR12 - 6/10 (12) kV

Products

RG16H1OR12 - 6/10 (12) kV 3 x 400

Nexans ref. 564153106

  • Construction type: 3 x 400
  • Approximate weight: 14275 kg/km
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 23.2 mm
  • Maximum outer diameter: 80.8 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.065 Ohm/km
  • Capacity at 50Hz: 0.57 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
  • Perm current rating in air 30°C: 720 A
  • Permissible current rating buried/direct 20°C: 655 A
  • Reactance at 50 Hz: 0.082 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 10

Nexans ref. 564129106

  • Construction type: 3 x 10
  • Approximate weight: 1670 kg/km
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 33.2 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 2.34 Ohm/km
  • Capacity at 50Hz: 0.16 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 73 A
  • Permissible current rating buried/direct 20°C: 78 A
  • Reactance at 50 Hz: 0.14 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 120

Nexans ref. 564143106

  • Construction type: 3 x 120
  • Approximate weight: 6470 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 55.1 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.197 Ohm/km
  • Capacity at 50Hz: 0.36 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 365 A
  • Permissible current rating buried/direct 20°C: 350 A
  • Reactance at 50 Hz: 0.094 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 150

Nexans ref. 564145106

  • Construction type: 3 x 150
  • Approximate weight: 7585 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Maximum outer diameter: 58.4 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.159 Ohm/km
  • Capacity at 50Hz: 0.38 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 407 A
  • Permissible current rating buried/direct 20°C: 390 A
  • Reactance at 50 Hz: 0.091 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 16

Nexans ref. 564131106

  • Construction type: 3 x 16
  • Approximate weight: 1975 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 35.1 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 1.47 Ohm/km
  • Capacity at 50Hz: 0.18 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 107 A
  • Permissible current rating buried/direct 20°C: 112 A
  • Reactance at 50 Hz: 0.13 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 185

Nexans ref. 564147106

  • Construction type: 3 x 185
  • Approximate weight: 8990 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Maximum outer diameter: 62.3 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.129 Ohm/km
  • Capacity at 50Hz: 0.42 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 469 A
  • Permissible current rating buried/direct 20°C: 440 A
  • Reactance at 50 Hz: 0.088 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 240

Nexans ref. 564149106

  • Construction type: 3 x 240
  • Approximate weight: 11365 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Maximum outer diameter: 69.3 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.099 Ohm/km
  • Capacity at 50Hz: 0.47 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 550 A
  • Permissible current rating buried/direct 20°C: 510 A
  • Reactance at 50 Hz: 0.085 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 25

Nexans ref. 564133106

  • Construction type: 3 x 25
  • Approximate weight: 2435 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 37.8 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.927 Ohm/km
  • Capacity at 50Hz: 0.21 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 145 A
  • Permissible current rating buried/direct 20°C: 149 A
  • Reactance at 50 Hz: 0.12 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 300

Nexans ref. 564151106

  • Construction type: 3 x 300
  • Approximate weight: 13725 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 75.1 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.081 Ohm/km
  • Capacity at 50Hz: 0.52 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 630 A
  • Permissible current rating buried/direct 20°C: 580 A
  • Reactance at 50 Hz: 0.084 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 35

Nexans ref. 564135106

  • Construction type: 3 x 35
  • Approximate weight: 2865 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 40.3 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.669 Ohm/km
  • Capacity at 50Hz: 0.23 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 175 A
  • Permissible current rating buried/direct 20°C: 178 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 50

Nexans ref. 564137106

  • Construction type: 3 x 50
  • Approximate weight: 3395 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 42.6 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.494 Ohm/km
  • Capacity at 50Hz: 0.26 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 208 A
  • Permissible current rating buried/direct 20°C: 210 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 70

Nexans ref. 564139106

  • Construction type: 3 x 70
  • Approximate weight: 4350 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 46.9 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.342 Ohm/km
  • Capacity at 50Hz: 0.29 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 260 A
  • Permissible current rating buried/direct 20°C: 257 A
  • Reactance at 50 Hz: 0.1 Ohm/km

 

RG16H1OR12 - 6/10(12) kV 3 x 95

Nexans ref. 564141106

  • Construction type: 3 x 95
  • Approximate weight: 5375 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 50.7 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.247 Ohm/km
  • Capacity at 50Hz: 0.32 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 316 A
  • Permissible current rating buried/direct 20°C: 307 A
  • Reactance at 50 Hz: 0.097 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Resistance to UV rays. (ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Three-pole cables, insulated with HEPR rubber of G16 quality, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Insulation: HEPR rubber, G16 quality, Pb free 
  • Identification of phases: threads or colored bands
  • Inner sheath: PVC based compound extruded, penetrating between the cores
  • Screen: plain copper tapes wrapped
  • Sheath: PVC based compound, R12 quality
  • Colour: red

N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes RG16H1R12X, followed by rated voltage.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Inner sheath
PVC based compound extruded
Insulation
HEPR
Outer sheath
PVC compound
Screen
Plain copper tapes wrapped
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
3.4 mm
Insulation sheath thickness
3.4 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
6 / 10 (12) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
U.V resistance
ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h

Resources

Resources

Documentation

Selling & delivery Information

Marking
Pb free LA TRIVENETA CAVI RG16H1OR12 [rated voltage] [form.] Eca [year] [traceability] (CE logo) [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close