RG16H1ONR12 - 8,7/15(17,5)kV - 3 x 35

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

 

Special features

Resistance to UV rays.
(ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 16 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Three-pole cables, insulated with HEPR rubber of G16 quality, armed with galvanized flat steel tapes, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Semiconductor layer: extruded
  • Insulation: HEPR rubber, G16 quality, Pb free
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper tapes wrapped
  • Inner sheath: PVC based compound extruded, penetrating between the cores
  • Armour: galvanized flat steel tapes
  • Sheath: PVC based compound, R12 quality
  • Colour: red

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Armour type
Galvanized flat steel tapes
Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Inner sheath
PVC based compound extruded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper tapes wrapped
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Approximate weight
4650 kg/km
Average insulation thickness
4.5 mm
Conductor cross-section
35 mm²
Conductor diameter
7.0 mm
Maximum outer diameter
50.2 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

A.C. Conductor resist. 50Hz and at 90 °C
0.669 Ohm/km
Capacity at 50Hz
0.17 µF / km
Max. DC resistance of the conductor at 20°C
0.524 Ohm/km
Perm current rating in air 30°C
171 A
Permissible current rating buried 20°C
168 A
Rated Voltage Uo/U (Um)
8.7 / 15 (17.5) kV
Reactance at 50 Hz
0.13 Ohm/km

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
16 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
U.V resistance
ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h

Resources

Resources

Documentation

Selling & delivery Information

Marking

Pb free [company] RG16H1ONR12 [rated voltage] [form.] Eac [year] [traceability] (CE logo) [metric]

Declaration of Performance

  • Declaration of Performance n° : 219409001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close