RG16H1ONR12 - 6/10(12) kV

Products

RG16H1ONR12 - 6/10(12)kV - 3 x 16

Nexans ref. 275131106

  • Approximate weight: 2805 kg/km
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 39.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 1.47 Ohm/km
  • Capacity at 50Hz: 0.18 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 105 A
  • Permissible current rating buried 20°C: 111 A
  • Reactance at 50 Hz: 0.13 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 25

Nexans ref. 275133106

  • Approximate weight: 3055 kg/km
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 41.4 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.927 Ohm/km
  • Capacity at 50Hz: 0.21 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 143 A
  • Permissible current rating buried 20°C: 145 A
  • Reactance at 50 Hz: 0.12 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 35

Nexans ref. 275135106

  • Approximate weight: 3805 kg/km
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 44.9 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.669 Ohm/km
  • Capacity at 50Hz: 0.23 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 170 A
  • Permissible current rating buried 20°C: 172 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 50

Nexans ref. 275137106

  • Approximate weight: 4415 kg/km
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 47.4 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.494 Ohm/km
  • Capacity at 50Hz: 0.26 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 205 A
  • Permissible current rating buried 20°C: 203 A
  • Reactance at 50 Hz: 0.11 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 70

Nexans ref. 275139106

  • Approximate weight: 5415 kg/km
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 51.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.342 Ohm/km
  • Capacity at 50Hz: 0.29 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 253 A
  • Permissible current rating buried 20°C: 250 A
  • Reactance at 50 Hz: 0.1 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 95

Nexans ref. 275141106

  • Approximate weight: 6545 kg/km
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 55.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.247 Ohm/km
  • Capacity at 50Hz: 0.32 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 305 A
  • Permissible current rating buried 20°C: 296 A
  • Reactance at 50 Hz: 0.097 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 120

Nexans ref. 275143106

  • Approximate weight: 7855 kg/km
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 60.1 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.197 Ohm/km
  • Capacity at 50Hz: 0.36 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 353 A
  • Permissible current rating buried 20°C: 375 A
  • Reactance at 50 Hz: 0.094 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 150

Nexans ref. 275145106

  • Approximate weight: 9000 kg/km
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 14.3 mm
  • Maximum outer diameter: 63.8 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.159 Ohm/km
  • Capacity at 50Hz: 0.38 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 393 A
  • Permissible current rating buried 20°C: 375 A
  • Reactance at 50 Hz: 0.091 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 185

Nexans ref. 275147106

  • Approximate weight: 10510 kg/km
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.0 mm
  • Maximum outer diameter: 67.9 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.129 Ohm/km
  • Capacity at 50Hz: 0.42 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 447 A
  • Permissible current rating buried 20°C: 425 A
  • Reactance at 50 Hz: 0.088 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 240

Nexans ref. 275149106

  • Approximate weight: 13005 kg/km
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 18.3 mm
  • Maximum outer diameter: 74.9 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.099 Ohm/km
  • Capacity at 50Hz: 0.47 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 525 A
  • Permissible current rating buried 20°C: 490 A
  • Reactance at 50 Hz: 0.085 Ohm/km

 

RG16H1ONR12 - 6/10(12)kV - 3 x 300

Nexans ref. 275151106

  • Approximate weight: 15460 kg/km
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 80.5 mm
  • A.C. Conductor resist. 50Hz and at 90 °C: 0.081 Ohm/km
  • Capacity at 50Hz: 0.52 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 595 A
  • Permissible current rating buried 20°C: 550 A
  • Reactance at 50 Hz: 0.084 Ohm/km

 

Description

Description

Standards

  • Product
    CEI 20-13; IEC 60502-2

Use and installation method

Suitable for energy transmission between transformer rooms and big power users. For laying on air, into tube or open pass.
Can be laid underground, also if not protected, complying with art. 4.3.11 of CEI 11-17 standard.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

 

Special features

Resistance to UV rays.
(ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h)

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 16 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Three-pole cables, insulated with HEPR rubber of G16 quality, armed with galvanized flat steel tapes, under PVC sheath.
  • Conductor: class 2, compact stranded wire, plain copper
  • Semiconductor layer: extruded
  • Insulation: HEPR rubber, G16 quality, Pb free
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper tapes wrapped
  • Inner sheath: PVC based compound extruded, penetrating between the cores
  • Armour: galvanized flat steel tapes
  • Sheath: PVC based compound, R12 quality
  • Colour: red

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Armour type
Galvanized flat steel tapes
Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Inner sheath
PVC based compound extruded
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
PVC compound
Screen
Plain copper tapes wrapped
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Average insulation thickness
3.4 mm
Number of cores
3

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
6 / 10 (12) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm²

Usage characteristics

Usage characteristics

Bending factor when laying
16 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C
U.V resistance
ISO 4892-2:2013 / IEC 60811-501:2012 / 1000h

Resources

Resources

Documentation

Selling & delivery Information

Marking

Pb free [company] RG16H1ONR12 [rated voltage] [form.] Eac [year] [traceability] (CE logo) [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close