YSLY-JZ/OZ - 0,6/1 kV
Certifications and labels
YSLY-JZ/OZ - 0,6/1 kV
Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units.
Read moreYSLY-JZ - 12 G 1
Nexans ref. 285285001
- With Green/Yellow core: Yes
- Approximate weight: 247 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 12.1 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 12 G 1,5
Nexans ref. 285153001
- With Green/Yellow core: Yes
- Approximate weight: 349 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.3 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 12G2,5
Nexans ref. 285377001
- With Green/Yellow core: Yes
- Approximate weight: 530 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 18 G 1
Nexans ref.
- With Green/Yellow core: Yes
- Approximate weight: 367 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 14.9 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 18 G 1,5
Nexans ref. 285175001
- With Green/Yellow core: Yes
- Approximate weight: 518 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 17.5 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 18G2,5
Nexans ref. 285387001
- With Green/Yellow core: Yes
- Approximate weight: 784 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 21.2 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 19 G 2,5
Nexans ref. 285411001
- With Green/Yellow core: Yes
- Approximate weight: 799 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 21.2 mm
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 20 G 2,5
Nexans ref.
- With Green/Yellow core: Yes
- Approximate weight: 879 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 22.5 mm
- Number of cores: 20
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 25 G 1
Nexans ref. 285413001
- With Green/Yellow core: Yes
- Approximate weight: 494 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 17.6 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 25 G 1,5
Nexans ref. 285283001
- With Green/Yellow core: Yes
- Approximate weight: 705 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 20.9 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 25 G 2,5
Nexans ref. 285415001
- With Green/Yellow core: Yes
- Approximate weight: 1062 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 25.2 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 27 G 1,5
Nexans ref.
- With Green/Yellow core: Yes
- Approximate weight: 747 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 21.3 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 27 G 2,5
Nexans ref. 285417001
- With Green/Yellow core: Yes
- Approximate weight: 1128 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 25.7 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 2G2,5
Nexans ref. 285287001
- With Green/Yellow core: Yes
- Approximate weight: 114 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 9.2 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 3 G 0,75
Nexans ref. 285031001
- With Green/Yellow core: Yes
- Approximate weight: 69 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 6.7 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY-JZ - 3 G 1
Nexans ref. 285033001
- With Green/Yellow core: Yes
- Approximate weight: 79 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 7.0 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 3 G 1,5
Nexans ref.
- With Green/Yellow core: Yes
- Approximate weight: 110 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 8.2 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 3 G 16
Nexans ref. 285045001
- With Green/Yellow core: Yes
- Approximate weight: 749 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 4.9 mm
- Maximum outer diameter: 18.3 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY-JZ - 3 G 6
Nexans ref. 285041001
- With Green/Yellow core: Yes
- Approximate weight: 303 kg/km
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 12.4 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY-JZ - 30 G 2,5
Nexans ref. 285425001
- With Green/Yellow core: Yes
- Approximate weight: 1256 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.6 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 27.0 mm
- Number of cores: 30
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 3G 2,5
Nexans ref. 285289001
- With Green/Yellow core: Yes
- Approximate weight: 141 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 9.8 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 3G4
Nexans ref. 285039001
- With Green/Yellow core: Yes
- Approximate weight: 225 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 11.0 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY-JZ - 4 G 0,75
Nexans ref. 285059001
- With Green/Yellow core: Yes
- Approximate weight: 82 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 7.2 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY-JZ - 4 G 1
Nexans ref. 285061001
- With Green/Yellow core: Yes
- Approximate weight: 99 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 7.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 4 G 1.5
Nexans ref. 285063001
- With Green/Yellow core: Yes
- Approximate weight: 137 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 9.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 4 G 10
Nexans ref. 285071001
- With Green/Yellow core: Yes
- Approximate weight: 635 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 17.5 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY-JZ - 4 G 120
Nexans ref. 285685001
- With Green/Yellow core: Yes
- Approximate weight: 6112 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 3.9 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.6 mm
- Maximum outer diameter: 48.4 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
YSLY-JZ - 4 G 150
Nexans ref. 285687001
- With Green/Yellow core: Yes
- Approximate weight: 7697 kg/km
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 4.0 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.3 mm
- Maximum outer diameter: 54.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
YSLY-JZ - 4 G 16
Nexans ref. 285073001
- With Green/Yellow core: Yes
- Approximate weight: 963 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 4.9 mm
- Maximum outer diameter: 20.5 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY-JZ - 4 G 185
Nexans ref. 285689001
- With Green/Yellow core: Yes
- Approximate weight: 9110 kg/km
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 4.0 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.6 mm
- Maximum outer diameter: 58.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
YSLY-JZ - 4 G 25
Nexans ref. 285075001
- With Green/Yellow core: Yes
- Approximate weight: 1467 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 25.0 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY-JZ - 4 G 35
Nexans ref. 285077001
- With Green/Yellow core: Yes
- Approximate weight: 1931 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.5 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 28.2 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
YSLY-JZ - 4 G 50
Nexans ref. 285079001
- With Green/Yellow core: Yes
- Approximate weight: 2722 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.9 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.7 mm
- Maximum outer diameter: 33.4 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
YSLY-JZ - 4 G 6
Nexans ref. 285069001
- With Green/Yellow core: Yes
- Approximate weight: 381 kg/km
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 13.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY-JZ - 4 G 70
Nexans ref. 285081001
- With Green/Yellow core: Yes
- Approximate weight: 3741 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.3 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.4 mm
- Maximum outer diameter: 38.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
YSLY-JZ - 4 G 95
Nexans ref. 285083001
- With Green/Yellow core: Yes
- Approximate weight: 4870 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 3.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.0 mm
- Maximum outer diameter: 43.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
YSLY-JZ - 4G2,5
Nexans ref. 285363001
- With Green/Yellow core: Yes
- Approximate weight: 170 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 10.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 4G4
Nexans ref. 285067001
- With Green/Yellow core: Yes
- Approximate weight: 282 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 12.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY-JZ - 5 G 0,75
Nexans ref. 285087001
- With Green/Yellow core: Yes
- Approximate weight: 103 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 8.0 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY-JZ - 5 G 1
Nexans ref. 285089001
- With Green/Yellow core: Yes
- Approximate weight: 120 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 8.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 5 G 1,5
Nexans ref. 285091001
- With Green/Yellow core: Yes
- Approximate weight: 167 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 9.9 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 5 G 10
Nexans ref. 285099001
- With Green/Yellow core: Yes
- Approximate weight: 787 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 19.4 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY-JZ - 5 G 120
Nexans ref. 285747001
- With Green/Yellow core: Yes
- Approximate weight: 7478 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 4.0 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.6 mm
- Maximum outer diameter: 53.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
YSLY-JZ - 5 G 150
Nexans ref. 285749001
- With Green/Yellow core: Yes
- Approximate weight: 9387 kg/km
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 4.0 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.3 mm
- Maximum outer diameter: 60.1 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
YSLY-JZ - 5 G 16
Nexans ref. 285101001
- With Green/Yellow core: Yes
- Approximate weight: 1200 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 4.9 mm
- Maximum outer diameter: 22.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY-JZ - 5 G 25
Nexans ref. 285103001
- With Green/Yellow core: Yes
- Approximate weight: 1804 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.5 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 27.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY-JZ - 5 G 35
Nexans ref. 285105001
- With Green/Yellow core: Yes
- Approximate weight: 2379 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.7 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 31.3 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
YSLY-JZ - 5 G 4
Nexans ref. 285095001
- With Green/Yellow core: Yes
- Approximate weight: 351 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 13.6 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY-JZ - 5 G 6
Nexans ref. 285097001
- With Green/Yellow core: Yes
- Approximate weight: 475 kg/km
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 15.3 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY-JZ - 5 G 70
Nexans ref. 285109001
- With Green/Yellow core: Yes
- Approximate weight: 4586 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.5 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.4 mm
- Maximum outer diameter: 42.6 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
YSLY-JZ - 5G0,5
Nexans ref. 285085001
- With Green/Yellow core: Yes
- Approximate weight: 83 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 7.4 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY-JZ - 5G2,5
Nexans ref. 285365001
- With Green/Yellow core: Yes
- Approximate weight: 210 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 12.0 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 7 G 0,75
Nexans ref. 285144001
- With Green/Yellow core: Yes
- Approximate weight: 130 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 8.9 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY-JZ - 7 G 1
Nexans ref. 285145001
- With Green/Yellow core: Yes
- Approximate weight: 152 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 9.4 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-JZ - 7 G 1,5
Nexans ref. 285147001
- With Green/Yellow core: Yes
- Approximate weight: 211 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 10.9 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-JZ - 7G2,5
Nexans ref. 285367001
- With Green/Yellow core: Yes
- Approximate weight: 321 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.3 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY-JZ - 8 G 1,5
Nexans ref. 285149001
- With Green/Yellow core: Yes
- Approximate weight: 246 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 12.1 mm
- Number of cores: 8
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-OZ - 2 x 1
Nexans ref. 285005101
- With Green/Yellow core: No
- Approximate weight: 67 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 6.6 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY-OZ - 2 x 1,5
Nexans ref. 285007101
- With Green/Yellow core: Yes
- Approximate weight: 93 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 7.7 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY-OZ - 6 x 1,5
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 201 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 10.9 mm
- Number of cores: 6
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
Description
Description
Standards
-
ProductDIN VDE 0281 part 13; EN 50525-2-51
Use and installation method
Suitable for energy supply in industry, workshops and residential building. Suitable for indoor and outdoor static laying. Installation on masonries, metallic structures, footbridges, ducts, grooves and similar structures. Suitable for both static and mobile installations as long as the cable is not highly tensioned.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: special PVC
- Filler: thermoplastic filling compound (optional)
- Sheath: special PVC
- Colour: black
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
Marking
LTC YSLY-OZ 0,6/1 kV [form.] [traceability] [year] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania