YSLY-JZ/OZ - 300/500 V

Products

YSLY-JZ - 12G1,5

Nexans ref. 075287040

  • With Green/Yellow core: Yes
  • Approximate weight: 250 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 10.7 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 14G1,5

Nexans ref. 075325040

  • With Green/Yellow core: Yes
  • Approximate weight: 290 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 11.8 mm
  • Number of cores: 14
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 16G1,5

Nexans ref. 075345040

  • With Green/Yellow core: Yes
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.4 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 21G1,5

Nexans ref. 075395040

  • With Green/Yellow core: Yes
  • Approximate weight: 440 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 14.0 mm
  • Number of cores: 21
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 27G1

Nexans ref. 075423040

  • With Green/Yellow core: Yes
  • Approximate weight: 390 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 14.2 mm
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 34G1,5

Nexans ref. 075455040

  • With Green/Yellow core: Yes
  • Approximate weight: 670 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 34
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 4G2,5

Nexans ref. 075065040

  • With Green/Yellow core: Yes
  • Approximate weight: 145 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 8.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 25G1

Nexans ref. 075413040

  • With Green/Yellow core: Yes
  • Approximate weight: 360 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 13.2 mm
  • Number of cores: 25
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 10G0,5

Nexans ref. 075225040

  • With Green/Yellow core: Yes
  • Approximate weight: 96 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 7.4 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 10G1

Nexans ref. 075229040

  • With Green/Yellow core: Yes
  • Approximate weight: 155 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 8.9 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 10G1,5

Nexans ref. 075231040

  • With Green/Yellow core: Yes
  • Approximate weight: 215 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 10.0 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 12G 0,5

Nexans ref. 075281040

  • With Green/Yellow core: Yes
  • Approximate weight: 110 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 7.9 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 12G 2,5

Nexans ref. 075289040

  • With Green/Yellow core: Yes
  • Approximate weight: 395 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.7 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 12G1

Nexans ref. 075285040

  • With Green/Yellow core: Yes
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 9.5 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 14G0,5

Nexans ref. 075319040

  • With Green/Yellow core: Yes
  • Approximate weight: 130 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 8.7 mm
  • Number of cores: 14
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 16G0,5

Nexans ref. 075339040

  • With Green/Yellow core: Yes
  • Approximate weight: 148 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 9.2 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 16G1

Nexans ref. 075343040

  • With Green/Yellow core: Yes
  • Approximate weight: 240 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 11.0 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 18G0,5

Nexans ref. 075359040

  • With Green/Yellow core: Yes
  • Approximate weight: 165 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 9.7 mm
  • Number of cores: 18
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 18G1

Nexans ref. 075363040

  • With Green/Yellow core: Yes
  • Approximate weight: 275 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 11.8 mm
  • Number of cores: 18
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 18G1,5

Nexans ref. 075365040

  • With Green/Yellow core: Yes
  • Approximate weight: 375 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.3 mm
  • Number of cores: 18
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 18G2,5

Nexans ref. 075367040

  • With Green/Yellow core: Yes
  • Approximate weight: 595 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 16.9 mm
  • Number of cores: 18
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 21G 1

Nexans ref. 075393040

  • With Green/Yellow core: Yes
  • Approximate weight: 320 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 12.4 mm
  • Number of cores: 21
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 25G1,5

Nexans ref. 075415040

  • With Green/Yellow core: Yes
  • Approximate weight: 505 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 15.1 mm
  • Number of cores: 25
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 25G2,5

Nexans ref. 075417040

  • With Green/Yellow core: Yes
  • Approximate weight: 795 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 19.2 mm
  • Number of cores: 25
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 27G1,5

Nexans ref. 075425040

  • With Green/Yellow core: Yes
  • Approximate weight: 550 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 16.1 mm
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 2G1,5

Nexans ref. 075007140

  • With Green/Yellow core: Yes
  • Approximate weight: 60 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 5.8 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 2G2,5

Nexans ref. 075009140

  • With Green/Yellow core: Yes
  • Approximate weight: 91 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 7.1 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 2G4

Nexans ref. 075011140

  • With Green/Yellow core: Yes
  • Approximate weight: 135 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 8.3 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JZ - 32G1

Nexans ref. 075443040

  • With Green/Yellow core: Yes
  • Approximate weight: 470 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 15.4 mm
  • Number of cores: 32
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 32G1,5

Nexans ref. 075445040

  • With Green/Yellow core: Yes
  • Approximate weight: 650 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 32
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 32G2,5

Nexans ref. 075447040

  • With Green/Yellow core: Yes
  • Approximate weight: 1040 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 22.5 mm
  • Number of cores: 32
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 34G1

Nexans ref. 075453040

  • With Green/Yellow core: Yes
  • Approximate weight: 490 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 34
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 3G0,5

Nexans ref. 075029040

  • With Green/Yellow core: Yes
  • Approximate weight: 36 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 4.7 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 3G1

Nexans ref. 075033040

  • With Green/Yellow core: Yes
  • Approximate weight: 55 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 5.4 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 3G1,5

Nexans ref. 075035040

  • With Green/Yellow core: Yes
  • Approximate weight: 75 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 6.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 3G2,5

Nexans ref. 075037040

  • With Green/Yellow core: Yes
  • Approximate weight: 120 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 7.8 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 3G4

Nexans ref. 075039040

  • With Green/Yellow core: Yes
  • Approximate weight: 170 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 9.0 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JZ - 3G6

Nexans ref. 075041040

  • With Green/Yellow core: Yes
  • Approximate weight: 250 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 10.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-JZ - 42G1

Nexans ref. 075503040

  • With Green/Yellow core: Yes
  • Approximate weight: 615 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 17.7 mm
  • Number of cores: 42
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 42G1,5

Nexans ref. 075505040

  • With Green/Yellow core: Yes
  • Approximate weight: 840 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 19.8 mm
  • Number of cores: 42
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 4G0,5

Nexans ref. 075057140

  • With Green/Yellow core: Yes
  • Approximate weight: 43 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 5.1 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 4G1

Nexans ref. 075061040

  • With Green/Yellow core: Yes
  • Approximate weight: 70 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 6.1 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 4G1,5

Nexans ref. 075063040

  • With Green/Yellow core: Yes
  • Approximate weight: 93 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 6.7 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 4G10

Nexans ref. 075071040

  • With Green/Yellow core: Yes
  • Approximate weight: 540 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 15.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY-JZ - 4G120

Nexans ref. 075685040

  • With Green/Yellow core: Yes
  • Approximate weight: 5530 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 45.0 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.196 Ohm/km

 

YSLY-JZ - 4G16

Nexans ref. 075045040

  • With Green/Yellow core: Yes
  • Approximate weight: 790 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 17.9 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY-JZ - 4G25

Nexans ref. 075101040

  • With Green/Yellow core: Yes
  • Approximate weight: 1225 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 21.7 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km

 

YSLY-JZ - 4G35

Nexans ref. 075075040

  • With Green/Yellow core: Yes
  • Approximate weight: 1670 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 25.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

YSLY-JZ - 4G4

Nexans ref. 075067040

  • With Green/Yellow core: Yes
  • Approximate weight: 215 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 9.9 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JZ - 4G50

Nexans ref. 075079040

  • With Green/Yellow core: Yes
  • Approximate weight: 2390 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 30.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km

 

YSLY-JZ - 4G6

Nexans ref. 075069040

  • With Green/Yellow core: Yes
  • Approximate weight: 320 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 12.1 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-JZ - 4G70

Nexans ref. 075081040

  • With Green/Yellow core: Yes
  • Approximate weight: 3292 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 34.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km

 

YSLY-JZ - 4G95

Nexans ref. 075083040

  • With Green/Yellow core: Yes
  • Approximate weight: 4395 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 40.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km

 

YSLY-JZ - 52G1

Nexans ref. 075533040

  • With Green/Yellow core: Yes
  • Approximate weight: 735 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 19.3 mm
  • Number of cores: 52
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 52G1,5

Nexans ref. 075535040

  • With Green/Yellow core: Yes
  • Approximate weight: 1020 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 21.8 mm
  • Number of cores: 52
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 5G 2,5

Nexans ref. 075093040

  • With Green/Yellow core: Yes
  • Approximate weight: 185 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 9.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 5G 25

Nexans ref. 075047040

  • With Green/Yellow core: Yes
  • Approximate weight: 1515 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 24.2 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km

 

YSLY-JZ - 5G0,5

Nexans ref. 075085040

  • With Green/Yellow core: Yes
  • Approximate weight: 53 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 5.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 5G1

Nexans ref. 075089040

  • With Green/Yellow core: Yes
  • Approximate weight: 85 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 6.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 5G1,5

Nexans ref. 075091040

  • With Green/Yellow core: Yes
  • Approximate weight: 120 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 7.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 5G10

Nexans ref. 075099040

  • With Green/Yellow core: Yes
  • Approximate weight: 670 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.0 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY-JZ - 5G16

Nexans ref. 075073040

  • With Green/Yellow core: Yes
  • Approximate weight: 990 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 20.0 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY-JZ - 5G35

Nexans ref. 075103040

  • With Green/Yellow core: Yes
  • Approximate weight: 2065 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 28.1 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

YSLY-JZ - 5G4

Nexans ref. 075095040

  • With Green/Yellow core: Yes
  • Approximate weight: 270 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 11.0 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JZ - 5G6

Nexans ref. 075097040

  • With Green/Yellow core: Yes
  • Approximate weight: 405 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 13.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-JZ - 61G1

Nexans ref. 075553040

  • With Green/Yellow core: Yes
  • Approximate weight: 855 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 20.6 mm
  • Number of cores: 61
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 61G1,5

Nexans ref. 075555040

  • With Green/Yellow core: Yes
  • Approximate weight: 1185 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 23.3 mm
  • Number of cores: 61
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 6G 0,5

Nexans ref. 075113040

  • With Green/Yellow core: Yes
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 6.2 mm
  • Number of cores: 6
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 6G1

Nexans ref. 075117040

  • With Green/Yellow core: Yes
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 7.4 mm
  • Number of cores: 6
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 6G1,5

Nexans ref. 075119040

  • With Green/Yellow core: Yes
  • Approximate weight: 140 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.2 mm
  • Number of cores: 6
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 7G0,5

Nexans ref. 075141040

  • With Green/Yellow core: Yes
  • Approximate weight: 69 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 6.2 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-JZ - 7G1

Nexans ref. 075145040

  • With Green/Yellow core: Yes
  • Approximate weight: 110 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 7.4 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JZ - 7G1,5

Nexans ref. 075147040

  • With Green/Yellow core: Yes
  • Approximate weight: 150 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.2 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JZ - 7G2,5

Nexans ref. 075149040

  • With Green/Yellow core: Yes
  • Approximate weight: 240 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 10.5 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JZ - 7G4

Nexans ref. 075151040

  • With Green/Yellow core: Yes
  • Approximate weight: 355 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 12.2 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JZ - 7G6

Nexans ref. 075153040

  • With Green/Yellow core: Yes
  • Approximate weight: 525 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 14.9 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-OZ - 10 x 0,75

Nexans ref. 075227040

  • With Green/Yellow core: No
  • Approximate weight: 130 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 8.3 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 12 x 0,75

Nexans ref. 075283040

  • With Green/Yellow core: No
  • Approximate weight: 150 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 8.9 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 14 x 0,75

Nexans ref. 075321040

  • With Green/Yellow core: No
  • Approximate weight: 170 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 9.6 mm
  • Number of cores: 14
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 14 x 1

Nexans ref. 075323040

  • With Green/Yellow core: No
  • Approximate weight: 210 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 10.5 mm
  • Number of cores: 14
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-OZ - 16 x 0,75

Nexans ref. 075341040

  • With Green/Yellow core: No
  • Approximate weight: 200 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 10.3 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 18 x 0,75

Nexans ref. 075361040

  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 10.9 mm
  • Number of cores: 18
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 2 x 0,5

Nexans ref. 075001140

  • With Green/Yellow core: No
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 4.5 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 2 x 0,75

Nexans ref. 075003140

  • With Green/Yellow core: No
  • Approximate weight: 38 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 4.8 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 2 x 1

Nexans ref. 075005140

  • With Green/Yellow core: No
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 5.1 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-OZ - 21 x 0,5

Nexans ref. 075389040

  • With Green/Yellow core: No
  • Approximate weight: 195 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 10.4 mm
  • Number of cores: 21
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 21 x 0,75

Nexans ref. 075391040

  • With Green/Yellow core: No
  • Approximate weight: 250 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 11.6 mm
  • Number of cores: 21
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 25 x 0,5

Nexans ref. 075409040

  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 11.1 mm
  • Number of cores: 25
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 25 x 0,75

Nexans ref. 075411040

  • With Green/Yellow core: No
  • Approximate weight: 295 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 12.4 mm
  • Number of cores: 25
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 27 x 0,5

Nexans ref. 075419040

  • With Green/Yellow core: No
  • Approximate weight: 239 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 11.8 mm
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 27 x 0,75

Nexans ref. 075421040

  • With Green/Yellow core: No
  • Approximate weight: 320 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 13.3 mm
  • Number of cores: 27
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 3 x 0,75

Nexans ref. 075031040

  • With Green/Yellow core: No
  • Approximate weight: 46 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 5.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 32 x 0,75

Nexans ref. 075441040

  • With Green/Yellow core: No
  • Approximate weight: 385 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 14.4 mm
  • Number of cores: 32
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 34 x 0,5

Nexans ref. 075449040

  • With Green/Yellow core: No
  • Approximate weight: 295 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 12.9 mm
  • Number of cores: 34
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 34 x 0,75

Nexans ref. 075451040

  • With Green/Yellow core: No
  • Approximate weight: 395 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 14.4 mm
  • Number of cores: 34
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 4 x 0,75

Nexans ref. 075059040

  • With Green/Yellow core: No
  • Approximate weight: 56 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.7 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 5.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 40 x 0,5

Nexans ref. 075479040

  • With Green/Yellow core: No
  • Approximate weight: 350 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 14.2 mm
  • Number of cores: 40
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 42 x 0,5

Nexans ref. 075499040

  • With Green/Yellow core: No
  • Approximate weight: 370 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 14.6 mm
  • Number of cores: 42
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 42 x 0,75

Nexans ref. 075501040

  • With Green/Yellow core: No
  • Approximate weight: 495 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 16.3 mm
  • Number of cores: 42
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 5 x 0,75

Nexans ref. 075087040

  • With Green/Yellow core: No
  • Approximate weight: 71 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 6.2 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 52 x 0,5

Nexans ref. 075529040

  • With Green/Yellow core: No
  • Approximate weight: 445 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 16.0 mm
  • Number of cores: 52
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 52 x 0,75

Nexans ref. 075531040

  • With Green/Yellow core: No
  • Approximate weight: 590 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 17.8 mm
  • Number of cores: 52
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 6 x 0,75

Nexans ref. 075115040

  • With Green/Yellow core: No
  • Approximate weight: 84 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 6.8 mm
  • Number of cores: 6
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 61 x 0,5

Nexans ref. 075549040

  • With Green/Yellow core: No
  • Approximate weight: 515 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 17.1 mm
  • Number of cores: 61
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY-OZ - 61 x 0,75

Nexans ref. 075551040

  • With Green/Yellow core: No
  • Approximate weight: 690 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 19.1 mm
  • Number of cores: 61
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 7 x 0,75

Nexans ref. 075143040

  • With Green/Yellow core: No
  • Approximate weight: 88 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 6.8 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY-OZ - 7 x 10

Nexans ref.

  • With Green/Yellow core: No
  • Approximate weight: 875 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.7 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

Description

Description

Standards

  • Product
    DIN VDE 0281 part 13; EN 50525-2-51

Use and installation method

For use in dry, humid or wet environments subject to moderate mechanical loads. Can be use outdoor only if protected from UV radiation and within the foreseen temperature range. Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units. Suitable both for fixed and for mobile installation if there are no high mechanical stresses.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 6 times the cable diameter for static use, 15 times the cable diameter for mobile use
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: special PVC
  • Filler: thermoplastic (optional)
  • Sheath: PVC
  • Colour: grey

 

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Core identification
Black
Insulation
Special PVC compound
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Dynamic bending factor
15 (xD)
Maximum operating temperature
70 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
-5 °C
Minimum operating temperature
-40 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Documentation

VDE pdf — 337.0 kB

Selling & delivery Information

Marking

LA TRIVENETA CAVI YSLY-JZ/OZ [form.] Eca [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close