YSLY-JB/OB - 0,6/1 kV

Products

YSLY-JB - 3G1,5

Nexans ref. 342035001

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 115 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JB - 3G2,5

Nexans ref. 342037001

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 165 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 10.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JB - 3G4

Nexans ref. 342039001

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 235 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 11.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JB - 4G1

Nexans ref. 342061001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 97 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 8.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY-JB - 4G1,5

Nexans ref. 342063001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 145 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 9.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JB - 4G10

Nexans ref. 342071001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 660 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 18.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY-JB - 4G16

Nexans ref. 342073001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 1010 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.9 mm
  • Maximum outer diameter: 22.1 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY-JB - 4G2,5

Nexans ref. 342065001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 210 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 11.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JB - 4G4

Nexans ref. 342067001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 295 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 12.9 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JB - 4G6

Nexans ref. 342069001

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 400 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 14.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-JB - 5G1,5

Nexans ref. 342091001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 10.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY-JB - 5G10

Nexans ref. 342099001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 810 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 20.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY-JB - 5G16

Nexans ref. 342101001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 1265 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.2 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 4.9 mm
  • Maximum outer diameter: 24.7 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY-JB - 5G2,5

Nexans ref. 342093001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 260 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 12.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY-JB - 5G4

Nexans ref. 342095001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 365 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY-JB - 5G6

Nexans ref. 342097001

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 490 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.1 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY-OB - 3 x 35

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 1495 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 26.8 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

YSLY-OB - 4 x 70

Nexans ref.

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 3815 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 3.3 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.4 mm
  • Maximum outer diameter: 40.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km

 

Description

Description

Standards

  • Product
    EN 50525-2-51

Use and installation method

Suitable for energy supply in industry, workshops and residential building. Suitable for indoor and outdoor static laying. Installation on masonries, metallic structures, footbridges, ducts, grooves and similar structures. Suitable for both static and mobile installations as long as the cable is not highly tensioned.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

 

Installation conditions

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: special PVC
  • Filler: thermoplastic filling compound (optional)
  • Sheath: special PVC
  • Colour: black

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
Special PVC compound
Material of filler / inner sheath
Thermoplastic material
Outer sheath
Special PVC compound
Sheath colour
Black

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
-5 °C
Minimum operating temperature
-20 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Selling & delivery Information

Marking

LTC YSLY-JB 0,6/1 kV [form.] [traceability] [year] [metric]
LTC YSLY-OB 0,6/1 kV [form.] [traceability] [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close