YSLY-OB - 2 x 6

Description

Description

Standards

  • Product
    EN 50525-2-51

Use and installation method

For use in dry, humid or wet environments subject to moderate mechanical loads. Can be use outdoor only if protected from UV radiation and within the foreseen temperature range. Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units. Suitable both for fixed and for mobile installation if there are no high mechanical stresses.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

 

Installation conditions

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 6 times the cable diameter for static use, 15 times the cable diameter for mobile use (only for formations ≤ 5x4)
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: special PVC
  • Filler: thermoplastic (optional)
  • Sheath: PVC
  • Colour: grey

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Core identification
Blue, brown
Insulation
Special PVC compound
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
195 kg/km
Average insulation thickness
0.6 mm
Average sheath thickness
1.0 mm
Conductor cross-section
6 mm²
Conductor diameter
3.0 mm
Maximum outer diameter
10.4 mm
Number of cores
2

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
3.3 Ohm/km
Rated Voltage Uo/U (Um)
300/500 V
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Dynamic bending factor
15 (xD)
Maximum operating temperature
70 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
-5 °C
Minimum operating temperature
-40 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Documentation

VDE pdf — 337.0 kB

Selling & delivery Information

Marking

LA TRIVENETA CAVI YSLY-JB/OB [form.] Eca [year] [metric]
LA TRIVENETA CAVI YSLY-JB/OB [form.] Eca [year] [metric]

Declaration of Performance

  • Declaration of Performance n° : 072403001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close