YSLY CY-JZ/OZ - 0,6/1 kV
Certifications and labels
YSLY CY-JZ/OZ - 0,6/1 kV
Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units.
Read moreYSLY CY-JZ - 12G2,5
Nexans ref. 305289001
- With Green/Yellow core: Yes
- Approximate weight: 770 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 21.6 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 16G0,75
Nexans ref. 305341001
- With Green/Yellow core: Yes
- Approximate weight: 425 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 16.5 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 18G1
Nexans ref. 305363001
- With Green/Yellow core: Yes
- Approximate weight: 540 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 18.4 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 18G1,5
Nexans ref. 305365001
- With Green/Yellow core: Yes
- Approximate weight: 765 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 21.8 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 19G2,5
Nexans ref. 305377001
- With Green/Yellow core: Yes
- Approximate weight: 1105 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 25.6 mm
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 25G0,75
Nexans ref. 305411001
- With Green/Yellow core: Yes
- Approximate weight: 620 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 20.4 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 3G1,5
Nexans ref. 305035001
- With Green/Yellow core: Yes
- Approximate weight: 190 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 10.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 4G 4
Nexans ref. 305067001
- With Green/Yellow core: Yes
- Approximate weight: 420 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.6 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 4G0,75
Nexans ref. 305059001
- With Green/Yellow core: Yes
- Approximate weight: 150 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 9.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 4G1,5
Nexans ref. 305063001
- With Green/Yellow core: Yes
- Approximate weight: 215 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 4G16
Nexans ref. 305073001
- With Green/Yellow core: Yes
- Approximate weight: 1330 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 26.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY CY-JZ - 4G2,5
Nexans ref. 305065001
- With Green/Yellow core: Yes
- Approximate weight: 320 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 4G6
Nexans ref. 305069001
- With Green/Yellow core: Yes
- Approximate weight: 565 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 17.6 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 5G1
Nexans ref. 305089001
- With Green/Yellow core: Yes
- Approximate weight: 205 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 11.4 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 5G1,5
Nexans ref. 305091001
- With Green/Yellow core: Yes
- Approximate weight: 275 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.0 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 5G2,5
Nexans ref. 305093001
- With Green/Yellow core: Yes
- Approximate weight: 375 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.2 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 5G4
Nexans ref. 305095001
- With Green/Yellow core: Yes
- Approximate weight: 515 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 5G6
Nexans ref. 305097001
- With Green/Yellow core: Yes
- Approximate weight: 670 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 19.2 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 7G1
Nexans ref. 305145001
- With Green/Yellow core: Yes
- Approximate weight: 245 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 12.4 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 7G1,5
Nexans ref. 305147001
- With Green/Yellow core: Yes
- Approximate weight: 330 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.1 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 7G2,5
Nexans ref. 305149001
- With Green/Yellow core: Yes
- Approximate weight: 470 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 16.6 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-OZ - 2 x 10
Nexans ref. 305015101
- With Green/Yellow core: No
- Approximate weight: 590 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 18.6 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY CY-OZ - 2 x 16
Nexans ref. 305017101
- With Green/Yellow core: No
- Approximate weight: 905 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 22.5 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY CY-OZ - 2 x 2,5
Nexans ref. 305009101
- With Green/Yellow core: No
- Approximate weight: 215 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 11.9 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-OZ - 2 x 25
Nexans ref. 305019101
- With Green/Yellow core: No
- Approximate weight: 1340 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 27.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY CY-OZ - 2 x 4
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 295 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 13.7 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-OZ - 2 x 6
Nexans ref. 305013101
- With Green/Yellow core: No
- Approximate weight: 370 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 15.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-OZ - 4 x 10
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 880 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 21.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY CY-OZ - 4 x 120
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 5780 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 3.5 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 55.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.196 Ohm/km
YSLY CY-OZ - 4 x 150
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 7100 kg/km
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 3.8 mm
- Conductor cross-section: 15 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 63.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
YSLY CY-OZ - 4 x 25
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 1965 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.6 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 32.0 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY CY-OZ - 4 x 35
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 2490 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 35.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
YSLY CY-OZ - 4 x 50
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 3380 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.2 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 12.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
YSLY CY-OZ - 4 x 70
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 4535 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 3.5 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 12.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
YSLY CY-OZ - 4 x 95
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 4620 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 3.5 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 51.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
YSLY CY-OZ - 5 x 16
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 1630 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.4 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 28.9 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY CY-OZ - 5 x 35
Nexans ref.
- With Green/Yellow core: No
- Approximate weight: 3000 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 35.1 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
Description
Description
Standards
-
ProductDIN VDE 0281 part 13; EN 50525-2-51
Use and installation method
Suitable for energy supply in industry, workshops and residential building. Suitable for indoor and outdoor static laying. Installation on masonries, metallic structures, footbridges, ducts, grooves and similar structures. The screen offers protection from electromagnetic interference.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 6 times the cable diameter for static use, 15 times the cable diameter for mobile use
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: special PVC
- Inner sheath: thermoplastic filling compound
- Screen: tinned copper braid
- Sheath: special PVC
- Colour: black
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
LTC YSLY-CY-JZ 0,6/1 kV [form.] [year] [traceability] [metric]
LTC YSLY-CY-OZ 0,6/1 kV [form.] [year] [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania