YSLY CY-JZ/OZ - 300/500 V
Certifications and labels
YSLY CY-JZ/OZ - 300/500 V
Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units.
Read moreYSLY CY-JZ - 25 x 0,75
Nexans ref. 446411125
- Approximate weight: 475 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 16.6 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 25G0,75
Nexans ref. 446411025
- Approximate weight: 475 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 16.6 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 10G1
Nexans ref. 446285025
- Approximate weight: 250 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 12.8 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 12G0,5
Nexans ref. 446281025
- Approximate weight: 180 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 11.2 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 12G1
Nexans ref.
- Approximate weight: 285 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 13.0 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 12G1,5
Nexans ref. 446287025
- Approximate weight: 365 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.3 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 12G2,5
Nexans ref. 446289025
- Approximate weight: 570 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 17.9 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 18G0,5
Nexans ref. 446359025
- Approximate weight: 275 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 13.2 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 18G0,75
Nexans ref. 446361025
- Approximate weight: 340 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 14.5 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 18G1
Nexans ref. 446363025
- Approximate weight: 415 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 15.6 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 18G1,5
Nexans ref. 446365025
- Approximate weight: 535 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 18G2,5
Nexans ref. 446367025
- Approximate weight: 830 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 20.8 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 25G0,5
Nexans ref. 446409025
- Approximate weight: 355 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 15.4 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 25G1,5
Nexans ref. 446415025
- Approximate weight: 730 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 19.4 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 25G2,5
Nexans ref. 446417025
- Approximate weight: 1150 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 24.6 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 2G2,5
Nexans ref. 446009125
- Approximate weight: 130 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 9.9 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 3 x 6
Nexans ref. 446041125
- Approximate weight: 340 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 14.1 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 34G0,75
Nexans ref. 446451025
- Approximate weight: 610 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 18.8 mm
- Number of cores: 34
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 34G1
Nexans ref. 446453025
- Approximate weight: 715 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 19.9 mm
- Number of cores: 34
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 34G1,5
Nexans ref. 446455025
- Approximate weight: 925 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 22.3 mm
- Number of cores: 34
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 3G0,5
Nexans ref. 446029025
- Approximate weight: 70 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.8 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 7.2 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 3G0,75
Nexans ref. 446031025
- Approximate weight: 95 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 7.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 3G1
Nexans ref. 446033025
- Approximate weight: 105 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 8.2 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 3G1,5
Nexans ref. 446035025
- Approximate weight: 130 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 8.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 3G2,5
Nexans ref. 446037025
- Approximate weight: 180 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 10.5 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 3G4
Nexans ref. 446039025
- Approximate weight: 250 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 12.2 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 3G6
Nexans ref. 446041025
- Approximate weight: 340 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 14.1 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 42G0,75
Nexans ref. 446501025
- Approximate weight: 715 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 20.4 mm
- Number of cores: 42
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 42G1
Nexans ref. 446503025
- Approximate weight: 870 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 21.8 mm
- Number of cores: 42
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 4G 0,75
Nexans ref. 446059025
- Approximate weight: 110 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 8.4 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 4G0,5
Nexans ref. 446057025
- Approximate weight: 90 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 7.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 4G1
Nexans ref. 446061025
- Approximate weight: 125 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 8.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 4G1,5
Nexans ref. 446063025
- Approximate weight: 155 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 9.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 4G10
Nexans ref. 446071025
- Approximate weight: 705 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 18.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY CY-JZ - 4G120
Nexans ref. 446685025
- Approximate weight: 6280 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 51.6 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.196 Ohm/km
YSLY CY-JZ - 4G16
Nexans ref. 446073025
- Approximate weight: 1000 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 21.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY CY-JZ - 4G2,5
Nexans ref. 446065025
- Approximate weight: 220 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 11.4 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 4G25
Nexans ref. 446075025
- Approximate weight: 1480 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 25.9 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY CY-JZ - 4G35
Nexans ref. 446077025
- Approximate weight: 1980 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 29.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
YSLY CY-JZ - 4G4
Nexans ref. 446067025
- Approximate weight: 315 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 13.2 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 4G50
Nexans ref. 446079025
- Approximate weight: 2700 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.6 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 34.5 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
YSLY CY-JZ - 4G6
Nexans ref. 446069025
- Approximate weight: 455 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 15.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 4G70
Nexans ref. 446081025
- Approximate weight: 3880 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.9 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 40.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
YSLY CY-JZ - 4G95
Nexans ref. 446083025
- Approximate weight: 5070 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 3.3 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 46.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
YSLY CY-JZ - 5G 0,75
Nexans ref. 446087025
- Approximate weight: 125 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 9.0 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 5G 4
Nexans ref. 446095025
- Approximate weight: 385 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 14.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 5G0,5
Nexans ref. 446085025
- Approximate weight: 100 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 8.3 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 5G1
Nexans ref. 446089025
- Approximate weight: 145 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 9.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 5G1,5
Nexans ref. 446091025
- Approximate weight: 185 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 10.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 5G10
Nexans ref. 446099025
- Approximate weight: 875 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 20.7 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY CY-JZ - 5G16
Nexans ref. 446101025
- Approximate weight: 1230 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 23.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
YSLY CY-JZ - 5G2,5
Nexans ref. 446093025
- Approximate weight: 280 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 12.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 5G25
Nexans ref. 446103025
- Approximate weight: 1930 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 29.0 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
YSLY CY-JZ - 5G6
Nexans ref. 446097025
- Approximate weight: 555 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 17.1 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-JZ - 61G1,5
Nexans ref. 446555025
- Approximate weight: 1680 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 28.6 mm
- Number of cores: 61
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-JZ - 7G0,5
Nexans ref. 446141025
- Approximate weight: 125 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 8.8 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-JZ - 7G0,75
Nexans ref. 446143025
- Approximate weight: 150 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 9.7 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-JZ - 7G1
Nexans ref. 446145025
- Approximate weight: 175 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.3 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-JZ - 7G2,5
Nexans ref. 446149025
- Approximate weight: 345 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.7 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-JZ - 7G4
Nexans ref. 446151025
- Approximate weight: 495 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.9 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-JZ - 7G6
Nexans ref. 446153025
- Approximate weight: 715 kg/km
- Average insulation thickness: 0.6 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.5 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
YSLY CY-OZ - 10 x 0,5
Nexans ref.
- Approximate weight: 160 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 10.9 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 10 x 0,75
Nexans ref.
- Approximate weight: 210 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 11.7 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 10 x 1,5
Nexans ref.
- Approximate weight: 330 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.2 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 12 x 0,75
Nexans ref. 446283125
- Approximate weight: 225 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 11.9 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 14 x 0,5
Nexans ref.
- Approximate weight: 220 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 11.6 mm
- Number of cores: 14
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 14 x 0,75
Nexans ref.
- Approximate weight: 280 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 13.0 mm
- Number of cores: 14
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 14 x 1
Nexans ref.
- Approximate weight: 347 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 13.9 mm
- Number of cores: 14
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 14 x 1,5
Nexans ref.
- Approximate weight: 460 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 15.6 mm
- Number of cores: 14
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 16 x 0,5
Nexans ref.
- Approximate weight: 245 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.2 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 12.6 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 16 x 0,75
Nexans ref.
- Approximate weight: 320 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 13.8 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 16 x 1
Nexans ref.
- Approximate weight: 403 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 14.7 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 16 x 1,5
Nexans ref.
- Approximate weight: 480 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 16.3 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 18 x 0,75
Nexans ref. 446361125
- Approximate weight: 340 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 14.5 mm
- Number of cores: 18
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 2 x 0,5
Nexans ref.
- Approximate weight: 68 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.8 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 6.9 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 2 x 0,75
Nexans ref. 446003125
- Approximate weight: 80 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 7.4 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 2 x 1
Nexans ref. 446005125
- Approximate weight: 90 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 8.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 2 x 1,5
Nexans ref. 446007125
- Approximate weight: 115 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 8.5 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 2 x 4
Nexans ref. 446011125
- Approximate weight: 110 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 11.1 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
YSLY CY-OZ - 21 x 0,5
Nexans ref.
- Approximate weight: 315 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.3 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 13.9 mm
- Number of cores: 21
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 21 x 0,75
Nexans ref.
- Approximate weight: 405 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 15.4 mm
- Number of cores: 21
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 21 x 1
Nexans ref.
- Approximate weight: 470 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 16.2 mm
- Number of cores: 21
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 21 x 1,5
Nexans ref.
- Approximate weight: 635 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 18.0 mm
- Number of cores: 21
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 25 x 1
Nexans ref.
- Approximate weight: 535 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 17.4 mm
- Number of cores: 25
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 27 x 0,5
Nexans ref.
- Approximate weight: 390 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 15.7 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 27 x 0,75
Nexans ref.
- Approximate weight: 510 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 17.1 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 27 x 1
Nexans ref.
- Approximate weight: 600 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 18.1 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 27 x 1,5
Nexans ref.
- Approximate weight: 790 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 20.5 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 3 x 0,75
Nexans ref. 446031125
- Approximate weight: 95 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 7.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 3 x 10
Nexans ref.
- Approximate weight: 605 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 17.5 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
YSLY CY-OZ - 32 x 0,5
Nexans ref.
- Approximate weight: 440 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 32
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 32 x 0,75
Nexans ref. 446441125
- Approximate weight: 600 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 18.8 mm
- Number of cores: 32
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 32 x 1
Nexans ref.
- Approximate weight: 700 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 19.9 mm
- Number of cores: 32
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 32 x 1,5
Nexans ref.
- Approximate weight: 905 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 22.3 mm
- Number of cores: 32
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 32 x 2,5
Nexans ref.
- Approximate weight: 1450 kg/km
- Average insulation thickness: 0.5 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 27.3 mm
- Number of cores: 32
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
YSLY CY-OZ - 34 x 0,5
Nexans ref.
- Approximate weight: 460 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 34
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 4 x 0,75
Nexans ref. 446059125
- Approximate weight: 110 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 8.4 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 42 x 0,5
Nexans ref.
- Approximate weight: 550 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 18.7 mm
- Number of cores: 42
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 42 x 1,5
Nexans ref.
- Approximate weight: 1155 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 24.9 mm
- Number of cores: 42
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 5 x 35
Nexans ref.
- Approximate weight: 2400 kg/km
- Average insulation thickness: 0.8 mm
- Average sheath thickness: 2.4 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 32.9 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
YSLY CY-OZ - 52 x 0,5
Nexans ref.
- Approximate weight: 720 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 20.3 mm
- Number of cores: 52
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 52 x 0,75
Nexans ref.
- Approximate weight: 900 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 22.2 mm
- Number of cores: 52
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 52 x 1
Nexans ref.
- Approximate weight: 1010 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 23.8 mm
- Number of cores: 52
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 52 x 1,5
Nexans ref.
- Approximate weight: 1400 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 27.0 mm
- Number of cores: 52
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 6 x 0,5
Nexans ref.
- Approximate weight: 110 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 0.9 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 8.8 mm
- Number of cores: 6
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 6 x 0,75
Nexans ref.
- Approximate weight: 145 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 9.7 mm
- Number of cores: 6
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 6 x 1
Nexans ref.
- Approximate weight: 165 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 10.3 mm
- Number of cores: 6
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 6 x 1,5
Nexans ref.
- Approximate weight: 215 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.4 mm
- Number of cores: 6
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 61 x 0,5
Nexans ref.
- Approximate weight: 780 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 0.5 mm²
- Conductor diameter: 0.9 mm
- Maximum outer diameter: 21.5 mm
- Number of cores: 61
- Max. DC resistance of the conductor at 20°C: 39 Ohm/km
YSLY CY-OZ - 61 x 0,75
Nexans ref.
- Approximate weight: 1070 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 23.5 mm
- Number of cores: 61
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 61 x 1
Nexans ref.
- Approximate weight: 1340 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 1 mm²
- Conductor diameter: 1.3 mm
- Maximum outer diameter: 25.3 mm
- Number of cores: 61
- Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
YSLY CY-OZ - 7 x 0,75
Nexans ref. 446143125
- Approximate weight: 150 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.0 mm
- Conductor cross-section: 0.75 mm²
- Conductor diameter: 1.1 mm
- Maximum outer diameter: 9.7 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 26 Ohm/km
YSLY CY-OZ - 7 x 1,5
Nexans ref.
- Approximate weight: 225 kg/km
- Average insulation thickness: 0.4 mm
- Average sheath thickness: 1.1 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 11.4 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
YSLY CY-OZ - 7 x 10
Nexans ref.
- Approximate weight: 1370 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 23.0 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
Description
Description
Standards
-
ProductEN 50525-2-51
-
InternationalEN 50363-4-1
Use and installation method
For use in dry, humid or wet environments subject to moderate mechanical loads. Can be use outdoor only if protected from UV radiation and within the foreseen temperature range. Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units. Suitable both for fixed and for mobile installation if there are no high mechanical stresses. The screen offers protection from electromagnetic interference.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Installation conditions
- Minimum installation temperature: -5°C
- Recommended minimum bending radius: 10 times the cable diameter for static use, 20 times the cable diameter for mobile use
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: special PVC
- Inner sheath: thermoplastic
- Screen: tinned copper braid
- Outer sheath: PVC
- Colour: grey or transparent
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
Marking
[company] YSLY-CY-JZ [form.] Eca
[company] YSLY-CY-OZ [form.] Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania