YSLY CY-JB/OB - 300/500 V

Products

YSLY CY-JB - 3G0,75 *

Nexans ref. 445031025

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 95 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 7.8 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY CY-JB - 3G2,5 *

Nexans ref. 445037025

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 10.3 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY CY-JB - 3G6

Nexans ref. 445041025

  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 340 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 14.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY CY-JB - 4G 6

Nexans ref. 445069025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 455 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY CY-JB - 4G1,5 *

Nexans ref. 445063025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 155 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 9.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY CY-JB - 4G10

Nexans ref. 445071025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 705 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY CY-JB - 4G120

Nexans ref. 445685025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 6280 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 3.6 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 50.2 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.196 Ohm/km

 

YSLY CY-JB - 4G16

Nexans ref. 445073025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 1000 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 21.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY CY-JB - 4G2,5 *

Nexans ref. 445065025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 220 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 11.3 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY CY-JB - 4G25

Nexans ref. 445075025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 1480 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 25.7 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km

 

YSLY CY-JB - 4G35

Nexans ref. 445077025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 1980 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 29.3 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

YSLY CY-JB - 4G4 *

Nexans ref. 445067025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 315 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 13.1 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY CY-JB - 4G50

Nexans ref. 445079025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 2700 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.6 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 34.7 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km

 

YSLY CY-JB - 4G70

Nexans ref. 445081025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 3880 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.9 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 0.5 mm
  • Maximum outer diameter: 39.8 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km

 

YSLY CY-JB - 4G95

Nexans ref. 445083025

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 5070 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 3.3 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 45.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km

 

YSLY CY-JB - 5G16

Nexans ref. 445101025

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 1230 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 23.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km

 

YSLY CY-JB - 5G35

Nexans ref. 445105025

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 2400 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 32.0 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km

 

YSLY CY-JB - 5G4 *

Nexans ref. 445095025

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 385 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.3 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY CY-JB - 5G6

Nexans ref. 445097025

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: Yes
  • Approximate weight: 555 kg/km
  • Average insulation thickness: 0.6 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.1 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km

 

YSLY CY-OB - 2 x 0,5 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 68 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 6.9 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY CY-OB - 2 x 0,75 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 80 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 7.3 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY CY-OB - 2 x 1 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 90 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 7.8 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY CY-OB - 2 x 1,5 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 115 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY CY-OB - 2 x 2,5 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 130 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 9.9 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY CY-OB - 2 x 4 *

Nexans ref.

  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 11.1 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY CY-OB - 3 x 0,5 *

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 70 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.8 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 7.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY CY-OB - 3 x 1 *

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 8.1 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY CY-OB - 3 x 1,5 *

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 130 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 8.8 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY CY-OB - 3 x 10

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 605 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY CY-OB - 3 x 4 *

Nexans ref.

  • Core identification: Brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 250 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.1 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 11.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km

 

YSLY CY-OB - 4 x 0,5 *

Nexans ref.

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 90 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 7.8 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY CY-OB - 4 x 0,75 *

Nexans ref.

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 110 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 8.3 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY CY-OB - 4 x 1 *

Nexans ref.

  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 125 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 8.7 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY CY-OB - 5 x 0,5 *

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 100 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.5 mm²
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 8.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km

 

YSLY CY-OB - 5 x 0,75 *

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 125 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 0.9 mm
  • Conductor cross-section: 0.75 mm²
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 8.9 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km

 

YSLY CY-OB - 5 x 1 *

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 145 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 1 mm²
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 9.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km

 

YSLY CY-OB - 5 x 1,5 *

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 185 kg/km
  • Average insulation thickness: 0.4 mm
  • Average sheath thickness: 1.0 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 10.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km

 

YSLY CY-OB - 5 x 10

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 875 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 20.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km

 

YSLY CY-OB - 5 x 2,5 *

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 280 kg/km
  • Average insulation thickness: 0.5 mm
  • Average sheath thickness: 1.2 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 12.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km

 

YSLY CY-OB - 5 x 25

Nexans ref.

  • Core identification: Blue, brown, black, grey, black
  • With Green/Yellow core: No
  • Approximate weight: 1930 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 2.2 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 29.0 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km

 

Description

Description

Standards

  • Product
    EN 50525-2-51
  • International
    EN 50363-4-1

Use and installation method

For use in dry, humid or wet environments subject to moderate mechanical loads. Can be use outdoor only if protected from UV radiation and within the foreseen temperature range. Suitable for the connection of machine tools, control equipment and assembly lines, adjustment and measuring instruments and computer units. Suitable both for fixed and for mobile installation if there are no high mechanical stresses. The screen offers protection from electromagnetic interference.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 10 times the cable diameter for static use, 20 times the cable diameter for mobile use
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: special PVC
  • Inner sheath: thermoplastic
  • Screen: tinned copper braid
  • Outer sheath: PVC
  • Colour: grey or transparent

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Inner sheath
Thermoplastic coumpound
Insulation
Special PVC compound
Outer sheath
PVC
Screen
Tinned copper braid
Sheath colour
-

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Dynamic bending factor
20 (xD)
Maximum operating temperature
70 °C
Minimum bending radius, static (XD)
10
Minimum installation temperature
-5 °C
Minimum operating temperature
-40 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Selling & delivery Information

Marking

[company] YSLY CY-JB/OB [form.] Eca [year] [metric]
[company] YSLY CY-JB/OB [form.] Eca [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close