TRIFLEX H05RN-F 3G0.75

Description

Description

Standards

  • Product
    EN 50525-2-21; LVD 2014/35/EU
  • Test
    EN 60332-1-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565
For mobile use. Use in domestic premises, kitchens and offices, for ordinary duty applications and supplying appliances where cables are subject to low mechanical stresses (ex. vacuum cleaners, cooking appliances, soldering irons, toasters, domestic portable tools, hand held inspection lamps). Use outdoor is allowed.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: -25°C
  • Recommended minimum bending radius: 6 times of the cable diameter for mobile use, 4 times for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, EI4 quality
  • Sheath: polychloroprene or equivalent synthetic elastomer, EM2 quality
  • Colour: black

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Sheath colour
Black
Outer sheath
Polychloroprene or equivalent synthetic elastomer EM2 quality
Conductor shape
Circular
Core identification
Brown, black, grey
Insulation
Rubber compound, EI4 quality

Dimensional characteristics

Dimensional characteristics

Maximum outer diameter
8.1 mm
Average insulation thickness
0.6 mm
Number of cores
3
Conductor cross-section
0.75 mm²
Average sheath thickness
0.9 mm
Approximate weight
79 kg/km
Conductor diameter
1.1 mm

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
26 Ohm/km
Rated Voltage Uo/U (Um)
300/500 V
Perm. current rating in pipe/air 30° C
6 A

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
15 N/mm2

Usage characteristics

Usage characteristics

Chemical resistance
Good
Water proof
Good
Weather resistance
Good
Short-circuit max. conductor temperature
200 °C
Gases toxicity
Dynamic bending factor
4 (xD)
Flame retardant
IEC 60332-1
Maximum operating temperature
60 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
-25 °C
Minimum operating temperature
-40 °C

Resources

Resources

Documentation

Selling & delivery Information

LTC IEMMEQU ◄HAR► TRIFLEX H05RN-F [form.] [traceability] [year] Made in Italy [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close