H07V2-U

Products

H07V2-U 1 x 1,5

Nexans ref. 486017101

  • Insulation colour: Black 9005
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017102

  • Insulation colour: Blue 5015
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017103

  • Insulation colour: Grey 7001
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017105

  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017106

  • Insulation colour: Red 3000
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017149

  • Insulation colour: Brown 8007
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 1,5

Nexans ref. 486017158

  • Insulation colour: White
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.2 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-U 1 x 2.5

Nexans ref. 486019101

  • Insulation colour: White
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-U 1 x 2.5

Nexans ref. 486019158

  • Insulation colour: Black 9005
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 3.9 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

Description

Description

Standards

  • Product
    EN 50525-2-31; LVD 2014/35/EU
  • Test
    EN 60332-1-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

For use inside electrical equipment in which the cabling operates in high temperature zones. Not to be used in contact with objects at temperatures above 85°C. Not allowed for static installation in distribution systems if the temperature exceeds 70°C.

Suitable for static and protected use inside lighting equipment or inside switching or control equipment, for alternating current up to 1000 V or direct current up to 750 V to ground.

Special features

Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: plain copper, solid, class 1
  • Insulation: PVC special 90°C, TI3 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow, orange.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
Special PVC compound
Halogen free
No
Conductor flexibility
Solid class 1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close