H07V2-R

Products

H07V2-R 1 x 1,5

Nexans ref. 484017101

  • Construction type: 1 x 1,5
  • Insulation colour: Black 9005
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017102

  • Construction type: 1 x 1,5
  • Insulation colour: Blue 5015
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017103

  • Construction type: 1 x 1,5
  • Insulation colour: Grey 7001
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017105

  • Construction type: 1 x 1,5
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017107

  • Construction type: 1 x 1,5
  • Insulation colour: White 9010
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017110

  • Construction type: 1 x 1,5
  • Insulation colour: Purple 4005
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017115

  • Construction type: 1 x 1,5
  • Insulation colour: Dark blue 5003
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 1,5

Nexans ref. 484017148

  • Construction type: 1 x 1,5
  • Insulation colour: Brown 8007
  • Conductor cross-section: 1.5 mm²
  • Maximum outer diameter: 3.3 mm
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019101

  • Construction type: 1 x 2,5
  • Insulation colour: Black 9005
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019102

  • Construction type: 1 x 2,5
  • Insulation colour: Blue 5015
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019103

  • Construction type: 1 x 2,5
  • Insulation colour: Grey 7001
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019105

  • Construction type: 1 x 2,5
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019107

  • Construction type: 1 x 2,5
  • Insulation colour: White 9010
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 2,5

Nexans ref. 484019148

  • Construction type: 1 x 2,5
  • Insulation colour: Brown 8007
  • Conductor cross-section: 2.5 mm²
  • Maximum outer diameter: 4.0 mm
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07V2-R 1 x 4

Nexans ref. 484021101

  • Construction type: 1 x 4
  • Insulation colour: Black 9005
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 4

Nexans ref. 484021102

  • Construction type: 1 x 4
  • Insulation colour: Blue 5015
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 4

Nexans ref. 484021103

  • Construction type: 1 x 4
  • Insulation colour: Grey 7001
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 4

Nexans ref. 484021105

  • Construction type: 1 x 4
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 4

Nexans ref. 484021107

  • Construction type: 1 x 4
  • Insulation colour: White 9010
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 4

Nexans ref. 484021148

  • Construction type: 1 x 4
  • Insulation colour: Brown 8007
  • Conductor cross-section: 4 mm²
  • Maximum outer diameter: 4.6 mm
  • Perm. current rating in pipe/air 30° C: 25 A

 

H07V2-R 1 x 6

Nexans ref. 484023101

  • Construction type: 1 x 6
  • Insulation colour: Black 9005
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 5.2 mm
  • Perm. current rating in pipe/air 30° C: 48 A

 

H07V2-R 1 x 6

Nexans ref. 484023102

  • Construction type: 1 x 6
  • Insulation colour: Blue 5015
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 5.2 mm
  • Perm. current rating in pipe/air 30° C: 48 A

 

H07V2-R 1 x 6

Nexans ref. 484023105

  • Construction type: 1 x 6
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 6 mm²
  • Maximum outer diameter: 5.2 mm
  • Perm. current rating in pipe/air 30° C: 48 A

 

H07V2-R 1 x 10

Nexans ref. 484025101

  • Construction type: 1 x 10
  • Insulation colour: Black 9005
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 6.7 mm
  • Perm. current rating in pipe/air 30° C: 66 A

 

H07V2-R 1 x 10

Nexans ref. 484025102

  • Construction type: 1 x 10
  • Insulation colour: Blue 5015
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 6.7 mm
  • Perm. current rating in pipe/air 30° C: 66 A

 

H07V2-R 1 x 10

Nexans ref. 484025105

  • Construction type: 1 x 10
  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 10 mm²
  • Maximum outer diameter: 6.7 mm
  • Perm. current rating in pipe/air 30° C: 66 A

 

H07V2-R 1 x 16

Nexans ref. 484027101

  • Construction type: 1 x 16
  • Insulation colour: Black 9005
  • Conductor cross-section: 16 mm²
  • Maximum outer diameter: 7.8 mm
  • Perm. current rating in pipe/air 30° C: 88 A

 

H07V2-R 1 x 25

Nexans ref. 484029101

  • Construction type: 1 x 25
  • Insulation colour: Black 9005
  • Conductor cross-section: 25 mm²
  • Maximum outer diameter: 9.7 mm
  • Perm. current rating in pipe/air 30° C: 117 A

 

Description

Description

Standards

  • Product
    EN 50525-2-31; LVD 2014/35/EU
  • Test
    EN 60332-1-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565
Suitable for installations in aboveground or built-in pipes or similar closed systems, in which the max. conductor temperature under normal usage conditions does not exceed 90°C. If installed in supply systems, the max. continuous operating temperature has to be 70°C. For fixed and protected installations in lighting and control devices, rated voltages up to 1000 V in a.c. or up to 750 V in d.c landward are permitted. Contact with water is not permitted.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575: 
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 2, stranded wire, plain copper 
  • Insulation: PVC special 90°C, TI3 quality 
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
Special PVC compound
Halogen free
No
Conductor flexibility
Class 2

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Length
- m
Packaging
-
Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
6
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
H07V2-R  LA TRIVENETA CAVI  IEMMEQU ◄HAR► [year]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close