H07V2-K
Certifications and labels
H07V2-K
Suitable for installations in aboveground or built-in pipes or similar closed systems, in which the max. conductor temperature under normal usage conditions does not exceed 90°C
Read moreH07V2-K 1 x 1,5
Nexans ref. 482017101
- Insulation colour: Black 9005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017102
- Insulation colour: Blue 5015
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017103
- Insulation colour: Grey 7001
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017106
- Insulation colour: Red 3000
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017107
- Insulation colour: White 9010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017108
- Insulation colour: Light blue 5012
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017109
- Insulation colour: Orange 2003
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017110
- Insulation colour: Purple 4005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017112
- Insulation colour: Yellow 1021
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017144
- Insulation colour: Grey 7035
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017148
- Insulation colour: Brown 8007
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 1,5
Nexans ref. 482017185
- Insulation colour: Green 6018
- Conductor cross-section: 1.5 mm²
- Approximate weight: 19 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019101
- Insulation colour: Black 9005
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019102
- Insulation colour: Blue 5015
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019103
- Insulation colour: Grey 7001
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019106
- Insulation colour: Red 3000
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019107
- Insulation colour: White 9010
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019108
- Insulation colour: Light blue 5012
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019109
- Insulation colour: Orange 2003
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019110
- Insulation colour: Purple 4005
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019112
- Insulation colour: Yellow 1021
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07V2-K 1 x 2,5
Nexans ref. 482019116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019119
- Insulation colour: Light blue 5024
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019144
- Insulation colour: Grey 7035
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019148
- Insulation colour: Brown 8007
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 2,5
Nexans ref. 482019185
- Insulation colour: Green 6018
- Conductor cross-section: 2.5 mm²
- Approximate weight: 29 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 20 A
H07V2-K 1 x 4
Nexans ref. 482021101
- Insulation colour: Black 9005
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021102
- Insulation colour: Blue 5015
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021103
- Insulation colour: Grey 7001
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021106
- Insulation colour: Red 3000
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021107
- Insulation colour: White 9010
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021108
- Insulation colour: Light blue 5012
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021109
- Insulation colour: Orange 2003
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021110
- Insulation colour: Purple 4005
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021112
- Insulation colour: Yellow 1021
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021148
- Insulation colour: Brown 8007
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021185
- Insulation colour: Green 6018
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 4
Nexans ref. 482021191
- Insulation colour: Pink 3015
- Conductor cross-section: 4 mm²
- Approximate weight: 43 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 37 A
H07V2-K 1 x 6
Nexans ref. 482023101
- Insulation colour: Black 9005
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023102
- Insulation colour: Blue 5015
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023103
- Insulation colour: Grey 7001
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023106
- Insulation colour: Red 3000
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023107
- Insulation colour: White 9010
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023108
- Insulation colour: Light blue 5012
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023109
- Insulation colour: Orange 2003
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023110
- Insulation colour: Purple 4005
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023112
- Insulation colour: Yellow 1021
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023148
- Insulation colour: Brown 8007
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023185
- Insulation colour: Green 6018
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 6
Nexans ref. 482023191
- Insulation colour: Pink 3015
- Conductor cross-section: 6 mm²
- Approximate weight: 61 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 48 A
H07V2-K 1 x 10
Nexans ref. 482025101
- Insulation colour: Black 9005
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025102
- Insulation colour: Blue 5015
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025103
- Insulation colour: Grey 7001
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025106
- Insulation colour: Red 3000
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025107
- Insulation colour: White 9010
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025108
- Insulation colour: Light blue 5012
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025109
- Insulation colour: Orange 2003
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025110
- Insulation colour: Purple 4005
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025112
- Insulation colour: Yellow 1021
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025148
- Insulation colour: Brown 8007
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025185
- Insulation colour: Green 6018
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 10
Nexans ref. 482025191
- Insulation colour: Pink 3015
- Conductor cross-section: 10 mm²
- Approximate weight: 105 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 66 A
H07V2-K 1 x 16
Nexans ref. 482027101
- Insulation colour: Black 9005
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027102
- Insulation colour: Blue 5015
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027103
- Insulation colour: Grey 7001
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027106
- Insulation colour: Red 3000
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027107
- Insulation colour: White 9010
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027108
- Insulation colour: Light blue 5012
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027109
- Insulation colour: Orange 2003
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027110
- Insulation colour: Purple 4005
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027112
- Insulation colour: Yellow 1021
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027119
- Insulation colour: Light blue 5024
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027148
- Insulation colour: Brown 8007
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027185
- Insulation colour: Green 6018
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 16
Nexans ref. 482027191
- Insulation colour: Pink 3015
- Conductor cross-section: 16 mm²
- Approximate weight: 155 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 88 A
H07V2-K 1 x 25
Nexans ref. 482029101
- Insulation colour: Black 9005
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029102
- Insulation colour: Blue 5015
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029103
- Insulation colour: Grey 7001
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029106
- Insulation colour: Red 3000
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029107
- Insulation colour: White 9010
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029108
- Insulation colour: Light blue 5012
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029109
- Insulation colour: Orange 2003
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029110
- Insulation colour: Purple 4005
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029112
- Insulation colour: Yellow 1021
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029148
- Insulation colour: Brown 8007
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029185
- Insulation colour: Green 6018
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 25
Nexans ref. 482029191
- Insulation colour: Pink 3015
- Conductor cross-section: 25 mm²
- Approximate weight: 240 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 117 A
H07V2-K 1 x 35
Nexans ref. 482031101
- Insulation colour: Black 9005
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031102
- Insulation colour: Blue 5015
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031103
- Insulation colour: Grey 7001
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031105
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031106
- Insulation colour: Red 3000
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031107
- Insulation colour: White 9010
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031108
- Insulation colour: Light blue 5012
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031109
- Insulation colour: Orange 2003
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031110
- Insulation colour: Purple 4005
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031112
- Insulation colour: Yellow 1021
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031116
- Insulation colour: Dark blue 5010
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031148
- Insulation colour: Brown 8007
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031185
- Insulation colour: Green 6018
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
H07V2-K 1 x 35
Nexans ref. 482031191
- Insulation colour: Pink 3015
- Conductor cross-section: 35 mm²
- Approximate weight: 330 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 144 A
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
TestEN 60332-1-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565
Suitable for installations in aboveground or built-in pipes or similar closed systems, in which the max. conductor temperature under normal usage conditions does not exceed 90°C. If installed in supply systems, the max. continuous operating temperature has to be 70°C. For fixed and protected installations in lighting and control devices, rated voltages up to 1000 V in AC or up to 750 V in DC landward are permitted. Contact with water is not permitted.
Reference Construction Products Regulation
305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: special 90°C PVC, TI3 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
H07V2-K LA TRIVENETA CAVI 2 IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania