H07V-R
Certifications and labels
H07V-R
For fixed laying in above-ground or built-in pipes or in similar closed systems.
Read moreH07V-R 1 x 1.5
Nexans ref. 015017101
- Construction type: 1 x 1,5
- Insulation colour: Black 9005
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017102
- Construction type: 1 x 1,5
- Insulation colour: Blue 5015
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017103
- Construction type: 1 x 1,5
- Insulation colour: Grey 7001
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017104
- Construction type: 1 x 1,5
- Insulation colour: Brown 8016
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017105
- Construction type: 1 x 1,5
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017106
- Construction type: 1 x 1,5
- Insulation colour: Red 3000
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017107
- Construction type: 1 x 1,5
- Insulation colour: White 9010
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017108
- Construction type: 1 x 1,5
- Insulation colour: Light blue 5012
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017109
- Construction type: 1 x 1,5
- Insulation colour: Orange 2003
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017112
- Construction type: 1 x 1,5
- Insulation colour: Yellow 1021
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017144
- Construction type: 1 x 1,5
- Insulation colour: Grey 7035
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 1.5
Nexans ref. 015017148
- Construction type: 1 x 1,5
- Insulation colour: Brown 8007
- Average insulation thickness: 0.7 mm
- Conductor cross-section: 1.5 mm²
- Maximum outer diameter: 3.3 mm
- Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
- Perm. current rating in pipe/air 30° C: 16 A
H07V-R 1 x 2.5
Nexans ref. 015019101
- Construction type: 1 x 2,5
- Insulation colour: Black 9005
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019102
- Construction type: 1 x 2,5
- Insulation colour: Blue 5015
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019103
- Construction type: 1 x 2,5
- Insulation colour: Grey 7001
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019105
- Construction type: 1 x 2,5
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019106
- Construction type: 1 x 2,5
- Insulation colour: Red 3000
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019108
- Construction type: 1 x 2,5
- Insulation colour: Light blue 5012
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019112
- Construction type: 1 x 2,5
- Insulation colour: Yellow 1021
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019144
- Construction type: 1 x 2,5
- Insulation colour: Grey 7035
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 2.5
Nexans ref. 015019148
- Construction type: 1 x 2,5
- Insulation colour: Brown 8007
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 2.5 mm²
- Maximum outer diameter: 4.0 mm
- Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
- Perm. current rating in pipe/air 30° C: 20 A
H07V-R 1 x 4
Nexans ref. 015021101
- Construction type: 1 x 4
- Insulation colour: Black 9005
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021102
- Construction type: 1 x 4
- Insulation colour: Blue 5015
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021103
- Construction type: 1 x 4
- Insulation colour: Grey 7001
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021105
- Construction type: 1 x 4
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021106
- Construction type: 1 x 4
- Insulation colour: Red 3000
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021108
- Construction type: 1 x 4
- Insulation colour: Light blue 5012
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021112
- Construction type: 1 x 4
- Insulation colour: Yellow 1021
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 4
Nexans ref. 015021148
- Construction type: 1 x 4
- Insulation colour: Brown 8007
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 4 mm²
- Maximum outer diameter: 4.6 mm
- Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
- Perm. current rating in pipe/air 30° C: 25 A
H07V-R 1 x 6
Nexans ref. 015023101
- Construction type: 1 x 6
- Insulation colour: Black 9005
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023102
- Construction type: 1 x 6
- Insulation colour: Blue 5015
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023103
- Construction type: 1 x 6
- Insulation colour: Grey 7001
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023105
- Construction type: 1 x 6
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023106
- Construction type: 1 x 6
- Insulation colour: Red 3000
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023108
- Construction type: 1 x 6
- Insulation colour: Light blue 5012
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023112
- Construction type: 1 x 6
- Insulation colour: Yellow 1021
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 6
Nexans ref. 015023148
- Construction type: 1 x 6
- Insulation colour: Brown 8007
- Average insulation thickness: 0.8 mm
- Conductor cross-section: 6 mm²
- Maximum outer diameter: 5.2 mm
- Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
- Perm. current rating in pipe/air 30° C: 36 A
H07V-R 1 x 10
Nexans ref. 015025101
- Construction type: 1 x 10
- Insulation colour: Black 9005
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025102
- Construction type: 1 x 10
- Insulation colour: Blue 5015
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025103
- Construction type: 1 x 10
- Insulation colour: Grey 7001
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025105
- Construction type: 1 x 10
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025106
- Construction type: 1 x 10
- Insulation colour: Red 3000
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025108
- Construction type: 1 x 10
- Insulation colour: Light blue 5012
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025112
- Construction type: 1 x 10
- Insulation colour: Yellow 1021
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025148
- Construction type: 1 x 10
- Insulation colour: Brown 8007
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025149
- Construction type: 1 x 10
- Insulation colour: Brown 8003
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 10
Nexans ref. 015025185
- Construction type: 1 x 10
- Insulation colour: Green 6018
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 10 mm²
- Maximum outer diameter: 6.7 mm
- Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
- Perm. current rating in pipe/air 30° C: 50 A
H07V-R 1 x 16
Nexans ref. 015027101
- Construction type: 1 x 16
- Insulation colour: Black 9005
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027102
- Construction type: 1 x 16
- Insulation colour: Blue 5015
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027105
- Construction type: 1 x 16
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027106
- Construction type: 1 x 16
- Insulation colour: Red 3000
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027107
- Construction type: 1 x 16
- Insulation colour: White 9010
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027108
- Construction type: 1 x 16
- Insulation colour: Light blue 5012
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027148
- Construction type: 1 x 16
- Insulation colour: Brown 8007
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 16
Nexans ref. 015027149
- Construction type: 1 x 16
- Insulation colour: Brown 8003
- Average insulation thickness: 1.0 mm
- Conductor cross-section: 16 mm²
- Maximum outer diameter: 7.8 mm
- Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
- Perm. current rating in pipe/air 30° C: 68 A
H07V-R 1 x 25
Nexans ref. 015029101
- Construction type: 1 x 25
- Insulation colour: Black 9005
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 25
Nexans ref. 015029102
- Construction type: 1 x 25
- Insulation colour: Blue 5015
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 25
Nexans ref. 015029105
- Construction type: 1 x 25
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 25
Nexans ref. 015029106
- Construction type: 1 x 25
- Insulation colour: Red 3000
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 25
Nexans ref. 015029108
- Construction type: 1 x 25
- Insulation colour: Light blue 5012
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 25
Nexans ref. 015029148
- Construction type: 1 x 25
- Insulation colour: Brown 8007
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 25 mm²
- Maximum outer diameter: 9.7 mm
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm. current rating in pipe/air 30° C: 89 A
H07V-R 1 x 35
Nexans ref. 015031101
- Construction type: 1 x 35
- Insulation colour: Black 9005
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031102
- Construction type: 1 x 35
- Insulation colour: Blue 5015
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031103
- Construction type: 1 x 35
- Insulation colour: Grey 7001
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031105
- Construction type: 1 x 35
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031106
- Construction type: 1 x 35
- Insulation colour: Red 3000
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031108
- Construction type: 1 x 35
- Insulation colour: Light blue 5012
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 35
Nexans ref. 015031149
- Construction type: 1 x 35
- Insulation colour: Brown 8003
- Average insulation thickness: 1.2 mm
- Conductor cross-section: 35 mm²
- Maximum outer diameter: 10.9 mm
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm. current rating in pipe/air 30° C: 110 A
H07V-R 1 x 50
Nexans ref. 015033101
- Construction type: 1 x 50
- Insulation colour: Black 9005
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Maximum outer diameter: 12.8 mm
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-R 1 x 50
Nexans ref. 015033105
- Construction type: 1 x 50
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Maximum outer diameter: 12.8 mm
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-R 1 x 50
Nexans ref. 015033107
- Construction type: 1 x 50
- Insulation colour: White 9010
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Maximum outer diameter: 12.8 mm
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-R 1 x 50
Nexans ref. 015033108
- Construction type: 1 x 50
- Insulation colour: Light blue 5012
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 50 mm²
- Maximum outer diameter: 12.8 mm
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm. current rating in pipe/air 30° C: 134 A
H07V-R 1 x 70
Nexans ref. 015035101
- Construction type: 1 x 70
- Insulation colour: Black 9005
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Maximum outer diameter: 14.6 mm
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-R 1 x 70
Nexans ref. 015035102
- Construction type: 1 x 70
- Insulation colour: Blue 5015
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Maximum outer diameter: 14.6 mm
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-R 1 x 70
Nexans ref. 015035103
- Construction type: 1 x 70
- Insulation colour: Grey 7001
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Maximum outer diameter: 14.6 mm
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-R 1 x 70
Nexans ref. 015035105
- Construction type: 1 x 70
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Maximum outer diameter: 14.6 mm
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-R 1 x 70
Nexans ref. 015035148
- Construction type: 1 x 70
- Insulation colour: Brown 8007
- Average insulation thickness: 1.4 mm
- Conductor cross-section: 70 mm²
- Maximum outer diameter: 14.6 mm
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm. current rating in pipe/air 30° C: 171 A
H07V-R 1 x 95
Nexans ref. 015037101
- Construction type: 1 x 95
- Insulation colour: Black 9005
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Maximum outer diameter: 17.1 mm
- Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-R 1 x 95
Nexans ref. 015037105
- Construction type: 1 x 95
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Maximum outer diameter: 17.1 mm
- Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
- Perm. current rating in pipe/air 30° C: 207 A
H07V-R 1 x 120
Nexans ref. 015039101
- Construction type: 1 x 120
- Insulation colour: Black 9005
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
H07V-R 1 x 120
Nexans ref. 015039102
- Construction type: 1 x 120
- Insulation colour: Blue 5015
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
H07V-R 1 x 120
Nexans ref. 015039105
- Construction type: 1 x 120
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Maximum outer diameter: 18.8 mm
- Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
- Perm. current rating in pipe/air 30° C: 239 A
H07V-R 1 x 150
Nexans ref. 015041101
- Construction type: 1 x 150
- Insulation colour: Black 9005
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Maximum outer diameter: 20.9 mm
- Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
H07V-R 1 x 150
Nexans ref. 015041103
- Construction type: 1 x 150
- Insulation colour: Grey 7001
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Maximum outer diameter: 20.9 mm
- Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
H07V-R 1 x 150
Nexans ref. 015041105
- Construction type: 1 x 150
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 1.8 mm
- Conductor cross-section: 150 mm²
- Maximum outer diameter: 20.9 mm
- Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
- Perm. current rating in pipe/air 30° C: 275 A
H07V-R 1 x 185
Nexans ref. 015043101
- Construction type: 1 x 185
- Insulation colour: Black 9005
- Average insulation thickness: 2.0 mm
- Conductor cross-section: 185 mm²
- Maximum outer diameter: 23.3 mm
- Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
- Perm. current rating in pipe/air 30° C: 314 A
H07V-R 1 x 185
Nexans ref. 015043105
- Construction type: 1 x 185
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 2.0 mm
- Conductor cross-section: 185 mm²
- Maximum outer diameter: 23.3 mm
- Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
- Perm. current rating in pipe/air 30° C: 314 A
H07V-R 1 x 240
Nexans ref. 015045101
- Construction type: 1 x 240
- Insulation colour: Black 9005
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Maximum outer diameter: 26.6 mm
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-R 1 x 240
Nexans ref. 015045102
- Construction type: 1 x 240
- Insulation colour: Blue 5015
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Maximum outer diameter: 26.6 mm
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-R 1 x 240
Nexans ref. 015045103
- Construction type: 1 x 240
- Insulation colour: Grey 7001
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Maximum outer diameter: 26.6 mm
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-R 1 x 240
Nexans ref. 015045105
- Construction type: 1 x 240
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Maximum outer diameter: 26.6 mm
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-R 1 x 240
Nexans ref. 015045148
- Construction type: 1 x 240
- Insulation colour: Brown 8007
- Average insulation thickness: 2.2 mm
- Conductor cross-section: 240 mm²
- Maximum outer diameter: 26.6 mm
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm. current rating in pipe/air 30° C: 369 A
H07V-R 1 x 300
Nexans ref. 015047101
- Construction type: 1 x 300
- Insulation colour: Black 9005
- Average insulation thickness: 2.4 mm
- Conductor cross-section: 300 mm²
- Maximum outer diameter: 29.6 mm
- Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
- Perm. current rating in pipe/air 30° C: 425 A
H07V-R 1 x 300
Nexans ref. 015047105
- Construction type: 1 x 300
- Insulation colour: Green/Yellow 1021/6018
- Average insulation thickness: 2.4 mm
- Conductor cross-section: 300 mm²
- Maximum outer diameter: 29.6 mm
- Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
- Perm. current rating in pipe/air 30° C: 425 A
Description
Description
Standards
-
ProductEN 50525-2-31; LVD 2014/35/EU
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565
For fixed laying in above-ground or built-in pipes or in similar closed systems. Cable suitable for protected installation in lighting and control appliances for voltage up to 1000 V in a.c. or up to 750 V in d.c. landward. Contact with water is not permitted.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 6 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 2, stranded wire, plain copper
- Insulation: PVC, TI1 quality
- Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, green/yellow.
Permissible current rating values and notes
• The current ratings refer to 3 active conductors.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
6491X LA TRIVENETA CAVI H07V-R IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania