H05Z-K

Products

H05Z-K 1 x 0.5

Nexans ref. 004011101

  • Insulation colour: Black 9005
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011102

  • Insulation colour: Blue 5015
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011103

  • Insulation colour: Grey 7001
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011105

  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011107

  • Insulation colour: White 9010
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011108

  • Insulation colour: Light blue 5012
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011109

  • Insulation colour: Orange 2003
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011110

  • Insulation colour: Purple 4005
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011112

  • Insulation colour: Yellow 1021
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011116

  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011148

  • Insulation colour: Brown 8007
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011185

  • Insulation colour: Green 6018
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011191

  • Insulation colour: Pink 3015
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011195

  • Insulation colour: Red
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.5

Nexans ref. 004011539

  • Insulation colour: White / Red
  • Conductor cross-section: 0.5 mm²
  • Approximate weight: 8 kg/km
  • Conductor diameter: 0.9 mm
  • Maximum outer diameter: 2.6 mm
  • Max. DC resistance of the conductor at 20°C: 39 Ohm/km
  • Perm. current rating in pipe/air 30° C: 3 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013101

  • Insulation colour: Black 9005
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013102

  • Insulation colour: Blue 5015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013103

  • Insulation colour: Grey 7001
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013105

  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013107

  • Insulation colour: White 9010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013108

  • Insulation colour: Light blue 5012
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013109

  • Insulation colour: Orange 2003
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013110

  • Insulation colour: Purple 4005
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013112

  • Insulation colour: Yellow 1021
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013116

  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013148

  • Insulation colour: Brown 8007
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013149

  • Insulation colour: Brown 8007
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013185

  • Insulation colour: Green 6018
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013191

  • Insulation colour: Pink 3015
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013195

  • Insulation colour: Red
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013416

  • Insulation colour: Dark blue 5010 / White
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 0.75

Nexans ref. 004013539

  • Insulation colour: White / Red
  • Conductor cross-section: 0.75 mm²
  • Approximate weight: 6 kg/km
  • Conductor diameter: 1.1 mm
  • Maximum outer diameter: 2.8 mm
  • Max. DC resistance of the conductor at 20°C: 26 Ohm/km
  • Perm. current rating in pipe/air 30° C: 6 A

 

H05Z-K 1 x 1

Nexans ref. 004015101

  • Insulation colour: Black 9005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015102

  • Insulation colour: Blue 5015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015103

  • Insulation colour: Grey 7001
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015105

  • Insulation colour: Green/Yellow 1021/6018
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015107

  • Insulation colour: White 9010
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015108

  • Insulation colour: Light blue 5012
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015109

  • Insulation colour: Orange 2003
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015110

  • Insulation colour: Purple 4005
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015112

  • Insulation colour: Yellow 1021
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015116

  • Insulation colour: Dark blue 5010
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015148

  • Insulation colour: Brown 8007
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015149

  • Insulation colour: Brown 8007
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015185

  • Insulation colour: Green 6018
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015191

  • Insulation colour: Pink 3015
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015195

  • Insulation colour: Red
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

H05Z-K 1 x 1

Nexans ref. 004015539

  • Insulation colour: White / Red
  • Conductor cross-section: 1 mm²
  • Approximate weight: 10 kg/km
  • Conductor diameter: 1.3 mm
  • Maximum outer diameter: 2.9 mm
  • Max. DC resistance of the conductor at 20°C: 19.5 Ohm/km
  • Perm. current rating in pipe/air 30° C: 10 A

 

Description

Description

Standards

  • Product
    EN 50525-3-31

Use and installation

Reference Guide EN 50565
For environments containing large number of people (schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment) when it is necessary to protect against the emission of fumes and corrosive gases in case of fire. The presence of water in contact with cable is not acceptable.
For fixed laying in above-ground or builtin pipes only if used for signalling or control circuits.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: -5°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: LS0H cross-linked elastomer, EI5 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet, white, yellow, green, green/yellow. 
    As two-colour: any combination

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Copper
Insulation
LS0H cross-linked elastomer
Halogen free
IEC 60754-1
Conductor flexibility
Class 5

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Average insulation thickness
0.6 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-3 Cat. C
Short-circuit max. conductor temperature
250 °C
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum bending radius, static (XD)
4
Minimum installation temperature
-5 °C
Minimum operating temperature
-20 °C

Resources

Resources

Documentation

Selling & delivery Information

H05Z-K [company] IEMMEQU ◄HAR► [year]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close