H05VV5-F 2 x 1

Description

Description

Standards

  • Product
    EN 50525-2-51; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Reference Guide EN 50565
Mobile laying: suitable for interconnecting of parts of machines used for manufacturing purposes including machine tools. The cable may be allowed to move once installed, particularly for the reposition, maintenance, adjustment and inspection of machines, provided that the cable is not mechanically stressed during movement.
For applications requiring resistance to general purpose mineral oils.
Contamination by hydrocarbons, acids, and alkalis shall be avoided and the cables shall be protected against mechanical damage.
Use inside buildings, where the cables are not required to move in use, installation in conduit, trunking etc. is advised. Use outdoor is allowed for temporary periods of short duration.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
Good flexibility and resistance to industrial lubrificants

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times of the cable diameter for mobile use, 4 times for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use

Description

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: PVC, TI2 quality
  • Sheath: special PVC, TM5 quality, oil resistance
  • Colour: grey RAL 7001

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Sheath colour
Grey RAL 7001
Conductor flexibility
Flexible class 5
Conductor material
Plain copper
Core identification
Black cores with white numbers
Insulation
PVC
Outer sheath
PVC
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
56 kg/km
Maximum outer diameter
7.5 mm
Number of cores
2
Average insulation thickness
0.6 mm
Average sheath thickness
0.8 mm
Conductor cross-section
1 mm²
Conductor diameter
1.3 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V
Max. DC resistance of the conductor at 20°C
19.5 Ohm/km
Perm. current rating in pipe/air 30° C
10 A

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
15 N/mm2

Usage characteristics

Usage characteristics

Length
- m
Packaging
Short-circuit max. conductor temperature
150 °C
Flame retardant
EN 60332-1-2
Weather resistance
Good
Chemical resistance
Accidental
Water proof
Good
Dynamic bending factor
6 (xD)
Maximum operating temperature
60 °C
Minimum bending radius, static (XD)
4
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking

H05VV5-F [form.] IEMMEQU ◄HAR► RoHS CE [y/ww]

Declaration of Performance

  • Declaration of Performance n° : 068403001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 2479 - L.S. FIRE TESTING INSTITUTE
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close