2YSLCYK-J / 2YSLCY-J

Products

2YSLCY-J - 4G1,5

Nexans ref. 401063025

  • Construction type: 4G1,5
  • Sheath colour: Transparent
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 11.1 mm
  • Capacity at 50Hz - core/core: 70 µF / km
  • Capacity at 50Hz - core/screen: 110 µF / km
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 18 A

 

2YSLCY-J - 4G10

Nexans ref. 401071025

  • Construction type: 4G10
  • Sheath colour: Transparent
  • Approximate weight: 650 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.7 mm
  • Capacity at 50Hz - core/core: 120 µF / km
  • Capacity at 50Hz - core/screen: 200 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 60 A

 

2YSLCY-J - 4G120

Nexans ref. 401685025

  • Construction type: 4G120
  • Sheath colour: Transparent
  • Approximate weight: 5295 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 47.3 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 276 A

 

2YSLCY-J - 4G150

Nexans ref. 401687025

  • Construction type: 4G150
  • Sheath colour: Transparent
  • Approximate weight: 6590 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 2.6 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 52.4 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 319 A

 

2YSLCY-J - 4G16

Nexans ref. 401073025

  • Construction type: 4G16
  • Sheath colour: Transparent
  • Approximate weight: 870 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 21.4 mm
  • Capacity at 50Hz - core/core: 140 µF / km
  • Capacity at 50Hz - core/screen: 230 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 80 A

 

2YSLCY-J - 4G185

Nexans ref. 401689025

  • Construction type: 4G185
  • Sheath colour: Transparent
  • Approximate weight: 7990 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 2.7 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 57.2 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 364 A

 

2YSLCY-J - 4G2,5

Nexans ref. 401065025

  • Construction type: 4G2,5
  • Sheath colour: Transparent
  • Approximate weight: 225 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 12.6 mm
  • Capacity at 50Hz - core/core: 80 µF / km
  • Capacity at 50Hz - core/screen: 130 µF / km
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 25 A

 

2YSLCY-J - 4G240

Nexans ref. 401691025

  • Construction type: 4G240
  • Sheath colour: Transparent
  • Approximate weight: 10180 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 2.9 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 63.7 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 430 A

 

2YSLCY-J - 4G25

Nexans ref. 401075025

  • Construction type: 4G25
  • Sheath colour: Transparent
  • Approximate weight: 1275 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 25.2 mm
  • Capacity at 50Hz - core/core: 120 µF / km
  • Capacity at 50Hz - core/screen: 211 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 101 A

 

2YSLCY-J - 4G35

Nexans ref. 401077025

  • Construction type: 4G35
  • Sheath colour: Transparent
  • Approximate weight: 1750 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 28.1 mm
  • Capacity at 50Hz - core/core: 150 µF / km
  • Capacity at 50Hz - core/screen: 260 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 126 A

 

2YSLCY-J - 4G4

Nexans ref. 401067025

  • Construction type: 4G4
  • Sheath colour: Transparent
  • Approximate weight: 310 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 13.8 mm
  • Capacity at 50Hz - core/core: 90 µF / km
  • Capacity at 50Hz - core/screen: 150 µF / km
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 34 A

 

2YSLCY-J - 4G50

Nexans ref. 401079025

  • Construction type: 4G50
  • Sheath colour: Transparent
  • Approximate weight: 2415 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 33.1 mm
  • Capacity at 50Hz - core/core: 190 µF / km
  • Capacity at 50Hz - core/screen: 320 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 153 A

 

2YSLCY-J - 4G6

Nexans ref. 401069025

  • Construction type: 4G6
  • Sheath colour: Transparent
  • Approximate weight: 405 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.2 mm
  • Capacity at 50Hz - core/core: 90 µF / km
  • Capacity at 50Hz - core/screen: 150 µF / km
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 43 A

 

2YSLCY-J - 4G70

Nexans ref. 401081025

  • Construction type: 4G70
  • Sheath colour: Transparent
  • Approximate weight: 3220 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 37.4 mm
  • Capacity at 50Hz - core/core: 190 µF / km
  • Capacity at 50Hz - core/screen: 320 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 196 A

 

2YSLCY-J - 4G95

Nexans ref. 401083025

  • Construction type: 4G95
  • Sheath colour: Transparent
  • Approximate weight: 4225 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 42.4 mm
  • Capacity at 50Hz - core/core: 250 µF / km
  • Capacity at 50Hz - core/screen: 410 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 238 A

 

2YSLCYK-J - 4G1,5

Nexans ref. 401063001

  • Construction type: 4G1,5
  • Sheath colour: Black
  • Approximate weight: 180 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 11.1 mm
  • Capacity at 50Hz - core/core: 70 µF / km
  • Capacity at 50Hz - core/screen: 110 µF / km
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 18 A

 

2YSLCYK-J - 4G10

Nexans ref. 401071001

  • Construction type: 4G10
  • Sheath colour: Black
  • Approximate weight: 650 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.7 mm
  • Capacity at 50Hz - core/core: 120 µF / km
  • Capacity at 50Hz - core/screen: 200 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 60 A

 

2YSLCYK-J - 4G120

Nexans ref. 401685001

  • Construction type: 4G120
  • Sheath colour: Black
  • Approximate weight: 5295 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 47.3 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 276 A

 

2YSLCYK-J - 4G150

Nexans ref. 401687001

  • Construction type: 4G150
  • Sheath colour: Black
  • Approximate weight: 6590 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 2.6 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 52.4 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 319 A

 

2YSLCYK-J - 4G16

Nexans ref. 401073001

  • Construction type: 4G16
  • Sheath colour: Black
  • Approximate weight: 870 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 21.4 mm
  • Capacity at 50Hz - core/core: 140 µF / km
  • Capacity at 50Hz - core/screen: 230 µF / km
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 80 A

 

2YSLCYK-J - 4G185

Nexans ref. 401689001

  • Construction type: 4G185
  • Sheath colour: Black
  • Approximate weight: 7990 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 2.7 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 57.2 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 364 A

 

2YSLCYK-J - 4G2,5

Nexans ref. 401065001

  • Construction type: 4G2,5
  • Sheath colour: Black
  • Approximate weight: 225 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 12.6 mm
  • Capacity at 50Hz - core/core: 80 µF / km
  • Capacity at 50Hz - core/screen: 130 µF / km
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 25 A

 

2YSLCYK-J - 4G240

Nexans ref. 401691001

  • Construction type: 4G240
  • Sheath colour: Black
  • Approximate weight: 10180 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 2.9 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 63.7 mm
  • Capacity at 50Hz - core/core: - µF / km
  • Capacity at 50Hz - core/screen: - µF / km
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 430 A

 

2YSLCYK-J - 4G25

Nexans ref. 401075001

  • Construction type: 4G25
  • Sheath colour: Black
  • Approximate weight: 1275 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 25.2 mm
  • Capacity at 50Hz - core/core: 120 µF / km
  • Capacity at 50Hz - core/screen: 211 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 101 A

 

2YSLCYK-J - 4G35

Nexans ref. 401077001

  • Construction type: 4G35
  • Sheath colour: Black
  • Approximate weight: 1750 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 28.1 mm
  • Capacity at 50Hz - core/core: 150 µF / km
  • Capacity at 50Hz - core/screen: 260 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 126 A

 

2YSLCYK-J - 4G4

Nexans ref. 401067001

  • Construction type: 4G4
  • Sheath colour: Black
  • Approximate weight: 310 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 13.8 mm
  • Capacity at 50Hz - core/core: 90 µF / km
  • Capacity at 50Hz - core/screen: 150 µF / km
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 34 A

 

2YSLCYK-J - 4G50

Nexans ref. 401079001

  • Construction type: 4G50
  • Sheath colour: Black
  • Approximate weight: 2415 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 33.1 mm
  • Capacity at 50Hz - core/core: 190 µF / km
  • Capacity at 50Hz - core/screen: 320 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 153 A

 

2YSLCYK-J - 4G6

Nexans ref. 401069001

  • Construction type: 4G6
  • Sheath colour: Black
  • Approximate weight: 405 kg/km
  • Average insulation thickness: 0.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.2 mm
  • Capacity at 50Hz - core/core: 90 µF / km
  • Capacity at 50Hz - core/screen: 150 µF / km
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 43 A

 

2YSLCYK-J - 4G70

Nexans ref. 401081001

  • Construction type: 4G70
  • Sheath colour: Black
  • Approximate weight: 3220 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 37.4 mm
  • Capacity at 50Hz - core/core: 190 µF / km
  • Capacity at 50Hz - core/screen: 320 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 196 A

 

2YSLCYK-J - 4G95

Nexans ref. 401083001

  • Construction type: 4G95
  • Sheath colour: Black
  • Approximate weight: 4225 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 42.4 mm
  • Capacity at 50Hz - core/core: 250 µF / km
  • Capacity at 50Hz - core/screen: 410 µF / km
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 238 A

 

Description

Description

Standards

  • Product
    DIN VDE 0281 part 13; EN 50525-2-51; LVD 2014/35/EU

Use and installation method

Particularly recommended for motor power supply with frequency converters, when EMC performance is required. For dry, humid and wet conditions. Suitable for indoor static laying. Suitable for outdoor static laying (only 2YSLCYK-J).


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Good UV resistance (only 2YSLCYK-J)
Good resistance to oils and industrial greases.
Good resistance to low temperatures

 

Installation conditions

  • Minimum installation temperature: - 5°C
  • Recommended minimum bending radius: 8 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: polyethylene PE
  • Core wrapping: polyester foil
  • Screen:
  1. aluminium polyester foil
  2. tinned copper braid (coverage 75 ± 5%)
  • Sheath: PVC compound
  • Colour:
    • black (2YSLCYK-J)
    • transparent (2YSLCY-J)

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Core identification
Black, brown, grey, green/yellow
Insulation
PE
Outer sheath
PVC compound
Screen
Aluminium polyester foil + tinned copper braid (coverage 75 ± 5%)
With Green/Yellow core
Yes

Dimensional characteristics

Dimensional characteristics

Number of cores
4

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
8 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
-5 °C
Minimum operating temperature
-40 °C
Short-circuit max. conductor temperature
150 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking

LA TRIVENETA CAVI  2YSLCY(K)-J [form.] 0,6/1 kV [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close