07BQ-F 1 x 25

Description

Description

Standards

  • Product
    EN 50525-2-21; HD 22.10; LVD 2014/35/EU
  • Test
    EN 50267-2-2; IEC 60332-1; IEC 60754-1; IEC 60754-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565:
They can be used both indoors and outdoors, in dry, damp or wet conditions. Suitable for heavy-duty uses and to power industrial and farm machinery. For connections undergoing moderate mechanical stresses, such as those in power tools (drills, circular saws, electrical home appliances) and heaters, as long as they do not touch hot parts and are not exposed to heat radiation. Avoid skin contact if they are used at high operating temperatures. Suitable to be used for fixed installations on temporary building fronts and workmen’s shelter at work sites. Suitable up to 1000 V A.C. for fixed installations and duly shielded (in ducts and equipment). Not suitable for underground laying, even if shielded.

 

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Good resistance to mechanical stress and abrasion.
Good flexibility and behaviour at low temperatures.
Good resistance to UV (ISO 4892-2).
Absence of halogens. Sea water resistant.

Installation conditions

  • Minimum installation temperature: -40°C
  • Recommended minimum bending radius: ~6 times the cable diameter for mobile use, 4 times for static use
  • Recommended maximum tensile stress: 15 N/mm² of the cross-section of the copper for mobile use, 50 N/mm² for static use.

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: EPR rubber compound, quality EI6 (thicknesses according to IEC 60502-1)
  • Filler (optional): LS0H rubber, penetrating between the cores (only in multi-core cables)
  • Sheath: LS0H TMPU polyurethane
  • Colour: orange

LS0H = Low Smoke Zero Halogen

 

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Construction type
1x25
Conductor material
Plain copper
Conductor shape
Circular
Conductor flexibility
Flexible class 5
Insulation
EPR rubber compound
Outer sheath
TMPU polyurethane
Halogen free
Yes
Lead free
Yes
Core identification
Black
Sheath colour
Orange

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
25 mm²
Conductor diameter
6.2 mm
Average insulation thickness
1.4 mm
Approximate weight
305 kg/km
Maximum outer diameter
11.6 mm

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
0.78 Ohm/km
Perm current rating in air 30°C
135 A
Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength dynamic
15 N/mm2
Maximum tensile strength static
50 N/mm2
Mechanical resistance to impacts
Good

Usage characteristics

Usage characteristics

Length
- m
Minimum bending radius, static (XD)
4
Packaging
-
Minimum installation temperature
-40 °C
Maximum operating temperature
90 °C
Short-circuit max. conductor temperature
250 °C
Chemical resistance
Good
Oil resistance
Yes
Weather resistance
Good
Dynamic bending factor
6 (xD)
Minimum operating temperature
-60 °C

Resources

Resources

Documentation

Selling & delivery Information

LTC 07BQ-F [form.] Eca [order number] [year] Made in Italy [metric]

Declaration of Performance

  • Declaration of Performance n° : 116114001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close