H07Z1-U Dca

Products

H07Z1-U Dca - 1 x 1.5

Nexans ref.

  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 3.2 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm. current rating in pipe/air 30° C: 16 A

 

H07Z1-U Dca - 1 x 2.5

Nexans ref.

  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 3.9 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A

 

H07Z1-U Dca - 1 x 4

Nexans ref.

  • Conductor cross-section: 4 mm²
  • Approximate weight: 44 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 4.4 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm. current rating in pipe/air 30° C: 25 A

 

Description

Description

Standards

  • Product
    EN 50525-3-31
  • Test
    CEI 20-22/3

Use and installation method

Suitable for environments containing a large number of people, when special fire performances are necessary or where local conditions or regulations require increased levels of public safety, a low level of smoke emission, toxic and corrosive gases. Suitable for fixed protected installations in lighting and control gear for voltages up to 1000 V a.c. or up to 750 V d.c. to earth. For installations in surface-mounted or embedded conduits or similar closed systems. It can be installed in bunches. The presence of water in contact with cable is not acceptable.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
 

Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping

 

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 1, solid, plain copper
  • Insulation: LS0H termoplastic, TI7 quality
  • Colour: black, blue, brown, grey, red, white, green/yellow.
  • LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
LS0H thermoplastic
Halogen free
IEC 60754-1
Conductor flexibility
Solid class 1

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Short-circuit max. conductor temperature
160 °C
Smoke density
IEC 61034
Gases corrosivity
IEC 60754-2
Bending factor when laying
6 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C

Resources

Resources

Documentation

HAR Certification pdf — 181.5 kB

Selling & delivery Information

Marking

H07Z1-U TYPE 2 [company] IEMMEQU ◄HAR► [year]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close