FE0 D

Products

FE0 D - 2 x 1,5

Nexans ref. 124069144

  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 69 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 6.6 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 22 A
  • Perm. current rating in pipe/air 30° C: 16 A

 

FE0 D - 3 G1,5

Nexans ref. 124121044

  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 84 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 18 A
  • Perm. current rating in pipe/air 30° C: 15 A

 

FE0 D - 4G 1,5

Nexans ref. 124174044

  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 110 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 7.7 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 18 A
  • Perm. current rating in pipe/air 30° C: 15 A

 

FE0 D - 5G1,5

Nexans ref. 124225044

  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 120 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 8.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 18 A
  • Perm. current rating in pipe/air 30° C: 15 A

 

FE0 D - 6 x 1,5

Nexans ref.

  • Number of cores: 6
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 145 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 9.0 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 12 A
  • Perm. current rating in pipe/air 30° C: 10 A

 

FE0 D - 8 x 1,5

Nexans ref.

  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 210 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 10.1 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 10 A
  • Perm. current rating in pipe/air 30° C: 8 A

 

FE0 D - 10 x 1,5

Nexans ref.

  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 240 kg/km
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 11.8 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 10 A
  • Perm. current rating in pipe/air 30° C: 8 A

 

FE0 D - 2 x 2,5

Nexans ref. 124072144

  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 100 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 7.7 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 30 A
  • Perm. current rating in pipe/air 30° C: 23 A

 

FE0 D - 3 G 2,5

Nexans ref. 124123044

  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 125 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 8.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 25 A
  • Perm. current rating in pipe/air 30° C: 20 A

 

FE0 D - 4G2,5

Nexans ref. 124175044

  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 155 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 8.9 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 25 A
  • Perm. current rating in pipe/air 30° C: 20 A

 

FE0 D - 5G2,5

Nexans ref. 124227044

  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 185 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 9.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 25 A
  • Perm. current rating in pipe/air 30° C: 20 A

 

FE0 D - 7 x 2,5

Nexans ref.

  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 250 kg/km
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 10.5 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 16 A
  • Perm. current rating in pipe/air 30° C: 13 A

 

FE0 D - 3 G 4

Nexans ref. 124125044

  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Approximate weight: 180 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 9.4 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 34 A
  • Perm. current rating in pipe/air 30° C: 27 A

 

FE0 D - 4G4

Nexans ref. 124177044

  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Approximate weight: 225 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 10.2 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 34 A
  • Perm. current rating in pipe/air 30° C: 27 A

 

FE0 D - 5G4

Nexans ref. 124229044

  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Approximate weight: 275 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 11.1 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 34 A
  • Perm. current rating in pipe/air 30° C: 27 A

 

FE0 D - 7 x 4

Nexans ref.

  • Number of cores: 7
  • Conductor cross-section: 4 mm²
  • Approximate weight: 365 kg/km
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 12.0 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 22 A
  • Perm. current rating in pipe/air 30° C: 18 A

 

FE0 D - 1 x 6

Nexans ref. 124023044

  • Number of cores: 1
  • Conductor cross-section: 6 mm²
  • Approximate weight: 74 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 5.6 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 46 A
  • Perm. current rating in pipe/air 30° C: 36 A

 

FE0 D - 3G 6

Nexans ref. 124127044

  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Approximate weight: 250 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 10.7 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 43 A
  • Perm. current rating in pipe/air 30° C: 34 A

 

FE0 D - 4G6

Nexans ref. 124179044

  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Approximate weight: 320 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 11.8 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 43 A
  • Perm. current rating in pipe/air 30° C: 34 A

 

FE0 D - 5G6

Nexans ref. 124231044

  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Approximate weight: 385 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 13.0 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 43 A
  • Perm. current rating in pipe/air 30° C: 34 A

 

FE0 D - 7 x 6

Nexans ref.

  • Number of cores: 7
  • Conductor cross-section: 6 mm²
  • Approximate weight: 520 kg/km
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 14.0 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 28 A
  • Perm. current rating in pipe/air 30° C: 22 A

 

FE0 D - 1 x 10

Nexans ref. 124025044

  • Number of cores: 1
  • Conductor cross-section: 10 mm²
  • Approximate weight: 125 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 7.2 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 50 A

 

FE0 D - 5G10

Nexans ref. 124233044

  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Approximate weight: 665 kg/km
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 60 A
  • Perm. current rating in pipe/air 30° C: 46 A

 

FE0 D - 1 x 16

Nexans ref. 124027044

  • Number of cores: 1
  • Conductor cross-section: 16 mm²
  • Approximate weight: 185 kg/km
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 8.2 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 85 A
  • Perm. current rating in pipe/air 30° C: 68 A

 

FE0 D - 1 x 25

Nexans ref. 124029044

  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Approximate weight: 275 kg/km
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 9.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 114 A
  • Perm. current rating in pipe/air 30° C: 89 A

 

FE0 D - 1 x 35

Nexans ref. 124031044

  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Approximate weight: 370 kg/km
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 10.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 143 A
  • Perm. current rating in pipe/air 30° C: 110 A

 

FE0 D - 1 x 50

Nexans ref. 124033044

  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Approximate weight: 495 kg/km
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 12.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 174 A
  • Perm. current rating in pipe/air 30° C: 134 A

 

Description

Description

Standards

  • Product
    EN 60228; LVD 2014/35/EU; SEV TPV-008
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Recommended in places where is necessary to protect against the emission of fumes, toxic and corrosive gases in case of fire. Underground installation is not permitted even if protected.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor:
    • Class 1, solid, plain copper (cross-section ≤ 6 mm2)
    • Class 2, stranded wire, plain copper (cross-section ≥ 10 mm2)
  • Insulation: polyethylene
  • Filler: LS0H thermoplastic
  • Sheath: LS0H thermoplastic compound
  • Colour: white or grey

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor shape
-
Core identification
-
Halogen free
Yes
Material of filler / inner sheath
Halogen free thermoplastic material

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
LA TRIVENETA CAVI FE0 D [form.] [core identif.] Dca-s2,d2,a2 halogenfrei 0,6/1kV [traceability] [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close