FG16OH2R16-0,6/1 kV
Certifications and labels
FG16OH2R16-0,6/1 kV
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Read moreFG16OH2R16-0,6/1 kV 10G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 340 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 18.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
- Perm current rating in air 30°C: 13 A
- Perm. current rating in pipe/air 30° C: 13 A
- Perm. current rating in pipe/buried 20° C: 18 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 10G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 462 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 20.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
- Perm current rating in air 30°C: 18 A
- Perm. current rating in pipe/air 30° C: 18 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 12G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 380 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 19.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
- Perm current rating in air 30°C: 11 A
- Perm. current rating in pipe/air 30° C: 11 A
- Perm. current rating in pipe/buried 20° C: 14 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 12G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 530 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 21.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
- Perm current rating in air 30°C: 14 A
- Perm. current rating in pipe/air 30° C: 14 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 16G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 480 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 21.1 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
- Perm current rating in air 30°C: 11 A
- Perm. current rating in pipe/air 30° C: 11 A
- Perm. current rating in pipe/buried 20° C: 14 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 16G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 670 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 23.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
- Perm current rating in air 30°C: 14 A
- Perm. current rating in pipe/air 30° C: 14 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 19G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 535 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 22.1 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
- Perm current rating in air 30°C: 9 A
- Perm. current rating in pipe/air 30° C: 9 A
- Perm. current rating in pipe/buried 20° C: 13 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 19G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 755 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 24.5 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
- Perm current rating in air 30°C: 12 A
- Perm. current rating in pipe/air 30° C: 12 A
- Perm. current rating in pipe/buried 20° C: 16 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 2 x 1,5
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 170 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 12.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
- Perm. current rating in pipe/air 30° C: 22 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: 28 A
FG16OH2R16-0,6/1 kV 2 x 10
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 455 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 18.2 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
- Perm. current rating in pipe/air 30° C: 69 A
- Perm. current rating in pipe/buried 20° C: 70 A
- Permissible current rating buried 20°C: 80 A
FG16OH2R16-0,6/1 kV 2 x 16
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 620 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 20.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
- Perm. current rating in pipe/air 30° C: 91 A
- Perm. current rating in pipe/buried 20° C: 91 A
- Permissible current rating buried 20°C: 105 A
FG16OH2R16-0,6/1 kV 2 x 2,5
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 205 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 13.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
- Perm. current rating in pipe/air 30° C: 30 A
- Perm. current rating in pipe/buried 20° C: 32 A
- Permissible current rating buried 20°C: 37 A
FG16OH2R16-0,6/1 kV 2 x 25
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 885 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 24.0 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
- Perm. current rating in pipe/air 30° C: 119 A
- Perm. current rating in pipe/buried 20° C: 118 A
- Permissible current rating buried 20°C: 135 A
FG16OH2R16-0,6/1 kV 2 x 35
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 1165 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 26.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 185 A
- Perm. current rating in pipe/air 30° C: 140 A
- Perm. current rating in pipe/buried 20° C: 144 A
- Permissible current rating buried 20°C: 166 A
FG16OH2R16-0,6/1 kV 2 x 4
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 270 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 14.9 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
- Perm. current rating in pipe/air 30° C: 40 A
- Perm. current rating in pipe/buried 20° C: 41 A
- Permissible current rating buried 20°C: 48 A
FG16OH2R16-0,6/1 kV 2 x 50
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 1620 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 30.5 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 225 A
- Perm. current rating in pipe/air 30° C: 175 A
- Perm. current rating in pipe/buried 20° C: 178 A
- Permissible current rating buried 20°C: 205 A
FG16OH2R16-0,6/1 kV 2 x 6
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 325 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 16.1 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
- Perm. current rating in pipe/air 30° C: 51 A
- Perm. current rating in pipe/buried 20° C: 52 A
- Permissible current rating buried 20°C: 60 A
FG16OH2R16-0,6/1 kV 2 x 70
Nexans ref.
- Core identification: Blue, brown
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 2190 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 34.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 289 A
- Perm. current rating in pipe/air 30° C: 221 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 250 A
FG16OH2R16-0,6/1 kV 24G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 640 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 25.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 24
- Max. DC resistance of the conductor at 20°C: 13.5 Ohm/km
- Perm current rating in air 30°C: 9 A
- Perm. current rating in pipe/air 30° C: 9 A
- Perm. current rating in pipe/buried 20° C: 13 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 24G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 915 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 28.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 24
- Max. DC resistance of the conductor at 20°C: 8.1 Ohm/km
- Perm current rating in air 30°C: 12 A
- Perm. current rating in pipe/air 30° C: 12 A
- Perm. current rating in pipe/buried 20° C: 16 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 3 x 1,5
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 185 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 19 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FG16OH2R16-0,6/1 kV 3 x 10
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 540 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 19.2 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FG16OH2R16-0,6/1 kV 3 x 120
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 4400 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 45.8 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Perm. current rating in pipe/air 30° C: 268 A
- Perm. current rating in pipe/buried 20° C: 252 A
- Permissible current rating buried 20°C: 290 A
FG16OH2R16-0,6/1 kV 3 x 150
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 5500 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 50.9 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
- Perm. current rating in pipe/air 30° C: 300 A
- Perm. current rating in pipe/buried 20° C: 294 A
- Permissible current rating buried 20°C: 332 A
FG16OH2R16-0,6/1 kV 3 x 16
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 745 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 21.5 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FG16OH2R16-0,6/1 kV 3 x 185
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 6680 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.4 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 56.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
- Perm. current rating in pipe/air 30° C: 340 A
- Perm. current rating in pipe/buried 20° C: 330 A
- Permissible current rating buried 20°C: 373 A
FG16OH2R16-0,6/1 kV 3 x 2,5
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 230 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 14.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FG16OH2R16-0,6/1 kV 3 x 25
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 1095 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 25.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FG16OH2R16-0,6/1 kV 3 x 35
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 1450 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 28.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FG16OH2R16-0,6/1 kV 3 x 4
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 305 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 15.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FG16OH2R16-0,6/1 kV 3 x 50
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 2010 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.9 mm
- Maximum outer diameter: 32.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Perm. current rating in pipe/air 30° C: 154 A
- Perm. current rating in pipe/buried 20° C: 149 A
- Permissible current rating buried 20°C: 172 A
FG16OH2R16-0,6/1 kV 3 x 6
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 380 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 16.9 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FG16OH2R16-0,6/1 kV 3 x 70
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 2745 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 36.8 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Perm. current rating in pipe/air 30° C: 194 A
- Perm. current rating in pipe/buried 20° C: 184 A
- Permissible current rating buried 20°C: 212 A
FG16OH2R16-0,6/1 kV 3 x 95
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 3455 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 41.2 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FG16OH2R16-0,6/1 kV 3x120+70
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 5120 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 48.3 mm
- Neutral conductor section (when smaller): 70 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Perm. current rating in pipe/air 30° C: 268 A
- Perm. current rating in pipe/buried 20° C: 252 A
- Permissible current rating buried 20°C: 290 A
FG16OH2R16-0,6/1 kV 3x150+95
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 6420 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.4 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 53.9 mm
- Neutral conductor section (when smaller): 95 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
- Perm. current rating in pipe/air 30° C: 300 A
- Perm. current rating in pipe/buried 20° C: 288 A
- Permissible current rating buried 20°C: 332 A
FG16OH2R16-0,6/1 kV 3x185+95
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 7630 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.5 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 58.8 mm
- Neutral conductor section (when smaller): 95 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
- Perm. current rating in pipe/air 30° C: 340 A
- Perm. current rating in pipe/buried 20° C: 324 A
- Permissible current rating buried 20°C: 373 A
FG16OH2R16-0,6/1 kV 3x240+150
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: Yes
- With smaller neutral conductor: Yes
- Approximate weight: 10090 kg/km
- Average insulation thickness: 1.7 mm
- Average sheath thickness: 2.7 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 66.9 mm
- Neutral conductor section (when smaller): 150 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 538 A
- Perm. current rating in pipe/air 30° C: 398 A
- Perm. current rating in pipe/buried 20° C: 382 A
- Permissible current rating buried 20°C: 439 A
FG16OH2R16-0,6/1 kV 3x35+25
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 1735 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 30.4 mm
- Neutral conductor section (when smaller): 25 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FG16OH2R16-0,6/1 kV 3x50+25
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 2270 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 33.6 mm
- Neutral conductor section (when smaller): 25 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Perm. current rating in pipe/air 30° C: 154 A
- Perm. current rating in pipe/buried 20° C: 149 A
- Permissible current rating buried 20°C: 172 A
FG16OH2R16-0,6/1 kV 3x70+35
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 3090 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 38.2 mm
- Neutral conductor section (when smaller): 35 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Perm. current rating in pipe/air 30° C: 194 A
- Perm. current rating in pipe/buried 20° C: 184 A
- Permissible current rating buried 20°C: 212 A
FG16OH2R16-0,6/1 kV 3x95+50
Nexans ref.
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: Yes
- Approximate weight: 3890 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: - mm
- Maximum outer diameter: 43.4 mm
- Neutral conductor section (when smaller): 50 mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FG16OH2R16-0,6/1 kV 4 x 1,5
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 210 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.1 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 19 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FG16OH2R16-0,6/1 kV 4 x 10
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 655 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 20.8 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FG16OH2R16-0,6/1 kV 4 x 120 (*)
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 5610 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.8 mm
- Maximum outer diameter: 50.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Perm. current rating in pipe/air 30° C: 268 A
- Perm. current rating in pipe/buried 20° C: 252 A
- Permissible current rating buried 20°C: 290 A
FG16OH2R16-0,6/1 kV 4 x 150 (*)
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 7050 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.5 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 56.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 399 A
- Perm. current rating in pipe/air 30° C: 300 A
- Perm. current rating in pipe/buried 20° C: 288 A
- Permissible current rating buried 20°C: 332 A
FG16OH2R16-0,6/1 kV 4 x 16
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 920 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 23.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FG16OH2R16-0,6/1 kV 4 x 185 (*)
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 8515 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.6 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 61.6 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 456 A
- Perm. current rating in pipe/air 30° C: 340 A
- Perm. current rating in pipe/buried 20° C: 324 A
- Permissible current rating buried 20°C: 373 A
FG16OH2R16-0,6/1 kV 4 x 2,5
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 265 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 15.3 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FG16OH2R16-0,6/1 kV 4 x 25
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 1360 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 27.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FG16OH2R16-0,6/1 kV 4 x 4
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 355 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 16.7 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FG16OH2R16-0,6/1 kV 4 x 6
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 450 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FG16OH2R16-0,6/1 kV 4 x 95 (*)
Nexans ref.
- Core identification: Blue, brown, black, grey
- With Green/Yellow core: No
- With smaller neutral conductor: No
- Approximate weight: 4435 kg/km
- Average insulation thickness: 1.1 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 12.2 mm
- Maximum outer diameter: 45.5 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FG16OH2R16-0,6/1 kV 5G1,5
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 245 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 15.1 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 19 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FG16OH2R16-0,6/1 kV 5G10
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 785 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 4.0 mm
- Maximum outer diameter: 22.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FG16OH2R16-0,6/1 kV 5G16
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 1110 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 25.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FG16OH2R16-0,6/1 kV 5G2,5
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 315 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 16.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FG16OH2R16-0,6/1 kV 5G25
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 1685 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.2 mm
- Maximum outer diameter: 30.5 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FG16OH2R16-0,6/1 kV 5G35
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 2235 kg/km
- Average insulation thickness: 0.9 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.4 mm
- Maximum outer diameter: 34.0 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FG16OH2R16-0,6/1 kV 5G4
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 415 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.5 mm
- Maximum outer diameter: 18.2 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FG16OH2R16-0,6/1 kV 5G6
Nexans ref.
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 540 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 19.8 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FG16OH2R16-0,6/1 kV 7G1,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 260 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 15.4 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 13 A
- Perm. current rating in pipe/air 30° C: 13 A
- Perm. current rating in pipe/buried 20° C: 18 A
- Permissible current rating buried 20°C: - A
FG16OH2R16-0,6/1 kV 7G2,5
Nexans ref.
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- With smaller neutral conductor: No
- Approximate weight: 381 kg/km
- Average insulation thickness: 0.7 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 2.0 mm
- Maximum outer diameter: 16.8 mm
- Neutral conductor section (when smaller): - mm²
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 18 A
- Perm. current rating in pipe/air 30° C: 18 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: - A
Description
Description
Standards
-
ProductCEI 20-13; CEI-UNEL 35324; CEI-UNEL 35328; IEC 60502-1
Use and installation methods
Reference Guidance CEI 20-67:
Cable suitable for energy supply in industry, building sites and construction industry, when is required protection from electromagnetic interference. For fixed wiring indoors and outdoors, even wet; for direct and indirect underground wiring. Suitable for installation at open air, on walls, metal structures, cable trays, pipes, wiring holders and similar devices. Suitable for bundle installations in environments at risk of fire.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. UV resistance.
Installation conditions
- Minimum installation temperature: 0°C
- Recommended minimum bending radius: 8 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: rubber compound, G16 quality
- Filler: thermoplastic, penetrating between the cores with function of inner sheath
- Screen: plain copper braid
- Sheath: PVC, R16 quality
- Colour: grey
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Selling & delivery Information
Marking
[company] FG16OH2R16 0,6/1 kV [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania