FG16(O)M16-0,6/1 kV

Products

FG16(O)M16-0,6/1 kV 1 x 10

Nexans ref. 167026113

  • Construction type: 1 x 10
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 175 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 10.9 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 80 A
  • Perm. current rating in pipe/air 30° C: 66 A
  • Perm. current rating in pipe/buried 20° C: 64 A
  • Permissible current rating buried 20°C: 73 A

 

FG16(O)M16-0,6/1 kV 1 x 120

Nexans ref. 167040113

  • Construction type: 1 x 120
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1340 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 22.4 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 400 A
  • Perm. current rating in pipe/air 30° C: 312 A
  • Perm. current rating in pipe/buried 20° C: 271 A
  • Permissible current rating buried 20°C: 312 A

 

FG16(O)M16-0,6/1 kV 1 x 150

Nexans ref. 167042113

  • Construction type: 1 x 150
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1635 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 24.8 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 464 A
  • Perm. current rating in pipe/air 30° C: 355 A
  • Perm. current rating in pipe/buried 20° C: 310 A
  • Permissible current rating buried 20°C: 356 A

 

FG16(O)M16-0,6/1 kV 1 x 16

Nexans ref. 167028113

  • Construction type: 1 x 16
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 11.4 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 107 A
  • Perm. current rating in pipe/air 30° C: 88 A
  • Perm. current rating in pipe/buried 20° C: 83 A
  • Permissible current rating buried 20°C: 96 A

 

FG16(O)M16-0,6/1 kV 1 x 185

Nexans ref. 167044113

  • Construction type: 1 x 185
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 1955 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.6 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 27.0 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 533 A
  • Perm. current rating in pipe/air 30° C: 417 A
  • Perm. current rating in pipe/buried 20° C: 343 A
  • Permissible current rating buried 20°C: 401 A

 

FG16(O)M16-0,6/1 kV 1 x 240

Nexans ref. 167046113

  • Construction type: 1 x 240
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 2495 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 1.7 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 30.2 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 634 A
  • Perm. current rating in pipe/air 30° C: 490 A
  • Perm. current rating in pipe/buried 20° C: 409 A
  • Permissible current rating buried 20°C: 471 A

 

FG16(O)M16-0,6/1 kV 1 x 25

Nexans ref. 167030113

  • Construction type: 1 x 25
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 340 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 13.2 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 141 A
  • Perm. current rating in pipe/air 30° C: 117 A
  • Perm. current rating in pipe/buried 20° C: 108 A
  • Permissible current rating buried 20°C: 124 A

 

FG16(O)M16-0,6/1 kV 1 x 300

Nexans ref. 167048113

  • Construction type: 1 x 300
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 3040 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 22.0 mm
  • Maximum outer diameter: 33.0 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
  • Perm current rating in air 30°C: 736 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 463 A
  • Permissible current rating buried 20°C: 533 A

 

FG16(O)M16-0,6/1 kV 1 x 35

Nexans ref. 167032113

  • Construction type: 1 x 35
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 440 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 14.6 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 176 A
  • Perm. current rating in pipe/air 30° C: 144 A
  • Perm. current rating in pipe/buried 20° C: 131 A
  • Permissible current rating buried 20°C: 150 A

 

FG16(O)M16-0,6/1 kV 1 x 400 (*)

Nexans ref. 167050113

  • Construction type: 1 x 400 (*)
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 4010 kg/km
  • Average insulation thickness: 2.0 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 400 mm²
  • Conductor diameter: 25.1 mm
  • Maximum outer diameter: - mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
  • Perm current rating in air 30°C: 868 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 540 A
  • Permissible current rating buried 20°C: 621 A

 

FG16(O)M16-0,6/1 kV 1 x 50

Nexans ref. 167034113

  • Construction type: 1 x 50
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 590 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 16.4 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 216 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 162 A
  • Permissible current rating buried 20°C: 186 A

 

FG16(O)M16-0,6/1 kV 1 x 500 (*)

Nexans ref. 167051613

  • Construction type: 1 x 500 (*)
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 4960 kg/km
  • Average insulation thickness: 2.2 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 500 mm²
  • Conductor diameter: 28.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
  • Perm current rating in air 30°C: 998 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 540 A
  • Permissible current rating buried 20°C: 705 A

 

FG16(O)M16-0,6/1 kV 1 x 630 (*)

Nexans ref. 167052144

  • Construction type: 1 x 630 (*)
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 6645 kg/km
  • Average insulation thickness: 2.4 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 600 mm²
  • Conductor diameter: 32.8 mm
  • Maximum outer diameter: - mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
  • Perm current rating in air 30°C: 1151 A
  • Perm. current rating in pipe/air 30° C: - A
  • Perm. current rating in pipe/buried 20° C: 683 A
  • Permissible current rating buried 20°C: 785 A

 

FG16(O)M16-0,6/1 kV 1 x 70

Nexans ref. 167036113

  • Construction type: 1 x 70
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 795 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.4 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 18.3 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 279 A
  • Perm. current rating in pipe/air 30° C: 222 A
  • Perm. current rating in pipe/buried 20° C: 199 A
  • Permissible current rating buried 20°C: 229 A

 

FG16(O)M16-0,6/1 kV 1 x 95

Nexans ref. 167038113

  • Construction type: 1 x 95
  • Core identification: Black
  • With Green/Yellow core: No
  • Approximate weight: 995 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.5 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 20.4 mm
  • Number of cores: 1
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 342 A
  • Perm. current rating in pipe/air 30° C: 269 A
  • Perm. current rating in pipe/buried 20° C: 234 A
  • Permissible current rating buried 20°C: 270 A

 

FG16(O)M16-0,6/1 kV 10G1.5

Nexans ref. 167349013

  • Construction type: 10G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 365 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 18.7 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 365 A
  • Perm. current rating in pipe/air 30° C: 13 A
  • Perm. current rating in pipe/buried 20° C: 18 A
  • Permissible current rating buried 20°C: 12 A

 

FG16(O)M16-0,6/1 kV 10G2.5

Nexans ref. 167351013

  • Construction type: 10G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 395 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 20.6 mm
  • Number of cores: 10
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 395 A
  • Perm. current rating in pipe/air 30° C: 18 A
  • Perm. current rating in pipe/buried 20° C: 24 A
  • Permissible current rating buried 20°C: 16 A

 

FG16(O)M16-0,6/1 kV 12G1.5

Nexans ref. 167373013

  • Construction type: 12G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 410 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 19.3 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 410 A
  • Perm. current rating in pipe/air 30° C: 11 A
  • Perm. current rating in pipe/buried 20° C: 14 A
  • Permissible current rating buried 20°C: 10 A

 

FG16(O)M16-0,6/1 kV 12G2.5

Nexans ref. 167375013

  • Construction type: 12G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 445 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 21.3 mm
  • Number of cores: 12
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 445 A
  • Perm. current rating in pipe/air 30° C: 14 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 12 A

 

FG16(O)M16-0,6/1 kV 16G1.5

Nexans ref. 167421013

  • Construction type: 16G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 510 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 21.1 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 510 A
  • Perm. current rating in pipe/air 30° C: 11 A
  • Perm. current rating in pipe/buried 20° C: 14 A
  • Permissible current rating buried 20°C: 10 A

 

FG16(O)M16-0,6/1 kV 16G2.5

Nexans ref. 167423013

  • Construction type: 16G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 545 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 23.3 mm
  • Number of cores: 16
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 545 A
  • Perm. current rating in pipe/air 30° C: 14 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 12 A

 

FG16(O)M16-0,6/1 kV 19G1.5

Nexans ref. 167469013

  • Construction type: 19G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 580 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 22.1 mm
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 13.4 Ohm/km
  • Perm current rating in air 30°C: 580 A
  • Perm. current rating in pipe/air 30° C: 9 A
  • Perm. current rating in pipe/buried 20° C: 13 A
  • Permissible current rating buried 20°C: 8 A

 

FG16(O)M16-0,6/1 kV 19G2.5

Nexans ref. 167471013

  • Construction type: 19G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 615 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 24.5 mm
  • Number of cores: 19
  • Max. DC resistance of the conductor at 20°C: 8.06 Ohm/km
  • Perm current rating in air 30°C: 615 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 16 A
  • Permissible current rating buried 20°C: 10 A

 

FG16(O)M16-0,6/1 kV 2 x 1.5

Nexans ref. 167069113

  • Construction type: 2 x 1,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 140 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.0 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Perm. current rating in pipe/air 30° C: 22 A
  • Perm. current rating in pipe/buried 20° C: 25 A
  • Permissible current rating buried 20°C: 28 A

 

FG16(O)M16-0,6/1 kV 2 x 10

Nexans ref. 167077113

  • Construction type: 2 x 10
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 390 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 17.3 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 86 A
  • Perm. current rating in pipe/air 30° C: 69 A
  • Perm. current rating in pipe/buried 20° C: 70 A
  • Permissible current rating buried 20°C: 80 A

 

FG16(O)M16-0,6/1 kV 2 x 16

Nexans ref. 167079113

  • Construction type: 2 x 16
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 610 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 19.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 115 A
  • Perm. current rating in pipe/air 30° C: 91 A
  • Perm. current rating in pipe/buried 20° C: 91 A
  • Permissible current rating buried 20°C: 105 A

 

FG16(O)M16-0,6/1 kV 2 x 2.5

Nexans ref. 167071113

  • Construction type: 2 x 2,5
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 175 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.0 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Perm. current rating in pipe/air 30° C: 30 A
  • Perm. current rating in pipe/buried 20° C: 32 A
  • Permissible current rating buried 20°C: 37 A

 

FG16(O)M16-0,6/1 kV 2 x 25

Nexans ref. 167081113

  • Construction type: 2 x 25
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 880 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 23.0 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 149 A
  • Perm. current rating in pipe/air 30° C: 119 A
  • Perm. current rating in pipe/buried 20° C: 118 A
  • Permissible current rating buried 20°C: 135 A

 

FG16(O)M16-0,6/1 kV 2 x 35

Nexans ref. 167083113

  • Construction type: 2 x 35
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 1180 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 27.7 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 185 A
  • Perm. current rating in pipe/air 30° C: 140 A
  • Perm. current rating in pipe/buried 20° C: 144 A
  • Permissible current rating buried 20°C: 166 A

 

FG16(O)M16-0,6/1 kV 2 x 4

Nexans ref. 167073113

  • Construction type: 2 x 4
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 220 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.2 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Perm. current rating in pipe/air 30° C: 40 A
  • Perm. current rating in pipe/buried 20° C: 41 A
  • Permissible current rating buried 20°C: 48 A

 

FG16(O)M16-0,6/1 kV 2 x 50

Nexans ref. 167085113

  • Construction type: 2 x 50
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 1590 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 29.3 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 225 A
  • Perm. current rating in pipe/air 30° C: 175 A
  • Perm. current rating in pipe/buried 20° C: 178 A
  • Permissible current rating buried 20°C: 205 A

 

FG16(O)M16-0,6/1 kV 2 x 6

Nexans ref. 167075113

  • Construction type: 2 x 6
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 280 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 15.4 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Perm. current rating in pipe/air 30° C: 51 A
  • Perm. current rating in pipe/buried 20° C: 52 A
  • Permissible current rating buried 20°C: 60 A

 

FG16(O)M16-0,6/1 kV 2 x 70

Nexans ref. 167087113

  • Construction type: 2 x 70
  • Core identification: Blue, brown
  • With Green/Yellow core: No
  • Approximate weight: 2140 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 33.1 mm
  • Number of cores: 2
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 289 A
  • Perm. current rating in pipe/air 30° C: 221 A
  • Perm. current rating in pipe/buried 20° C: 219 A
  • Permissible current rating buried 20°C: 252 A

 

FG16(O)M16-0,6/1 kV 24G1.5

Nexans ref. 167517013

  • Construction type: 24G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 700 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 25.4 mm
  • Number of cores: 24
  • Max. DC resistance of the conductor at 20°C: 13.5 Ohm/km
  • Perm current rating in air 30°C: 700 A
  • Perm. current rating in pipe/air 30° C: 9 A
  • Perm. current rating in pipe/buried 20° C: 13 A
  • Permissible current rating buried 20°C: 8 A

 

FG16(O)M16-0,6/1 kV 24G2.5

Nexans ref. 167519013

  • Construction type: 24G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 750 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 28.3 mm
  • Number of cores: 24
  • Max. DC resistance of the conductor at 20°C: 8.1 Ohm/km
  • Perm current rating in air 30°C: 750 A
  • Perm. current rating in pipe/air 30° C: 12 A
  • Perm. current rating in pipe/buried 20° C: 16 A
  • Permissible current rating buried 20°C: 10 A

 

FG16(O)M16-0,6/1 kV 3G1.5

Nexans ref. 167121013

  • Construction type: 3G1,5
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: No
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 12.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 19 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

FG16(O)M16-0,6/1 kV 3G10

Nexans ref. 167129013

  • Construction type: 3G10
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 480 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 18.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A
  • Permissible current rating buried 20°C: 67 A

 

FG16(O)M16-0,6/1 kV 3G120

Nexans ref. 167143013

  • Construction type: 3G120
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 4360 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 44.4 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Perm. current rating in pipe/air 30° C: 268 A
  • Perm. current rating in pipe/buried 20° C: 252 A
  • Permissible current rating buried 20°C: 290 A

 

FG16(O)M16-0,6/1 kV 3G150

Nexans ref. 167145013

  • Construction type: 3G150
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 5420 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 49.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 399 A
  • Perm. current rating in pipe/air 30° C: 300 A
  • Perm. current rating in pipe/buried 20° C: 288 A
  • Permissible current rating buried 20°C: 332 A

 

FG16(O)M16-0,6/1 kV 3G16

Nexans ref. 167131013

  • Construction type: 3G16
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 745 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 20.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A
  • Permissible current rating buried 20°C: 88 A

 

FG16(O)M16-0,6/1 kV 3G185

Nexans ref. 167147013

  • Construction type: 3G185
  • Core identification: Brown, black, grey
  • With Green/Yellow core: Yes
  • Approximate weight: 6570 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 55.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 456 A
  • Perm. current rating in pipe/air 30° C: 340 A
  • Perm. current rating in pipe/buried 20° C: 324 A
  • Permissible current rating buried 20°C: 373 A

 

FG16(O)M16-0,6/1 kV 3G2.5

Nexans ref. 167123013

  • Construction type: 3G2,5
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: No
  • Approximate weight: 200 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 13.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

FG16(O)M16-0,6/1 kV 3G240

Nexans ref. 167149013

  • Construction type: 3G240
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 8495 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 2.6 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 61.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Perm. current rating in pipe/air 30° C: 398 A
  • Perm. current rating in pipe/buried 20° C: 382 A
  • Permissible current rating buried 20°C: 439 A

 

FG16(O)M16-0,6/1 kV 3G25

Nexans ref. 167133013

  • Construction type: 3G25
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1080 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 24.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 99 A
  • Permissible current rating buried 20°C: 113 A

 

FG16(O)M16-0,6/1 kV 3G35

Nexans ref. 167135013

  • Construction type: 3G35
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1465 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 27.3 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)M16-0,6/1 kV 3G4

Nexans ref. 167125013

  • Construction type: 3G4
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 260 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 14.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

FG16(O)M16-0,6/1 kV 3G50

Nexans ref. 167137013

  • Construction type: 3G50
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1990 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 31.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)M16-0,6/1 kV 3G6

Nexans ref. 167127013

  • Construction type: 3G6
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 16.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

FG16(O)M16-0,6/1 kV 3G70

Nexans ref. 167139013

  • Construction type: 3G70
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2720 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 35.6 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)M16-0,6/1 kV 3G95

Nexans ref. 167141013

  • Construction type: 3G95
  • Core identification: Blue, brown, black, green/yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3430 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 40.0 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)M16-0,6/1 kV 3x120+70

Nexans ref. 167197313

  • Construction type: 3x120+1x70
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 5060 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.2 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: 46.9 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Perm. current rating in pipe/air 30° C: 268 A
  • Perm. current rating in pipe/buried 20° C: 252 A
  • Permissible current rating buried 20°C: 290 A

 

FG16(O)M16-0,6/1 kV 3x150+95

Nexans ref. 167199313

  • Construction type: 3x150+1x95
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 6320 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 52.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 399 A
  • Perm. current rating in pipe/air 30° C: 300 A
  • Perm. current rating in pipe/buried 20° C: 288 A
  • Permissible current rating buried 20°C: 332 A

 

FG16(O)M16-0,6/1 kV 3x185+95

Nexans ref. 167199213

  • Construction type: 3x185+1x95
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 7430 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.5 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 57.3 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm current rating in air 30°C: 456 A
  • Perm. current rating in pipe/air 30° C: 340 A
  • Perm. current rating in pipe/buried 20° C: 324 A
  • Permissible current rating buried 20°C: 373 A

 

FG16(O)M16-0,6/1 kV 3x240+150

Nexans ref. 167201213

  • Construction type: 3x240+1x150
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 9950 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 2.7 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.5 mm
  • Maximum outer diameter: 65.5 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Perm. current rating in pipe/air 30° C: 398 A
  • Perm. current rating in pipe/buried 20° C: 382 A
  • Permissible current rating buried 20°C: 439 A

 

FG16(O)M16-0,6/1 kV 3x35+25

Nexans ref. 167187313

  • Construction type: 3x35+1x25
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 1730 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 29.2 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)M16-0,6/1 kV 3x50+25

Nexans ref. 167189313

  • Construction type: 3x50+1x25
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 2230 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 32.4 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)M16-0,6/1 kV 3x70+35

Nexans ref. 167191313

  • Construction type: 3x70+1x35
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 3045 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.9 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 37.0 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)M16-0,6/1 kV 3x95+50

Nexans ref. 167195313

  • Construction type: 3x95+1x70
  • Core identification: Blue, brown, black, grey
  • With Green/Yellow core: No
  • Approximate weight: 3930 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: 42.0 mm
  • Number of cores: 3
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)M16-0,6/1 kV 4G 1.5

Nexans ref. 167173013

  • Construction type: 4G1,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 185 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 13.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 19 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

FG16(O)M16-0,6/1 kV 4G10

Nexans ref. 167181013

  • Construction type: 4G10
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 600 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 19.8 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A
  • Permissible current rating buried 20°C: 67 A

 

FG16(O)M16-0,6/1 kV 4G16

Nexans ref. 167183013

  • Construction type: 4G16
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 910 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 22.4 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A
  • Permissible current rating buried 20°C: 88 A

 

FG16(O)M16-0,6/1 kV 4G2.5

Nexans ref. 167175013

  • Construction type: 4G2,5
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 240 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 14.6 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

FG16(O)M16-0,6/1 kV 4G25

Nexans ref. 167185013

  • Construction type: 4G25
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1300 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 26.8 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 99 A
  • Permissible current rating buried 20°C: 113 A

 

FG16(O)M16-0,6/1 kV 4G35 (*)

Nexans ref. 167187013

  • Construction type: 4G35 (*)
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1875 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)M16-0,6/1 kV 4G4

Nexans ref. 167177013

  • Construction type: 4G4
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 280 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 16.0 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

FG16(O)M16-0,6/1 kV 4G50 (*)

Nexans ref. 167189013

  • Construction type: 4G50 (*)
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2590 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)M16-0,6/1 kV 4G6

Nexans ref. 167179013

  • Construction type: 4G6
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 405 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 17.5 mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

FG16(O)M16-0,6/1 kV 4G70 (*)

Nexans ref. 167191013

  • Construction type: 4G70 (*)
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3685 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)M16-0,6/1 kV 4G95 (*)

Nexans ref. 167193013

  • Construction type: 4G95 (*)
  • Core identification: Brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 4485 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 4
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)M16-0,6/1 kV 5G1.5

Nexans ref. 167225013

  • Construction type: 5G1,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 225 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 14.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Perm. current rating in pipe/air 30° C: 19 A
  • Perm. current rating in pipe/buried 20° C: 20 A
  • Permissible current rating buried 20°C: 23 A

 

FG16(O)M16-0,6/1 kV 5G10

Nexans ref. 167233013

  • Construction type: 5G10
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 750 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 4.0 mm
  • Maximum outer diameter: 21.5 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Perm. current rating in pipe/air 30° C: 60 A
  • Perm. current rating in pipe/buried 20° C: 58 A
  • Permissible current rating buried 20°C: 67 A

 

FG16(O)M16-0,6/1 kV 5G120 *

Nexans ref. 167247013

  • Construction type: 5G120 (*)
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 6800 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 2.4 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 13.8 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Perm. current rating in pipe/air 30° C: 268 A
  • Perm. current rating in pipe/buried 20° C: 252 A
  • Permissible current rating buried 20°C: 290 A

 

FG16(O)M16-0,6/1 kV 5G150 *

Nexans ref. 167249013

  • Construction type: 5G150 (*)
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 8400 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 2.6 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm current rating in air 30°C: 399 A
  • Perm. current rating in pipe/air 30° C: 300 A
  • Perm. current rating in pipe/buried 20° C: 288 A
  • Permissible current rating buried 20°C: 332 A

 

FG16(O)M16-0,6/1 kV 5G16

Nexans ref. 167235013

  • Construction type: 5G16
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1100 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 24.4 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Perm. current rating in pipe/air 30° C: 80 A
  • Perm. current rating in pipe/buried 20° C: 76 A
  • Permissible current rating buried 20°C: 88 A

 

FG16(O)M16-0,6/1 kV 5G2.5

Nexans ref. 167227013

  • Construction type: 5G2,5
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 290 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 15.6 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 32 A
  • Perm. current rating in pipe/air 30° C: 26 A
  • Perm. current rating in pipe/buried 20° C: 27 A
  • Permissible current rating buried 20°C: 30 A

 

FG16(O)M16-0,6/1 kV 5G25

Nexans ref. 167237013

  • Construction type: 5G25
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 1630 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 29.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Perm. current rating in pipe/air 30° C: 105 A
  • Perm. current rating in pipe/buried 20° C: 99 A
  • Permissible current rating buried 20°C: 113 A

 

FG16(O)M16-0,6/1 kV 5G35

Nexans ref. 167239013

  • Construction type: 5G35
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 2205 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.4 mm
  • Maximum outer diameter: 32.8 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Perm. current rating in pipe/air 30° C: 128 A
  • Perm. current rating in pipe/buried 20° C: 121 A
  • Permissible current rating buried 20°C: 139 A

 

FG16(O)M16-0,6/1 kV 5G4

Nexans ref. 167229013

  • Construction type: 5G4
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 385 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 17.3 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Perm. current rating in pipe/air 30° C: 35 A
  • Perm. current rating in pipe/buried 20° C: 34 A
  • Permissible current rating buried 20°C: 39 A

 

FG16(O)M16-0,6/1 kV 5G50

Nexans ref. 167241013

  • Construction type: 5G50
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 3055 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 2.0 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.9 mm
  • Maximum outer diameter: 38.2 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Perm. current rating in pipe/air 30° C: 154 A
  • Perm. current rating in pipe/buried 20° C: 149 A
  • Permissible current rating buried 20°C: 172 A

 

FG16(O)M16-0,6/1 kV 5G6

Nexans ref. 167231013

  • Construction type: 5G6
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 500 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 18.9 mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Perm. current rating in pipe/air 30° C: 44 A
  • Perm. current rating in pipe/buried 20° C: 43 A
  • Permissible current rating buried 20°C: 50 A

 

FG16(O)M16-0,6/1 kV 5G70 *

Nexans ref. 167243013

  • Construction type: 5G70 (*)
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 4215 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.1 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Perm. current rating in pipe/air 30° C: 194 A
  • Perm. current rating in pipe/buried 20° C: 184 A
  • Permissible current rating buried 20°C: 212 A

 

FG16(O)M16-0,6/1 kV 5G95 *

Nexans ref. 167245013

  • Construction type: 5G95 (*)
  • Core identification: Blue, brown, black, grey, green / yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 5375 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 2.3 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.2 mm
  • Maximum outer diameter: - mm
  • Number of cores: 5
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Perm. current rating in pipe/air 30° C: 233 A
  • Perm. current rating in pipe/buried 20° C: 218 A
  • Permissible current rating buried 20°C: 251 A

 

FG16(O)M16-0,6/1 kV 7G1.5

Nexans ref. 167301013

  • Construction type: 7G1,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 275 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 15.4 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm current rating in air 30°C: 275 A
  • Perm. current rating in pipe/air 30° C: 13 A
  • Perm. current rating in pipe/buried 20° C: 18 A
  • Permissible current rating buried 20°C: 12 A

 

FG16(O)M16-0,6/1 kV 7G2.5

Nexans ref. 167303013

  • Construction type: 7G2,5
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 310 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 16.8 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm current rating in air 30°C: 310 A
  • Perm. current rating in pipe/air 30° C: 18 A
  • Perm. current rating in pipe/buried 20° C: 24 A
  • Permissible current rating buried 20°C: 16 A

 

FG16(O)M16-0,6/1 kV 7G4 (**)

Nexans ref. 167305013

  • Construction type: 7G4 (*)
  • Core identification: Black cores with white numbers + green/ yellow
  • With Green/Yellow core: Yes
  • Approximate weight: 520 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 20.0 mm
  • Number of cores: 7
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm current rating in air 30°C: 520 A
  • Perm. current rating in pipe/air 30° C: 27 A
  • Perm. current rating in pipe/buried 20° C: 30 A
  • Permissible current rating buried 20°C: 23 A

 

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35324; CEI-UNEL 35328; LVD 2014/35/EU
  • Test
    CEI 20-38
  • International
    EU Directive 2011/65/EU (RoHS)

Reference Guidance CEI 20-67:
Cable suitable for energy supply in public places of fire hazard such as schools, offices, theatres, exhibitions, libraries, hospitals, museums and hotels. For fixed wiring indoors and outdoors, even wet (AD7); for direct and indirect underground wiring. Suitable for installation at open air, on walls, metal structures, cable trays, pipes, wiring holders and similar devices. Suitable for bundle installations in environments at risk of fire.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Special features

Good resistance to oils, industrial greases and hydrocarbons. Good behaviour at low temperatures

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G16 quality
  • Filler: LS0H thermoplastic, penetrating between the cores
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: green

LS0H = Low Smoke Zero Halogen

Permissible current rating values and notes

Permissible current rating values are according to:
• Two conductors charged for two-core cables.
• 3 to 5 conductor cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0.8 m and the thermal resistivity of the soil is 1,0 K·m/W.
• The formations with "(*)" don't have the quality certification

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
Rubber
Material of filler / inner sheath
Thermoplastic material
Outer sheath
Thermoplastic compound
Sheath colour
Green

Dimensional characteristics

Dimensional characteristics

Neutral conductor section (when smaller)
- mm²

Electrical characteristics

Electrical characteristics

Maximum operating voltage DC
1800 V
Operating Voltage Vo DC
1500 V
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

CPR control pdf — 317.3 kB
CPR energy pdf — 579.7 kB

Selling & delivery Information

Marking
LA TRIVENETA CAVI  FG16(O)M16 0,6/1 kV [form.] Cca-s1b,d1,a1 IEMMEQU EFP [year] [traceability] [metric]
LA TRIVENETA CAVI  FG16(O)M16 0,6/1 kV [form.] Cca-s1b,d1,a1 [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close