RG26H1M16X SLIMPOWER PLUS HT105 - 12/20(24) kV
Certifications and labels
RG26H1M16X SLIMPOWER PLUS HT105 - 12/20(24) kV
Suitable for energy transmission between transformer rooms and big power users; mostly suitable for premises with fire risk, and places where appliances, electrical (switch) boxes and instruments are operating and whose safeguard is fundamental. For laying on air, into tube or open pass.
Read moreRG26H1M16X 12/20(24)kV - 3 x 1 x 120
Nexans ref. 586143106
- Approximate weight: 5535 kg/km
- Average insulation thickness: 30.4 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.0 mm
- Maximum outer diameter: 65.7 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.205 Ohm/km
- Capacity at 50Hz: 0.31 µF / km
- Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
- Perm current rating in air 30°C: 445 A
- Permissible current rating buried 20°C: 392 A
- Reactance at 50 Hz: 0.11 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 150
Nexans ref. 586145106
- Approximate weight: 6490 kg/km
- Average insulation thickness: 31.9 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 14.3 mm
- Maximum outer diameter: 69.0 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.166 Ohm/km
- Capacity at 50Hz: 0.34 µF / km
- Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
- Perm current rating in air 30°C: 506 A
- Permissible current rating buried 20°C: 440 A
- Reactance at 50 Hz: 0.11 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 185
Nexans ref. 586147106
- Approximate weight: 7640 kg/km
- Average insulation thickness: 33.8 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.0 mm
- Maximum outer diameter: 73.1 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.134 Ohm/km
- Capacity at 50Hz: 0.37 µF / km
- Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
- Perm current rating in air 30°C: 581 A
- Permissible current rating buried 20°C: 496 A
- Reactance at 50 Hz: 0.1 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 240
Nexans ref. 586149106
- Approximate weight: 9490 kg/km
- Average insulation thickness: 36.1 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 18.3 mm
- Maximum outer diameter: 77.9 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.102 Ohm/km
- Capacity at 50Hz: 0.41 µF / km
- Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
- Perm current rating in air 30°C: 688 A
- Permissible current rating buried 20°C: 574 A
- Reactance at 50 Hz: 0.1 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 25
Nexans ref. 586133106
- Approximate weight: 2455 kg/km
- Average insulation thickness: 24.3 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 5.9 mm
- Maximum outer diameter: 52.5 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.97 Ohm/km
- Capacity at 50Hz: 0.17 µF / km
- Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
- Perm current rating in air 30°C: 175 A
- Permissible current rating buried 20°C: 166 A
- Reactance at 50 Hz: 0.14 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 300
Nexans ref. 586151106
- Approximate weight: 11655 kg/km
- Average insulation thickness: 39.0 mm
- Conductor cross-section: 300 mm²
- Conductor diameter: 20.6 mm
- Maximum outer diameter: 84.3 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.083 Ohm/km
- Capacity at 50Hz: 0.46 µF / km
- Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
- Perm current rating in air 30°C: 790 A
- Permissible current rating buried 20°C: 647 A
- Reactance at 50 Hz: 0.095 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 35
Nexans ref. 586135106
- Approximate weight: 2820 kg/km
- Average insulation thickness: 25.4 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.0 mm
- Maximum outer diameter: 54.9 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.669 Ohm/km
- Capacity at 50Hz: 0.2 µF / km
- Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
- Perm current rating in air 30°C: 212 A
- Permissible current rating buried 20°C: 199 A
- Reactance at 50 Hz: 0.13 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 400
Nexans ref. 586153106
- Approximate weight: 14260 kg/km
- Average insulation thickness: 42.0 mm
- Conductor cross-section: 400 mm²
- Conductor diameter: 23.4 mm
- Maximum outer diameter: 90.8 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.066 Ohm/km
- Capacity at 50Hz: 0.49 µF / km
- Max. DC resistance of the conductor at 20°C: 0.047 Ohm/km
- Perm current rating in air 30°C: 914 A
- Permissible current rating buried 20°C: 730 A
- Reactance at 50 Hz: 0.093 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 50
Nexans ref. 586137106
- Approximate weight: 3200 kg/km
- Average insulation thickness: 26.1 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.1 mm
- Maximum outer diameter: 56.3 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.517 Ohm/km
- Capacity at 50Hz: 0.22 µF / km
- Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
- Perm current rating in air 30°C: 253 A
- Permissible current rating buried 20°C: 235 A
- Reactance at 50 Hz: 0.13 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 70
Nexans ref. 586139106
- Approximate weight: 3870 kg/km
- Average insulation thickness: 27.3 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 9.7 mm
- Maximum outer diameter: 58.9 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.358 Ohm/km
- Capacity at 50Hz: 0.25 µF / km
- Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
- Perm current rating in air 30°C: 316 A
- Permissible current rating buried 20°C: 288 A
- Reactance at 50 Hz: 0.12 Ohm/km
RG26H1M16X 12/20(24)kV - 3 x 1 x 95
Nexans ref. 586141106
- Approximate weight: 4710 kg/km
- Average insulation thickness: 28.8 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.4 mm
- Maximum outer diameter: 62.2 mm
- A.C. Conductor resistance at 105 °C and 50 Hz: 0.258 Ohm/km
- Capacity at 50Hz: 0.29 µF / km
- Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
- Perm current rating in air 30°C: 385 A
- Permissible current rating buried 20°C: 345 A
- Reactance at 50 Hz: 0.11 Ohm/km
Description
Description
Standards
-
ProductCEI 20-13; CEI-UNEL 35334; HD 620; IEC 60502-2
Use and installation method
Suitable for energy transmission between transformer rooms and big power users; mostly suitable for premises with fire risk, and places where appliances, electrical (switch) boxes and instruments are operating and whose safeguard is fundamental. For laying on air, into tube or open pass.
In case of UV exposure, appropriate protection is required.
Can be laid underground, complying with art. 4.3.11 of CEI 11-17 standard.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
The cable is suitable for the supply of electricity in buildings and other civil engineering works.
Installation conditions
- Minimum installation temperature: 0°C
- Recommended minimum bending radius: 21 times the cable diameter
- Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper
Construction
- Bundled three-core cables, insulated with HEPR rubber of G26 quality, with reduced thickness and maximum operating temperature of 105°C.
- In case of high temperature is allowed a 10% overload in continuous operation and/or higher margins in critical situations than traditional cables.
- Conductor: class 2, compact stranded wire, plain copper
- Semiconductor layer: extruded
- Insulation: rubber compound, G26 quality, Pb free (HD 620 DIH 2)
- Semiconductor layer: extruded, cold stripping
- Screen: plain copper wires with helically wounded copper tape
- Sheath: LS0H thermoplastic, M16 quality
- Colour: red
- LS0H = Low Smoke Zero Halogen
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
Pb free LA TRIVENETA CAVI RG26H1M16 SLIMPOWER PLUS HT105 12/20 kV Cca-s1b,d1,a1 [form] [year] [traceability] [metric] FASE 1/2/3
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania