FR-N1X1G1

Products

FR-N1X1G1 - 1 x 1,5

Nexans ref.

  • Maximum outer diameter: 6.6 mm
  • Number of cores: 1
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 24 A
  • Permissible current rating buried 20°C: 31 A

 

FR-N1X1G1 - 1 x 2,5

Nexans ref.

  • Maximum outer diameter: 7.0 mm
  • Number of cores: 1
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 60 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 33 A
  • Permissible current rating buried 20°C: 41 A

 

FR-N1X1G1 - 1 x 4

Nexans ref.

  • Maximum outer diameter: 7.6 mm
  • Number of cores: 1
  • Conductor cross-section: 4 mm²
  • Approximate weight: 80 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 2.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 45 A
  • Permissible current rating buried 20°C: 53 A

 

FR-N1X1G1 - 1 x 6

Nexans ref.

  • Maximum outer diameter: 8.2 mm
  • Number of cores: 1
  • Conductor cross-section: 6 mm²
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 3.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 58 A
  • Permissible current rating buried 20°C: 66 A

 

FR-N1X1G1 - 1 x 10

Nexans ref.

  • Maximum outer diameter: 9.2 mm
  • Number of cores: 1
  • Conductor cross-section: 10 mm²
  • Approximate weight: 150 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 4.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 80 A
  • Permissible current rating buried 20°C: 87 A

 

FR-N1X1G1 - 1 x 16

Nexans ref.

  • Maximum outer diameter: 10.5 mm
  • Number of cores: 1
  • Conductor cross-section: 16 mm²
  • Approximate weight: 220 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 107 A
  • Permissible current rating buried 20°C: 113 A

 

FR-N1X1G1 - 1 x 25

Nexans ref. 069029113

  • Maximum outer diameter: 12.5 mm
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Approximate weight: 325 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 6.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 138 A
  • Permissible current rating buried 20°C: 144 A

 

FR-N1X1G1 - 1 x 35

Nexans ref. 069031113

  • Maximum outer diameter: 13.5 mm
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Approximate weight: 440 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 169 A
  • Permissible current rating buried 20°C: 174 A

 

FR-N1X1G1 - 1 x 50

Nexans ref. 069033113

  • Maximum outer diameter: 15.0 mm
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Approximate weight: 585 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 8.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 207 A
  • Permissible current rating buried 20°C: 206 A

 

FR-N1X1G1 - 1 x 70

Nexans ref. 069035113

  • Maximum outer diameter: 17.0 mm
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Approximate weight: 805 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.09 mm
  • Conductor diameter: 9.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 268 A
  • Permissible current rating buried 20°C: 354 A

 

FR-N1X1G1 - 1 x 95

Nexans ref. 069037113

  • Maximum outer diameter: 19.0 mm
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Approximate weight: 1100 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.18 mm
  • Conductor diameter: 11.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 328 A
  • Permissible current rating buried 20°C: 301 A

 

FR-N1X1G1 - 1 x 120

Nexans ref. 069039113

  • Maximum outer diameter: 21.0 mm
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Approximate weight: 1385 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.18 mm
  • Conductor diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 382 A
  • Permissible current rating buried 20°C: 343 A

 

FR-N1X1G1 - 1 x 150

Nexans ref. 069041113

  • Maximum outer diameter: 23.0 mm
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Approximate weight: 1700 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.26 mm
  • Conductor diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 441 A
  • Permissible current rating buried 20°C: 387 A

 

FR-N1X1G1 - 1 x 185

Nexans ref. 069043113

  • Maximum outer diameter: 25.5 mm
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Approximate weight: 2120 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.26 mm
  • Conductor diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 506 A
  • Permissible current rating buried 20°C: 434 A

 

FR-N1X1G1 - 1 x 240

Nexans ref. 069045113

  • Maximum outer diameter: 28.5 mm
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Approximate weight: 2910 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 1.35 mm
  • Conductor diameter: 18.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 599 A
  • Permissible current rating buried 20°C: 501 A

 

FR-N1X1G1 - 1 x 300

Nexans ref. 069047113

  • Maximum outer diameter: 31.0 mm
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Approximate weight: 3380 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 21.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 693 A
  • Permissible current rating buried 20°C: 565 A

 

FR-N1X1G1 - 2 x 1,5

Nexans ref. 069069113

  • Maximum outer diameter: 10.5 mm
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 130 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 26 A
  • Permissible current rating buried 20°C: 37 A

 

FR-N1X1G1 - 2 x 2,5

Nexans ref. 069071113

  • Maximum outer diameter: 11.5 mm
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 165 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 36 A
  • Permissible current rating buried 20°C: 48 A

 

FR-N1X1G1 - 2 x 4

Nexans ref. 069073113

  • Maximum outer diameter: 13.0 mm
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Approximate weight: 200 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 2.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 49 A
  • Permissible current rating buried 20°C: 63 A

 

FR-N1X1G1 - 2 x 6

Nexans ref. 069075113

  • Maximum outer diameter: 14.0 mm
  • Number of cores: 2
  • Conductor cross-section: 6 mm²
  • Approximate weight: 280 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 3.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 63 A
  • Permissible current rating buried 20°C: 80 A

 

FR-N1X1G1 - 2 x 10

Nexans ref. 069077113

  • Maximum outer diameter: 16.0 mm
  • Number of cores: 2
  • Conductor cross-section: 10 mm²
  • Approximate weight: 410 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 86 A
  • Permissible current rating buried 20°C: 104 A

 

FR-N1X1G1 - 2 x 16

Nexans ref. 069079113

  • Maximum outer diameter: 18.5 mm
  • Number of cores: 2
  • Conductor cross-section: 16 mm²
  • Approximate weight: 590 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 115 A
  • Permissible current rating buried 20°C: 136 A

 

FR-N1X1G1 - 2 x 25

Nexans ref. 069081113

  • Maximum outer diameter: 22.0 mm
  • Number of cores: 2
  • Conductor cross-section: 25 mm²
  • Approximate weight: 900 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 6.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 149 A
  • Permissible current rating buried 20°C: 173 A

 

FR-N1X1G1 - 2 x 35

Nexans ref. 069083113

  • Maximum outer diameter: 24.5 mm
  • Number of cores: 2
  • Conductor cross-section: 35 mm²
  • Approximate weight: 1135 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 185 A
  • Permissible current rating buried 20°C: 208 A

 

FR-N1X1G1 - 3G 1,5

Nexans ref. 069121013

  • Maximum outer diameter: 11.0 mm
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 145 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Permissible current rating buried 20°C: 31 A

 

FR-N1X1G1 - 3G 2,5

Nexans ref. 069123013

  • Maximum outer diameter: 12.5 mm
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 190 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 31 A
  • Permissible current rating buried 20°C: 41 A

 

FR-N1X1G1 - 3G 4

Nexans ref. 069125013

  • Maximum outer diameter: 13.5 mm
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Approximate weight: 255 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 2.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Permissible current rating buried 20°C: 53 A

 

FR-N1X1G1 - 3G 6

Nexans ref. 069127013

  • Maximum outer diameter: 15.0 mm
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Approximate weight: 350 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 3.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Permissible current rating buried 20°C: 66 A

 

FR-N1X1G1 - 3G10

Nexans ref. 069129013

  • Maximum outer diameter: 17.0 mm
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Approximate weight: 495 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Permissible current rating buried 20°C: 87 A

 

FR-N1X1G1 - 3G16

Nexans ref. 069131013

  • Maximum outer diameter: 19.5 mm
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Approximate weight: 705 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Permissible current rating buried 20°C: 113 A

 

FR-N1X1G1 - 3G25

Nexans ref. 069133013

  • Maximum outer diameter: 23.5 mm
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Approximate weight: 1130 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 6.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Permissible current rating buried 20°C: 144 A

 

FR-N1X1G1 - 3G35

Nexans ref. 069135013

  • Maximum outer diameter: 26.0 mm
  • Number of cores: 3
  • Conductor cross-section: 35 mm²
  • Approximate weight: 1510 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Permissible current rating buried 20°C: 174 A

 

FR-N1X1G1 - 3G50

Nexans ref. 069137013

  • Maximum outer diameter: 29.0 mm
  • Number of cores: 3
  • Conductor cross-section: 50 mm²
  • Approximate weight: 1985 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 8.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Permissible current rating buried 20°C: 206 A

 

FR-N1X1G1 - 3G70

Nexans ref. 069139013

  • Maximum outer diameter: 34.0 mm
  • Number of cores: 3
  • Conductor cross-section: 70 mm²
  • Approximate weight: 2770 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.52 mm
  • Conductor diameter: 9.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Permissible current rating buried 20°C: 254 A

 

FR-N1X1G1 - 3G95

Nexans ref.

  • Maximum outer diameter: 38.5 mm
  • Number of cores: 3
  • Conductor cross-section: 95 mm²
  • Approximate weight: 3790 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 11.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Permissible current rating buried 20°C: 301 A

 

FR-N1X1G1 - 3 x 120

Nexans ref.

  • Maximum outer diameter: 42.5 mm
  • Number of cores: 3
  • Conductor cross-section: 120 mm²
  • Approximate weight: 4810 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.69 mm
  • Conductor diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Permissible current rating buried 20°C: 343 A

 

FR-N1X1G1 - 3 x 150

Nexans ref.

  • Maximum outer diameter: 47.5 mm
  • Number of cores: 3
  • Conductor cross-section: 150 mm²
  • Approximate weight: 5935 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.86 mm
  • Conductor diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 395 A
  • Permissible current rating buried 20°C: 387 A

 

FR-N1X1G1 - 3 x 185

Nexans ref.

  • Maximum outer diameter: 53.0 mm
  • Number of cores: 3
  • Conductor cross-section: 185 mm²
  • Approximate weight: 7460 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 1.94 mm
  • Conductor diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 450 A
  • Permissible current rating buried 20°C: 434 A

 

FR-N1X1G1 - 3 x 240

Nexans ref.

  • Maximum outer diameter: 59.5 mm
  • Number of cores: 3
  • Conductor cross-section: 240 mm²
  • Approximate weight: 9510 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 2.11 mm
  • Conductor diameter: 18.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Permissible current rating buried 20°C: 501 A

 

FR-N1X1G1 - 3 x 300

Nexans ref.

  • Maximum outer diameter: 66.0 mm
  • Number of cores: 3
  • Conductor cross-section: 300 mm²
  • Approximate weight: 12100 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 2.28 mm
  • Conductor diameter: 21.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 621 A
  • Permissible current rating buried 20°C: 565 A

 

FR-N1X1G1 - 4G1,5

Nexans ref. 069173013

  • Maximum outer diameter: 12.0 mm
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 170 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Permissible current rating buried 20°C: 31 A

 

FR-N1X1G1 - 4G 2,5

Nexans ref. 069175013

  • Maximum outer diameter: 13.0 mm
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 225 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 31 A
  • Permissible current rating buried 20°C: 41 A

 

FR-N1X1G1 - 4G4

Nexans ref. 069177013

  • Maximum outer diameter: 14.5 mm
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Approximate weight: 305 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 2.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Permissible current rating buried 20°C: 53 A

 

FR-N1X1G1 - 4G 6

Nexans ref. 069179013

  • Maximum outer diameter: 16.0 mm
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Approximate weight: 420 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 3.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Permissible current rating buried 20°C: 66 A

 

FR-N1X1G1 - 4G10

Nexans ref. 069181013

  • Maximum outer diameter: 18.5 mm
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Approximate weight: 610 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Permissible current rating buried 20°C: 87 A

 

FR-N1X1G1 - 4G16

Nexans ref. 069183013

  • Maximum outer diameter: 21.0 mm
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Approximate weight: 870 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Permissible current rating buried 20°C: 113 A

 

FR-N1X1G1 - 4G25

Nexans ref. 069185013

  • Maximum outer diameter: 25.5 mm
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Approximate weight: 1350 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 6.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Permissible current rating buried 20°C: 144 A

 

FR-N1X1G1 - 4G35

Nexans ref. 069187013

  • Maximum outer diameter: 28.5 mm
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Approximate weight: 1895 kg/km
  • Average insulation thickness: 0.9 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 7.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km
  • Perm current rating in air 30°C: 158 A
  • Permissible current rating buried 20°C: 174 A

 

FR-N1X1G1 - 4G50

Nexans ref. 069189013

  • Maximum outer diameter: 32.5 mm
  • Number of cores: 4
  • Conductor cross-section: 50 mm²
  • Approximate weight: 2510 kg/km
  • Average insulation thickness: 1.0 mm
  • Average sheath thickness: 1.52 mm
  • Conductor diameter: 8.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km
  • Perm current rating in air 30°C: 192 A
  • Permissible current rating buried 20°C: 206 A

 

FR-N1X1G1 - 4G70

Nexans ref. 069191013

  • Maximum outer diameter: 37.5 mm
  • Number of cores: 4
  • Conductor cross-section: 70 mm²
  • Approximate weight: 3545 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 9.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km
  • Perm current rating in air 30°C: 246 A
  • Permissible current rating buried 20°C: 254 A

 

FR-N1X1G1 - 4G95

Nexans ref. 069193013

  • Maximum outer diameter: 42.5 mm
  • Number of cores: 4
  • Conductor cross-section: 95 mm²
  • Approximate weight: 4835 kg/km
  • Average insulation thickness: 1.1 mm
  • Average sheath thickness: 1.69 mm
  • Conductor diameter: 11.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km
  • Perm current rating in air 30°C: 298 A
  • Permissible current rating buried 20°C: 301 A

 

FR-N1X1G1 - 4 x 120

Nexans ref.

  • Maximum outer diameter: 47.5 mm
  • Number of cores: 4
  • Conductor cross-section: 120 mm²
  • Approximate weight: 6130 kg/km
  • Average insulation thickness: 1.2 mm
  • Average sheath thickness: 1.86 mm
  • Conductor diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km
  • Perm current rating in air 30°C: 346 A
  • Permissible current rating buried 20°C: 343 A

 

FR-N1X1G1 - 4 x 150

Nexans ref.

  • Maximum outer diameter: 52.5 mm
  • Number of cores: 4
  • Conductor cross-section: 150 mm²
  • Approximate weight: 7530 kg/km
  • Average insulation thickness: 1.4 mm
  • Average sheath thickness: 1.94 mm
  • Conductor diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km
  • Perm current rating in air 30°C: 395 A
  • Permissible current rating buried 20°C: 387 A

 

FR-N1X1G1 - 4 x 185

Nexans ref.

  • Maximum outer diameter: 59.0 mm
  • Number of cores: 4
  • Conductor cross-section: 185 mm²
  • Approximate weight: 9710 kg/km
  • Average insulation thickness: 1.6 mm
  • Average sheath thickness: 2.11 mm
  • Conductor diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km
  • Perm current rating in air 30°C: 450 A
  • Permissible current rating buried 20°C: 434 A

 

FR-N1X1G1 - 4 x 240

Nexans ref.

  • Maximum outer diameter: 66.5 mm
  • Number of cores: 4
  • Conductor cross-section: 240 mm²
  • Approximate weight: 12350 kg/km
  • Average insulation thickness: 1.7 mm
  • Average sheath thickness: 2.28 mm
  • Conductor diameter: 18.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km
  • Perm current rating in air 30°C: 538 A
  • Permissible current rating buried 20°C: 501 A

 

FR-N1X1G1 - 4 x 300

Nexans ref.

  • Maximum outer diameter: 73.5 mm
  • Number of cores: 4
  • Conductor cross-section: 300 mm²
  • Approximate weight: 15950 kg/km
  • Average insulation thickness: 1.8 mm
  • Average sheath thickness: 2.45 mm
  • Conductor diameter: 21.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km
  • Perm current rating in air 30°C: 621 A
  • Permissible current rating buried 20°C: 565 A

 

FR-N1X1G1 - 5G1,5

Nexans ref. 069225013

  • Maximum outer diameter: 13.0 mm
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 200 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 23 A
  • Permissible current rating buried 20°C: 31 A

 

FR-N1X1G1 - 5G2,5

Nexans ref. 069227013

  • Maximum outer diameter: 14.5 mm
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 265 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 31 A
  • Permissible current rating buried 20°C: 41 A

 

FR-N1X1G1 - 5G 4

Nexans ref. 069229013

  • Maximum outer diameter: 16.0 mm
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Approximate weight: 365 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 2.3 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km
  • Perm current rating in air 30°C: 42 A
  • Permissible current rating buried 20°C: 53 A

 

FR-N1X1G1 - 5G 6

Nexans ref. 069231013

  • Maximum outer diameter: 17.5 mm
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Approximate weight: 505 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 3.1 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km
  • Perm current rating in air 30°C: 54 A
  • Permissible current rating buried 20°C: 66 A

 

FR-N1X1G1 - 5G10

Nexans ref. 069233013

  • Maximum outer diameter: 20.0 mm
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Approximate weight: 740 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km
  • Perm current rating in air 30°C: 75 A
  • Permissible current rating buried 20°C: 87 A

 

FR-N1X1G1 - 5G16

Nexans ref. 069235013

  • Maximum outer diameter: 23.0 mm
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Approximate weight: 1065 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km
  • Perm current rating in air 30°C: 100 A
  • Permissible current rating buried 20°C: 113 A

 

FR-N1X1G1 - 5G25

Nexans ref. 069237013

  • Maximum outer diameter: 28.0 mm
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Approximate weight: 1645 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km
  • Perm current rating in air 30°C: 127 A
  • Permissible current rating buried 20°C: 144 A

 

FR-N1X1G1 - 7G1,5

Nexans ref. 069301013

  • Maximum outer diameter: 13.5 mm
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 15 A
  • Permissible current rating buried 20°C: 22 A

 

FR-N1X1G1 - 7G2,5

Nexans ref. 069303013

  • Maximum outer diameter: 15.0 mm
  • Number of cores: 7
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 20 A
  • Permissible current rating buried 20°C: 28 A

 

FR-N1X1G1 - 8 x 1,5

Nexans ref.

  • Maximum outer diameter: 14.5 mm
  • Number of cores: 8
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 265 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 14 A
  • Permissible current rating buried 20°C: 20 A

 

FR-N1X1G1 - 8 x 2,5

Nexans ref.

  • Maximum outer diameter: 16.5 mm
  • Number of cores: 8
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 370 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 19 A
  • Permissible current rating buried 20°C: 27 A

 

FR-N1X1G1 - 12G1,5

Nexans ref. 069373013

  • Maximum outer diameter: 17.0 mm
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 385 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 12 A
  • Permissible current rating buried 20°C: 18 A

 

FR-N1X1G1 - 12G2,5

Nexans ref. 069375013

  • Maximum outer diameter: 19.5 mm
  • Number of cores: 12
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 550 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 17 A
  • Permissible current rating buried 20°C: 24 A

 

FR-N1X1G1 - 19G1,5

Nexans ref. 069469013

  • Maximum outer diameter: 19.5 mm
  • Number of cores: 19
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 545 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 10 A
  • Permissible current rating buried 20°C: 15 A

 

FR-N1X1G1 - 19G2,5

Nexans ref. 069471013

  • Maximum outer diameter: 22.5 mm
  • Number of cores: 19
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 785 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 14 A
  • Permissible current rating buried 20°C: 20 A

 

FR-N1X1G1 - 24 x 1,5

Nexans ref.

  • Maximum outer diameter: 22.5 mm
  • Number of cores: 24
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 750 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 10 A
  • Permissible current rating buried 20°C: 14 A

 

FR-N1X1G1 - 24 x 2,5

Nexans ref.

  • Maximum outer diameter: 25.5 mm
  • Number of cores: 24
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 1050 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 13 A
  • Permissible current rating buried 20°C: 18 A

 

FR-N1X1G1 - 27 x 1,5

Nexans ref.

  • Maximum outer diameter: 23.0 mm
  • Number of cores: 27
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 850 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 9 A
  • Permissible current rating buried 20°C: 12 A

 

FR-N1X1G1 - 27 x 2,5

Nexans ref.

  • Maximum outer diameter: 27.0 mm
  • Number of cores: 27
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 1190 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 12 A
  • Permissible current rating buried 20°C: 16 A

 

FR-N1X1G1 - 37 x 1,5

Nexans ref.

  • Maximum outer diameter: 25.5 mm
  • Number of cores: 37
  • Conductor cross-section: 1.5 mm²
  • Approximate weight: 1010 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.4 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km
  • Perm current rating in air 30°C: 8 A
  • Permissible current rating buried 20°C: 12 A

 

FR-N1X1G1 - 37 x 2,5

Nexans ref.

  • Maximum outer diameter: 29.5 mm
  • Number of cores: 37
  • Conductor cross-section: 2.5 mm²
  • Approximate weight: 1460 kg/km
  • Average insulation thickness: 0.7 mm
  • Average sheath thickness: 1.43 mm
  • Conductor diameter: 1.8 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km
  • Perm current rating in air 30°C: 11 A
  • Permissible current rating buried 20°C: 16 A

 

Description

Description

Standards

  • Product
    IEC 60228; NF C32-323

Use and installation method

This cable is recommended for use in public and industrial settings whenever good fire retardant qualities, reduced fumes, toxic and corrosive gases emissions are required in the case of fire. For use in industrial settings, in the upright columns of buildings when strict safety standards have to be respected. It offers good resistance to low temperatures, chemical agents, solar radiation, and mechanical forces in general. Can be used for static applications in the open air, in pipes, or in cable trenches. The cable can be laid directly in the ground for short periods on the condition that the ground is not flooded and that it is provided with suitable mechanical protection. With appropriate mechanical protection, it can be used in areas subject to the risk of explosion, but in this case the permitted current load is reduced by 15%.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 12 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor:
    • plain copper, solid, class 1 (cross-section ≤ 4mm2)
    • plain copper, stranded wire, class 2 (cross-section ≥ 6mm2)
  • Insulation: XLPE (cross-linked polyethylene)
  • Filler: LS0H thermoplastic
  • Sheath: LS0H polyolefin
  • Colour: green

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Bare copper
Insulation
XLPE (Cross-linked Polyethylene)
Outer sheath
Halogen free polyolefin
Sheath colour
Green
Halogen free
IEC 60754-1
Conductor shape
Circular
Material of filler / inner sheath
Halogen free thermoplastic material

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Gases corrosivity
IEC 60754-2
Smoke density
EN 50399
Flame retardant
NFC 32070 C2, IEC 60332-1-2
Fire retardant
NF C 32-070 C1, IEC 60332-3-24 (cat.C)
Water proof
Good
U.V resistance
AN2
Bending factor when laying
12 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

NF-USE LCIE pdf — 608.4 kB

Selling & delivery Information

Marking

TRISECUR” NF-USE 337 FR-N1X1G1-U/R 0,6/1 kV Cca-s1,d1,a1 [form.] NF C 32-323 [anno] [ordine] [metrica]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close