XGB

Products

XGB - 1 x 10

Nexans ref. 110025113

  • With Green/Yellow core: No
  • Construction type: 1 x 10
  • Number of cores: 1
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 9.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XGB - 1 x 16

Nexans ref. 110029113

  • With Green/Yellow core: No
  • Construction type: 1 x 16
  • Number of cores: 1
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 10.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XGB - 1 x 25

Nexans ref. 110027113

  • With Green/Yellow core: No
  • Construction type: 1 x 25
  • Number of cores: 1
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 11.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XGB - 1 x 35

Nexans ref. 110031113

  • With Green/Yellow core: No
  • Construction type: 1 x 35
  • Number of cores: 1
  • Conductor cross-section: 35 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

XGB - 1 x 50

Nexans ref. 110033113

  • With Green/Yellow core: No
  • Construction type: 1 x 50
  • Number of cores: 1
  • Conductor cross-section: 50 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 8.1 mm
  • Maximum outer diameter: 14.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.387 Ohm/km

 

XGB - 1 x 70

Nexans ref. 110035113

  • With Green/Yellow core: No
  • Construction type: 1 x 70
  • Number of cores: 1
  • Conductor cross-section: 70 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 9.7 mm
  • Maximum outer diameter: 16.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.268 Ohm/km

 

XGB - 1 x 95

Nexans ref. 110037113

  • With Green/Yellow core: No
  • Construction type: 1 x 95
  • Number of cores: 1
  • Conductor cross-section: 95 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 11.4 mm
  • Maximum outer diameter: 18.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.193 Ohm/km

 

XGB - 1 x 120

Nexans ref. 110039113

  • With Green/Yellow core: No
  • Construction type: 1 x 120
  • Number of cores: 1
  • Conductor cross-section: 120 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 13.1 mm
  • Maximum outer diameter: 20.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.153 Ohm/km

 

XGB - 1 x 150

Nexans ref. 110041113

  • With Green/Yellow core: No
  • Construction type: 1 x 150
  • Number of cores: 1
  • Conductor cross-section: 150 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 14.6 mm
  • Maximum outer diameter: 23.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.124 Ohm/km

 

XGB - 1 x 185

Nexans ref. 110043113

  • With Green/Yellow core: No
  • Construction type: 1 x 185
  • Number of cores: 1
  • Conductor cross-section: 185 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 16.5 mm
  • Maximum outer diameter: 25.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.099 Ohm/km

 

XGB - 1 x 240

Nexans ref. 110045113

  • With Green/Yellow core: No
  • Construction type: 1 x 240
  • Number of cores: 1
  • Conductor cross-section: 240 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 18.5 mm
  • Maximum outer diameter: 28.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.075 Ohm/km

 

XGB - 1 x 300

Nexans ref. 110047113

  • With Green/Yellow core: No
  • Construction type: 1 x 300
  • Number of cores: 1
  • Conductor cross-section: 300 mm²
  • Average sheath thickness: 1.8 mm
  • Conductor diameter: 21.0 mm
  • Maximum outer diameter: 31.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.06 Ohm/km

 

XGB - 2 x 1,5

Nexans ref. 110069113

  • With Green/Yellow core: No
  • Construction type: 2 x 1,5
  • Number of cores: 2
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 10.7 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 2 x 2,5

Nexans ref. 110071113

  • With Green/Yellow core: No
  • Construction type: 2 x 2,5
  • Number of cores: 2
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 11.6 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XGB - 2 x 4

Nexans ref. 110073113

  • With Green/Yellow core: No
  • Construction type: 2 x 4
  • Number of cores: 2
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 12.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XGB - 2 x 6

Nexans ref. 110075113

  • With Green/Yellow core: No
  • Construction type: 2 x 6
  • Number of cores: 2
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XGB - 2 x 10

Nexans ref. 110077113

  • With Green/Yellow core: No
  • Construction type: 2 x 10
  • Number of cores: 2
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 15.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XGB - 2 x 16

Nexans ref. 110079113

  • With Green/Yellow core: No
  • Construction type: 2 x 16
  • Number of cores: 2
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 17.9 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XGB - 2 x 25

Nexans ref. 110081113

  • With Green/Yellow core: No
  • Construction type: 2 x 25
  • Number of cores: 2
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 21.8 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XGB - 2 x 35

Nexans ref. 110083113

  • With Green/Yellow core: No
  • Construction type: 2 x 35
  • Number of cores: 2
  • Conductor cross-section: 35 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 24.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

XGB - 3G1,5

Nexans ref. 110121013

  • With Green/Yellow core: Yes
  • Construction type: 3G1,5
  • Number of cores: 3
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 11.1 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 3G2,5

Nexans ref. 110123013

  • With Green/Yellow core: Yes
  • Construction type: 3G2,5
  • Number of cores: 3
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 12.2 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XGB - 3G4

Nexans ref. 110125013

  • With Green/Yellow core: Yes
  • Construction type: 3G4
  • Number of cores: 3
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 13.5 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XGB - 3G6

Nexans ref. 110127013

  • With Green/Yellow core: Yes
  • Construction type: 3G6
  • Number of cores: 3
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 14.7 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XGB - 3G10

Nexans ref. 110129013

  • With Green/Yellow core: Yes
  • Construction type: 3G10
  • Number of cores: 3
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 16.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XGB - 3G16

Nexans ref. 110131013

  • With Green/Yellow core: Yes
  • Construction type: 3G16
  • Number of cores: 3
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 19.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XGB - 3G25

Nexans ref. 110133013

  • With Green/Yellow core: Yes
  • Construction type: 3G25
  • Number of cores: 3
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 23.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XGB - 4G1,5

Nexans ref. 110173013

  • With Green/Yellow core: Yes
  • Construction type: 4G1,5
  • Number of cores: 4
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 12.1 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 4G2,5

Nexans ref. 110175013

  • With Green/Yellow core: Yes
  • Construction type: 4G2,5
  • Number of cores: 4
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 13.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XGB - 4G4

Nexans ref. 110177013

  • With Green/Yellow core: Yes
  • Construction type: 4G4
  • Number of cores: 4
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 14.6 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XGB - 4G6

Nexans ref. 110179013

  • With Green/Yellow core: Yes
  • Construction type: 4G6
  • Number of cores: 4
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 16.0 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XGB - 4G10

Nexans ref. 110181013

  • With Green/Yellow core: Yes
  • Construction type: 4G10
  • Number of cores: 4
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 18.4 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XGB - 4G16

Nexans ref. 110183013

  • With Green/Yellow core: Yes
  • Construction type: 4G16
  • Number of cores: 4
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 21.0 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XGB - 4G25

Nexans ref. 110185013

  • With Green/Yellow core: Yes
  • Construction type: 4G25
  • Number of cores: 4
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 25.6 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XGB - 4G35

Nexans ref. 110187013

  • With Green/Yellow core: Yes
  • Construction type: 4G35
  • Number of cores: 4
  • Conductor cross-section: 35 mm²
  • Average sheath thickness: 1.8 mm
  • Conductor diameter: 7.0 mm
  • Maximum outer diameter: 29.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.524 Ohm/km

 

XGB - 5G1,5

Nexans ref. 110225013

  • With Green/Yellow core: Yes
  • Construction type: 5G1,5
  • Number of cores: 5
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 13.0 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 5G2,5

Nexans ref. 110227013

  • With Green/Yellow core: Yes
  • Construction type: 5G2,5
  • Number of cores: 5
  • Conductor cross-section: 2.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.8 mm
  • Maximum outer diameter: 14.2 mm
  • Max. DC resistance of the conductor at 20°C: 7.41 Ohm/km

 

XGB - 5G4

Nexans ref. 110229013

  • With Green/Yellow core: Yes
  • Construction type: 5G4
  • Number of cores: 5
  • Conductor cross-section: 4 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.3 mm
  • Maximum outer diameter: 15.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.61 Ohm/km

 

XGB - 5G6

Nexans ref. 110231013

  • With Green/Yellow core: Yes
  • Construction type: 5G6
  • Number of cores: 5
  • Conductor cross-section: 6 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 2.8 mm
  • Maximum outer diameter: 17.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.08 Ohm/km

 

XGB - 5G10

Nexans ref. 110233013

  • With Green/Yellow core: Yes
  • Construction type: 5G10
  • Number of cores: 5
  • Conductor cross-section: 10 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 3.5 mm
  • Maximum outer diameter: 19.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.83 Ohm/km

 

XGB - 5G16

Nexans ref. 110235013

  • With Green/Yellow core: Yes
  • Construction type: 5G16
  • Number of cores: 5
  • Conductor cross-section: 16 mm²
  • Average sheath thickness: 1.6 mm
  • Conductor diameter: 4.8 mm
  • Maximum outer diameter: 23.1 mm
  • Max. DC resistance of the conductor at 20°C: 1.15 Ohm/km

 

XGB - 5G25

Nexans ref. 110237013

  • With Green/Yellow core: Yes
  • Construction type: 5G25
  • Number of cores: 5
  • Conductor cross-section: 25 mm²
  • Average sheath thickness: 1.7 mm
  • Conductor diameter: 6.0 mm
  • Maximum outer diameter: 28.1 mm
  • Max. DC resistance of the conductor at 20°C: 0.727 Ohm/km

 

XGB - 7G1,5

Nexans ref. 110301013

  • With Green/Yellow core: Yes
  • Construction type: 7G1,5
  • Number of cores: 7
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 9G1,5

Nexans ref. 110665013

  • With Green/Yellow core: Yes
  • Construction type: 9G1,5
  • Number of cores: 9
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 16.5 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 10G1,5

Nexans ref. 110349013

  • With Green/Yellow core: Yes
  • Construction type: 10G1,5
  • Number of cores: 10
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 17.2 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 12G1,5

Nexans ref. 110373013

  • With Green/Yellow core: Yes
  • Construction type: 12G1,5
  • Number of cores: 12
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.4 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 17.6 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 14G1,5

Nexans ref. 110397013

  • With Green/Yellow core: Yes
  • Construction type: 14G1,5
  • Number of cores: 14
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 18.7 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

XGB - 19G1,5

Nexans ref. 110469013

  • With Green/Yellow core: Yes
  • Construction type: 19G1,5
  • Number of cores: 19
  • Conductor cross-section: 1.5 mm²
  • Average sheath thickness: 1.5 mm
  • Conductor diameter: 1.4 mm
  • Maximum outer diameter: 20.6 mm
  • Max. DC resistance of the conductor at 20°C: 12.1 Ohm/km

 

Description

Description

Standards

  • Product
    LVD 2014/35/EU; NBN HD 604 Part 5/Sect.L
  • International
    EU Directive 2011/65/EU (RoHS)

Design

Particularly recommended for fire risk areas with the presence of large number of people, due to its excellent fire retardant qualities and reduce fumes, toxic and corrosive gases emissions. For fixed applications inside dry or humid environments, or outdoor on buildings and metallic structures. Good resistance to humidity, chemical agents and solar radiation.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
UV resistance according to ISO 4892-2 method A (720 h).

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor:
    - Class 1, solid, plain copper (cross-section ≤ 10 mm²)
    - Class 2, stranded wire, plain copper (cross-section ≥ 16 mm²)
  • Insulation: XLPE (cross-linked polyethylene)
  • Filler: LS0H thermoplastic
  • Sheath: LS0H polyolefin
  • Colour: green

    LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Copper
Insulation
XLPE (chemical)
Material of filler / inner sheath
Halogen free thermoplastic material
Outer sheath
LS0H polyolefin
Sheath colour
Green
Halogen free
Yes

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
0,6/1 kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Field of application
Indoor, Outdoor
Minimum installation temperature
0 °C
Maximum operating temperature
90 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

CPR pdf — 558.9 kB
CEBEC Certification pdf — 556.2 kB

Selling & delivery Information

Marking
CEBEC 579 LTC TRISECUR XGB 0,6/1 kV Cca-s1,d2,a1 [form.] [year] [traceability] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close