KLARO FG16OR16 2 X 2,5

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35322; CEI-UNEL 35318; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation methods

Klaro is the new FG16 cable with colour coding that allows you to immediately identify the cross-section and number of conductors in the cable from up to 5 metres away.

Reference Guidance CEI 20-67 where applicable:
The cable is suitable for power supply in industry, construction sites and residential buildings. For fixed indoor and outdoor installation, even in wet environments (AD7); for direct and indirect underground installation.For installation in the open air, on masonry and metal structures, on walkways, pipes, ducts and similar systems. Suitable for bundle installations in environments with increased fire risk.

Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the spread of fire and heat emission, the cable is suitable for supplying electricity in buildings and other civil engineering works

Special features

Good resistance to industrial oils and greases. Good performance at low temperatures. UV resistant.

 

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: rubber compound, G16 quality
  • Filler: thermoplastic, penetrating between the cores (only in multi-core cables)
  • Sheath: PVC, R16 quality
  • Colour: grey

Permissible current rating values and notes

• Two conductors charged for two-core cables.
• 3 to 5 conductor cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0.8 m and the thermal resistivity of the soil is 1,0 K·m/W.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Construction type
2 x 2,5
Core identification
Blue, brown
Insulation
Rubber
Material of filler / inner sheath
Thermoplastic material
Outer sheath
PVC
Sheath colour
Grey
With Green/Yellow core
No

Dimensional characteristics

Dimensional characteristics

Approximate weight
165 kg/km
Average insulation thickness
0.7 mm
Average sheath thickness
1.8 mm
Conductor cross-section
2.5 mm²
Conductor diameter
2.0 mm
Maximum outer diameter
13.0 mm
Number of cores
2

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
7.98 Ohm/km
Maximum operating voltage DC
1800 V
Operating Voltage Vo DC
1500 V
Perm current rating in air 30°C
36 A
Perm. current rating in pipe/air 30° C
30 A
Perm. current rating in pipe/buried 20° C
32 A
Permissible current rating buried 20°C
37 A
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV
Test voltage
4000 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Packaging
Cut to length
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

EFP control pdf — 318.3 kB
EFP power pdf — 316.7 kB

Selling & delivery Information

Marking
LA TRIVENETA CAVI  KLARO FG16OR16 0,6/1 kV [form.] Cca-s3,d1,a3 IEMMEQU EFP [year] [traceability] [metric]
 

Declaration of Performance

  • Declaration of Performance n° : 163205001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s3,d1,a3

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close