H07Z1-K Cca
Certifications and labels
H07Z1-K Cca
Suitable for environments containing a large number of people, when special fire performances are necessary or where local conditions or regulations require increased levels of public safety, a low level of smoke emission, toxic and corrosive gases. Suitable for fixed protected installations in lighting and control gear for voltages up to 1000 V a.c. or up to 750 V d.c. to earth.
Read moreH07Z1-K Cca 1 x 1.5
Nexans ref. 050017101
- Construction type: 1 x 1,5
- Insulation colour: Black 9005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017102
- Construction type: 1 x 1,5
- Insulation colour: Blue 5015
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017103
- Construction type: 1 x 1,5
- Insulation colour: Grey 7001
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017105
- Construction type: 1 x 1,5
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017106
- Construction type: 1 x 1,5
- Insulation colour: Red 3000
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017107
- Construction type: 1 x 1,5
- Insulation colour: White 9010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017108
- Construction type: 1 x 1,5
- Insulation colour: Light blue 5012
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017109
- Construction type: 1 x 1,5
- Insulation colour: Orange 2003
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017110
- Construction type: 1 x 1,5
- Insulation colour: Purple 4005
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017116
- Construction type: 1 x 1,5
- Insulation colour: Dark blue 5010
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017148
- Construction type: 1 x 1,5
- Insulation colour: Brown 8007
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 1.5
Nexans ref. 050017149
- Construction type: 1 x 1,5
- Insulation colour: Brown 8003
- Conductor cross-section: 1.5 mm²
- Approximate weight: 20 kg/km
- Maximum outer diameter: 3.4 mm
- Perm. current rating in pipe/air 30° C: 16 A
H07Z1-K Cca 1 x 10
Nexans ref. 050025101
- Construction type: 1 x 10
- Insulation colour: Black 9005
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 10
Nexans ref. 0500251025
- Construction type: 1 x 10
- Insulation colour: Transparent
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 10
Nexans ref. 050025102
- Construction type: 1 x 10
- Insulation colour: Blue 5015
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 10
Nexans ref. 050025103
- Construction type: 1 x 10
- Insulation colour: Grey 7001
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 10
Nexans ref. 050025105
- Construction type: 1 x 10
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 10
Nexans ref. 050025148
- Construction type: 1 x 10
- Insulation colour: Brown 8007
- Conductor cross-section: 10 mm²
- Approximate weight: 109 kg/km
- Maximum outer diameter: 6.8 mm
- Perm. current rating in pipe/air 30° C: 50 A
H07Z1-K Cca 1 x 120
Nexans ref. 050039105
- Construction type: 1 x 120
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 120 mm²
- Approximate weight: 1124 kg/km
- Maximum outer diameter: 20.2 mm
- Perm. current rating in pipe/air 30° C: 239 A
H07Z1-K Cca 1 x 150
Nexans ref. 050041105
- Construction type: 1 x 150
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 150 mm²
- Approximate weight: 1406 kg/km
- Maximum outer diameter: 22.5 mm
- Perm. current rating in pipe/air 30° C: 275 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027101
- Construction type: 1 x 16
- Insulation colour: Black 9005
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027105
- Construction type: 1 x 16
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027106
- Construction type: 1 x 16
- Insulation colour: Red 3000
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027103
- Construction type: 1 x 16
- Insulation colour: Grey 7001
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027102
- Construction type: 1 x 16
- Insulation colour: Blue 5015
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 0500271025
- Construction type: 1 x 16
- Insulation colour: Transparent
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 16
Nexans ref. 050027148
- Construction type: 1 x 16
- Insulation colour: Brown 8007
- Conductor cross-section: 16 mm²
- Approximate weight: 162 kg/km
- Maximum outer diameter: 8.1 mm
- Perm. current rating in pipe/air 30° C: 68 A
H07Z1-K Cca 1 x 185
Nexans ref. 050043105
- Construction type: 1 x 185
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 185 mm²
- Approximate weight: 1715 kg/km
- Maximum outer diameter: 24.9 mm
- Perm. current rating in pipe/air 30° C: 314 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019101
- Construction type: 1 x 2,5
- Insulation colour: Black 9005
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019102
- Construction type: 1 x 2,5
- Insulation colour: Blue 5015
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019103
- Construction type: 1 x 2,5
- Insulation colour: Grey 7001
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019105
- Construction type: 1 x 2,5
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019106
- Construction type: 1 x 2,5
- Insulation colour: Red 3000
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019108
- Construction type: 1 x 2,5
- Insulation colour: Light blue 5012
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019116
- Construction type: 1 x 2,5
- Insulation colour: Dark blue 5010
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019148
- Construction type: 1 x 2,5
- Insulation colour: Brown 8007
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 2.5
Nexans ref. 050019149
- Construction type: 1 x 2,5
- Insulation colour: Brown 8003
- Conductor cross-section: 2.5 mm²
- Approximate weight: 32 kg/km
- Maximum outer diameter: 4.1 mm
- Perm. current rating in pipe/air 30° C: 21 A
H07Z1-K Cca 1 x 240
Nexans ref. 050045105
- Construction type: 1 x 240
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 240 mm²
- Approximate weight: 2264 kg/km
- Maximum outer diameter: 28.4 mm
- Perm. current rating in pipe/air 30° C: 369 A
H07Z1-K Cca 1 x 25
Nexans ref. 050029101
- Construction type: 1 x 25
- Insulation colour: Black 9005
- Conductor cross-section: 25 mm²
- Approximate weight: 252 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 89 A
H07Z1-K Cca 1 x 25
Nexans ref. 050029102
- Construction type: 1 x 25
- Insulation colour: Blue 5015
- Conductor cross-section: 25 mm²
- Approximate weight: 252 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 89 A
H07Z1-K Cca 1 x 25
Nexans ref. 050029103
- Construction type: 1 x 25
- Insulation colour: Grey 7001
- Conductor cross-section: 25 mm²
- Approximate weight: 252 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 89 A
H07Z1-K Cca 1 x 25
Nexans ref. 050029105
- Construction type: 1 x 25
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 25 mm²
- Approximate weight: 252 kg/km
- Maximum outer diameter: 10.2 mm
- Perm. current rating in pipe/air 30° C: 89 A
H07Z1-K Cca 1 x 300
Nexans ref. 050047105
- Construction type: 1 x 300
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 300 mm²
- Approximate weight: 2784 kg/km
- Maximum outer diameter: - mm
- Perm. current rating in pipe/air 30° C: 424 A
H07Z1-K Cca 1 x 35
Nexans ref. 050029148
- Construction type: 1 x 35
- Insulation colour: Brown 8007
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 35
Nexans ref. 050031101
- Construction type: 1 x 35
- Insulation colour: Black 9005
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 35
Nexans ref. 050031102
- Construction type: 1 x 35
- Insulation colour: Blue 5015
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 35
Nexans ref. 050031103
- Construction type: 1 x 35
- Insulation colour: Grey 7001
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 35
Nexans ref. 050031105
- Construction type: 1 x 35
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 35
Nexans ref. 050031148
- Construction type: 1 x 35
- Insulation colour: Brown 8007
- Conductor cross-section: 35 mm²
- Approximate weight: 345 kg/km
- Maximum outer diameter: 11.7 mm
- Perm. current rating in pipe/air 30° C: 110 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021101
- Construction type: 1 x 4
- Insulation colour: Black 9005
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021102
- Construction type: 1 x 4
- Insulation colour: Blue 5015
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021103
- Construction type: 1 x 4
- Insulation colour: Grey 7001
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021105
- Construction type: 1 x 4
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021106
- Construction type: 1 x 4
- Insulation colour: Red 3000
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021107
- Construction type: 1 x 4
- Insulation colour: White 9010
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021116
- Construction type: 1 x 4
- Insulation colour: Dark blue 5010
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021148
- Construction type: 1 x 4
- Insulation colour: Brown 8007
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 4
Nexans ref. 050021149
- Construction type: 1 x 4
- Insulation colour: Brown 8003
- Conductor cross-section: 4 mm²
- Approximate weight: 46 kg/km
- Maximum outer diameter: 4.8 mm
- Perm. current rating in pipe/air 30° C: 28 A
H07Z1-K Cca 1 x 400
Nexans ref. 050049105
- Construction type: 1 x 400
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 400 mm²
- Approximate weight: 3806 kg/km
- Maximum outer diameter: - mm
- Perm. current rating in pipe/air 30° C: 487 A
H07Z1-K Cca 1 x 50
Nexans ref. 050033101
- Construction type: 1 x 50
- Insulation colour: Black 9005
- Conductor cross-section: 50 mm²
- Approximate weight: 492 kg/km
- Maximum outer diameter: 13.9 mm
- Perm. current rating in pipe/air 30° C: 134 A
H07Z1-K Cca 1 x 50
Nexans ref. 050033102
- Construction type: 1 x 50
- Insulation colour: Blue 5015
- Conductor cross-section: 50 mm²
- Approximate weight: 492 kg/km
- Maximum outer diameter: 13.9 mm
- Perm. current rating in pipe/air 30° C: 134 A
H07Z1-K Cca 1 x 50
Nexans ref. 050033105
- Construction type: 1 x 50
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 50 mm²
- Approximate weight: 492 kg/km
- Maximum outer diameter: 13.9 mm
- Perm. current rating in pipe/air 30° C: 134 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023101
- Construction type: 1 x 6
- Insulation colour: Black 9005
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023102
- Construction type: 1 x 6
- Insulation colour: Blue 5015
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023103
- Construction type: 1 x 6
- Insulation colour: Grey 7001
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023105
- Construction type: 1 x 6
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023107
- Construction type: 1 x 6
- Insulation colour: White 9010
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023148
- Construction type: 1 x 6
- Insulation colour: Brown 8007
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 6
Nexans ref. 050023149
- Construction type: 1 x 6
- Insulation colour: Brown 8003
- Conductor cross-section: 6 mm²
- Approximate weight: 65 kg/km
- Maximum outer diameter: 5.3 mm
- Perm. current rating in pipe/air 30° C: 36 A
H07Z1-K Cca 1 x 70
Nexans ref. 050035101
- Construction type: 1 x 70
- Insulation colour: Black 9005
- Conductor cross-section: 70 mm²
- Approximate weight: 682 kg/km
- Maximum outer diameter: 16.0 mm
- Perm. current rating in pipe/air 30° C: 171 A
H07Z1-K Cca 1 x 70
Nexans ref. 050035105
- Construction type: 1 x 70
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 70 mm²
- Approximate weight: 682 kg/km
- Maximum outer diameter: 16.0 mm
- Perm. current rating in pipe/air 30° C: 171 A
H07Z1-K Cca 1 x 95
Nexans ref. 050037101
- Construction type: 1 x 95
- Insulation colour: Black 9005
- Conductor cross-section: 95 mm²
- Approximate weight: 893 kg/km
- Maximum outer diameter: 18.2 mm
- Perm. current rating in pipe/air 30° C: 207 A
H07Z1-K Cca 1 x 95
Nexans ref. 050037105
- Construction type: 1 x 95
- Insulation colour: Green/Yellow 1021/6018
- Conductor cross-section: 95 mm²
- Approximate weight: 893 kg/km
- Maximum outer diameter: 18.2 mm
- Perm. current rating in pipe/air 30° C: 207 A
Description
Description
Standards
-
ProductEN 50525-3-31; EN 60228; LVD 2014/35/EU
-
TestEN 60754-2; EN 61034-2
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Reference Guide EN 50565
Suitable for environments containing a large number of people, when special fire performances are necessary or where local conditions or regulations require increased levels of public safety, a low level of smoke emission, toxic and corrosive gases. Suitable for fixed protected installations in lighting and control gear for voltages up to 1000 V a.c. or up to 750 V d.c. to earth.
For installations in surface-mounted or embedded conduits or similar closed systems. It can be installed in bunches. The presence of water in contact with cable is not acceptable.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.
Installation conditions
- Minimum installation temperature: 5°C
- Recommended minimum bending radius: 4 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Insulation: LS0H termoplastic, TI7 quality
- Colour: black, blue, brown, orange, grey, red, light blue, violet, white, green/yellow.
LS0H = Low Smoke Zero Halogen
Permissible current rating values and notes
Permissible current rating values are according to a three charged conductors.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Fire safety characteristics
Fire safety characteristics
Resources
Resources
Documentation
Selling & delivery Information
H07Z1-K TYPE 2 LA TRIVENETA CAVI IEMMEQU ◄HAR► [year]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania