H05Z1-K Cca

Products

H05Z1-K Cca 1 x 1

Nexans ref. 050015101

  • Insulation colour: Black 9005

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015102

  • Insulation colour: Blue 5015

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015103

  • Insulation colour: Grey 7001

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015105

  • Insulation colour: Green/Yellow 1021/6018

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015106

  • Insulation colour: Red 3000

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015107

  • Insulation colour: White 9010

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015109

  • Insulation colour: Orange 2003

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015112

  • Insulation colour: Yellow 1021

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015148

  • Insulation colour: Brown 8007

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015185

  • Insulation colour: Green 6018

 

H05Z1-K Cca 1 x 1

Nexans ref. 050015191

  • Insulation colour: Pink 3015

 

Description

Description

Standards

  • Product
    EN 50525-3-31; LVD 2014/35/EU
  • Test
    EN 60754-2; EN 61034-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guide EN 50565
For environments containing large number of people, where a low level of smoke emission and toxic and corrosive gases are required in case of fire or burning.
Suitable for fixed protected installation inside appliances and lighting fittings. For installation in surface-mounted or embedded conduits or similar closed systems when used only for signalling or control circuits. The presence of water in contact with cable is not acceptable.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and heat emission, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features

Good sliding properties in pipes, good abrasion resistance, easy stripping

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: LS0H termoplastic, TI7 quality
  • Colour: black, blue, brown, orange, grey, red, light blue, violet, white, green, yellow, green/yellow.
    As two-colour: any combination.

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Plain copper
Insulation
LS0H thermoplastic
Conductor flexibility
Class 5

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
1 mm²
Approximate weight
14 kg/km
Maximum outer diameter
2.8 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
300/500 V
Perm. current rating in pipe/air 30° C
10 A

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Maximum operating temperature
70 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-10 °C
Short-circuit max. conductor temperature
160 °C

Resources

Resources

Selling & delivery Information

H05Z1-K  LA TRIVENETA CAVI 2  IEMMEQU ◄HAR► [year]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close