FG17-450/750 V

Products

FG17-450/750 V 1 x 1.5

Nexans ref. 600017101

  • Construction type: 1 x 1,5
  • Insulation colour: Black 9005
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017103

  • Construction type: 1 x 1,5
  • Insulation colour: Blue 5015
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017102

  • Construction type: 1 x 1,5
  • Insulation colour: Grey 7001
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017105

  • Construction type: 1 x 1,5
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017106

  • Construction type: 1 x 1,5
  • Insulation colour: Red 3000
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017107

  • Construction type: 1 x 1,5
  • Insulation colour: White 9010
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017108

  • Construction type: 1 x 1,5
  • Insulation colour: Light blue 5012
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017109

  • Construction type: 1 x 1,5
  • Insulation colour: Orange 2003
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017110

  • Construction type: 1 x 1,5
  • Insulation colour: Purple 4005
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017116

  • Construction type: 1 x 1,5
  • Insulation colour: Dark blue 5010
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 1.5

Nexans ref. 600017148

  • Construction type: 1 x 1,5
  • Insulation colour: Brown 8007
  • Approximate weight: 20 kg/km
  • Average insulation thickness: 0.7 mm
  • Conductor cross-section: 1.5 mm²
  • Conductor diameter: 1.5 mm
  • Maximum outer diameter: 3.4 mm
  • Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 20 A
  • Permissible current rating in air, in open channel, 30°C: 24 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025101

  • Construction type: 1 x 10
  • Insulation colour: Black 9005
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025102

  • Construction type: 1 x 10
  • Insulation colour: Blue 5015
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025103

  • Construction type: 1 x 10
  • Insulation colour: Grey 7001
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025105

  • Construction type: 1 x 10
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025106

  • Construction type: 1 x 10
  • Insulation colour: Red 3000
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 10

Nexans ref. 600025148

  • Construction type: 1 x 10
  • Insulation colour: Brown 8007
  • Approximate weight: 105 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 10 mm²
  • Conductor diameter: 3.9 mm
  • Maximum outer diameter: 6.8 mm
  • Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
  • Perm. current rating in pipe/air 30° C: 66 A
  • Permissible current rating in air, in open channel, 30°C: 80 A

 

FG17-450/750 V 1 x 120

Nexans ref. 600039101

  • Construction type: 1 x 120
  • Insulation colour: Black 9005
  • Approximate weight: 1090 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 20.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm. current rating in pipe/air 30° C: 312 A
  • Permissible current rating in air, in open channel, 30°C: 400 A

 

FG17-450/750 V 1 x 120

Nexans ref. 600039105

  • Construction type: 1 x 120
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 1090 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor cross-section: 120 mm²
  • Conductor diameter: 12.9 mm
  • Maximum outer diameter: 20.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
  • Perm. current rating in pipe/air 30° C: 312 A
  • Permissible current rating in air, in open channel, 30°C: 400 A

 

FG17-450/750 V 1 x 150

Nexans ref. 600041101

  • Construction type: 1 x 150
  • Insulation colour: Black 9005
  • Approximate weight: 1355 kg/km
  • Average insulation thickness: 1.8 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 22.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm. current rating in pipe/air 30° C: 355 A
  • Permissible current rating in air, in open channel, 30°C: 464 A

 

FG17-450/750 V 1 x 150

Nexans ref. 600041105

  • Construction type: 1 x 150
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 1355 kg/km
  • Average insulation thickness: 1.8 mm
  • Conductor cross-section: 150 mm²
  • Conductor diameter: 15.4 mm
  • Maximum outer diameter: 22.5 mm
  • Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
  • Perm. current rating in pipe/air 30° C: 355 A
  • Permissible current rating in air, in open channel, 30°C: 464 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027101

  • Construction type: 1 x 16
  • Insulation colour: Black 9005
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027102

  • Construction type: 1 x 16
  • Insulation colour: Blue 5015
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027103

  • Construction type: 1 x 16
  • Insulation colour: Grey 7001
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027105

  • Construction type: 1 x 16
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027106

  • Construction type: 1 x 16
  • Insulation colour: Red 3000
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 16

Nexans ref. 600027148

  • Construction type: 1 x 16
  • Insulation colour: Brown 8007
  • Approximate weight: 160 kg/km
  • Average insulation thickness: 1.0 mm
  • Conductor cross-section: 16 mm²
  • Conductor diameter: 5.0 mm
  • Maximum outer diameter: 8.7 mm
  • Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
  • Perm. current rating in pipe/air 30° C: 88 A
  • Permissible current rating in air, in open channel, 30°C: 107 A

 

FG17-450/750 V 1 x 185

Nexans ref. 600043101

  • Construction type: 1 x 185
  • Insulation colour: Black 9005
  • Approximate weight: 1665 kg/km
  • Average insulation thickness: 2.0 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 24.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm. current rating in pipe/air 30° C: 417 A
  • Permissible current rating in air, in open channel, 30°C: 533 A

 

FG17-450/750 V 1 x 185

Nexans ref. 600043105

  • Construction type: 1 x 185
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 1665 kg/km
  • Average insulation thickness: 2.0 mm
  • Conductor cross-section: 185 mm²
  • Conductor diameter: 16.9 mm
  • Maximum outer diameter: 24.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
  • Perm. current rating in pipe/air 30° C: 417 A
  • Permissible current rating in air, in open channel, 30°C: 533 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019101

  • Construction type: 1 x 2,5
  • Insulation colour: Black 9005
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019102

  • Construction type: 1 x 2,5
  • Insulation colour: Blue 5015
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019103

  • Construction type: 1 x 2,5
  • Insulation colour: Grey 7001
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019105

  • Construction type: 1 x 2,5
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019106

  • Construction type: 1 x 2,5
  • Insulation colour: Red 3000
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019107

  • Construction type: 1 x 2,5
  • Insulation colour: White 9010
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019119

  • Construction type: 1 x 2,5
  • Insulation colour: Light blue 5012
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 2.5

Nexans ref. 600019148

  • Construction type: 1 x 2,5
  • Insulation colour: Brown 8007
  • Approximate weight: 30 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 2.5 mm²
  • Conductor diameter: 2.0 mm
  • Maximum outer diameter: 4.1 mm
  • Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
  • Perm. current rating in pipe/air 30° C: 28 A
  • Permissible current rating in air, in open channel, 30°C: 33 A

 

FG17-450/750 V 1 x 240

Nexans ref. 600045101

  • Construction type: 1 x 240
  • Insulation colour: Black 9005
  • Approximate weight: 2190 kg/km
  • Average insulation thickness: 2.2 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.4 mm
  • Maximum outer diameter: 28.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm. current rating in pipe/air 30° C: 490 A
  • Permissible current rating in air, in open channel, 30°C: 634 A

 

FG17-450/750 V 1 x 240

Nexans ref. 600045105

  • Construction type: 1 x 240
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 2190 kg/km
  • Average insulation thickness: 2.2 mm
  • Conductor cross-section: 240 mm²
  • Conductor diameter: 19.4 mm
  • Maximum outer diameter: 28.4 mm
  • Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
  • Perm. current rating in pipe/air 30° C: 490 A
  • Permissible current rating in air, in open channel, 30°C: 634 A

 

FG17-450/750 V 1 x 25

Nexans ref. 600029101

  • Construction type: 1 x 25
  • Insulation colour: Black 9005
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 10.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm. current rating in pipe/air 30° C: 117 A
  • Permissible current rating in air, in open channel, 30°C: 141 A

 

FG17-450/750 V 1 x 25

Nexans ref. 600029102

  • Construction type: 1 x 25
  • Insulation colour: Blue 5015
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 10.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm. current rating in pipe/air 30° C: 117 A
  • Permissible current rating in air, in open channel, 30°C: 141 A

 

FG17-450/750 V 1 x 25

Nexans ref. 600029103

  • Construction type: 1 x 25
  • Insulation colour: Grey 7001
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 10.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm. current rating in pipe/air 30° C: 117 A
  • Permissible current rating in air, in open channel, 30°C: 141 A

 

FG17-450/750 V 1 x 25

Nexans ref. 600029105

  • Construction type: 1 x 25
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 245 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 25 mm²
  • Conductor diameter: 6.2 mm
  • Maximum outer diameter: 10.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
  • Perm. current rating in pipe/air 30° C: 117 A
  • Permissible current rating in air, in open channel, 30°C: 141 A

 

FG17-450/750 V 1 x 300

Nexans ref. 600047105

  • Construction type: 1 x 300 *
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 2830 kg/km
  • Average insulation thickness: 2.4 mm
  • Conductor cross-section: 300 mm²
  • Conductor diameter: 21.6 mm
  • Maximum outer diameter: - mm
  • Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
  • Perm. current rating in pipe/air 30° C: - A
  • Permissible current rating in air, in open channel, 30°C: 736 A

 

FG17-450/750 V 1 x 35

Nexans ref. 600031101

  • Construction type: 1 x 35
  • Insulation colour: Black 9005
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A
  • Permissible current rating in air, in open channel, 30°C: 176 A

 

FG17-450/750 V 1 x 35

Nexans ref. 600031102

  • Construction type: 1 x 35
  • Insulation colour: Blue 5015
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A
  • Permissible current rating in air, in open channel, 30°C: 176 A

 

FG17-450/750 V 1 x 35

Nexans ref. 600031103

  • Construction type: 1 x 35
  • Insulation colour: Grey 7001
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A
  • Permissible current rating in air, in open channel, 30°C: 176 A

 

FG17-450/750 V 1 x 35

Nexans ref. 600031105

  • Construction type: 1 x 35
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A
  • Permissible current rating in air, in open channel, 30°C: 176 A

 

FG17-450/750 V 1 x 35

Nexans ref. 600031148

  • Construction type: 1 x 35
  • Insulation colour: Brown 8007
  • Approximate weight: 330 kg/km
  • Average insulation thickness: 1.2 mm
  • Conductor cross-section: 35 mm²
  • Conductor diameter: 7.3 mm
  • Maximum outer diameter: 11.7 mm
  • Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
  • Perm. current rating in pipe/air 30° C: 144 A
  • Permissible current rating in air, in open channel, 30°C: 176 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021101

  • Construction type: 1 x 4
  • Insulation colour: Black 9005
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021102

  • Construction type: 1 x 4
  • Insulation colour: Blue 5015
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021103

  • Construction type: 1 x 4
  • Insulation colour: Grey 7001
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021105

  • Construction type: 1 x 4
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021106

  • Construction type: 1 x 4
  • Insulation colour: Red 3000
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 4

Nexans ref. 600021148

  • Construction type: 1 x 4
  • Insulation colour: Brown 8007
  • Approximate weight: 45 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 4 mm²
  • Conductor diameter: 2.5 mm
  • Maximum outer diameter: 4.8 mm
  • Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
  • Perm. current rating in pipe/air 30° C: 37 A
  • Permissible current rating in air, in open channel, 30°C: 45 A

 

FG17-450/750 V 1 x 50

Nexans ref. 600033101

  • Construction type: 1 x 50
  • Insulation colour: Black 9005
  • Approximate weight: 475 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.8 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm. current rating in pipe/air 30° C: 175 A
  • Permissible current rating in air, in open channel, 30°C: 216 A

 

FG17-450/750 V 1 x 50

Nexans ref. 600033102

  • Construction type: 1 x 50
  • Insulation colour: Blue 5015
  • Approximate weight: 475 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.8 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm. current rating in pipe/air 30° C: 175 A
  • Permissible current rating in air, in open channel, 30°C: 216 A

 

FG17-450/750 V 1 x 50

Nexans ref. 600033105

  • Construction type: 1 x 50
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 475 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor cross-section: 50 mm²
  • Conductor diameter: 8.8 mm
  • Maximum outer diameter: 13.9 mm
  • Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
  • Perm. current rating in pipe/air 30° C: 175 A
  • Permissible current rating in air, in open channel, 30°C: 216 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023101

  • Construction type: 1 x 6
  • Insulation colour: Black 9005
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023102

  • Construction type: 1 x 6
  • Insulation colour: Blue 5015
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023103

  • Construction type: 1 x 6
  • Insulation colour: Grey 7001
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023105

  • Construction type: 1 x 6
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023106

  • Construction type: 1 x 6
  • Insulation colour: Red 3000
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 6

Nexans ref. 600023148

  • Construction type: 1 x 6
  • Insulation colour: Brown 8007
  • Approximate weight: 65 kg/km
  • Average insulation thickness: 0.8 mm
  • Conductor cross-section: 6 mm²
  • Conductor diameter: 3.0 mm
  • Maximum outer diameter: 5.3 mm
  • Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
  • Perm. current rating in pipe/air 30° C: 48 A
  • Permissible current rating in air, in open channel, 30°C: 58 A

 

FG17-450/750 V 1 x 70

Nexans ref. 600035101

  • Construction type: 1 x 70
  • Insulation colour: Black 9005
  • Approximate weight: 660 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 16.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm. current rating in pipe/air 30° C: 222 A
  • Permissible current rating in air, in open channel, 30°C: 279 A

 

FG17-450/750 V 1 x 70

Nexans ref. 600035105

  • Construction type: 1 x 70
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 660 kg/km
  • Average insulation thickness: 1.4 mm
  • Conductor cross-section: 70 mm²
  • Conductor diameter: 10.5 mm
  • Maximum outer diameter: 16.0 mm
  • Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
  • Perm. current rating in pipe/air 30° C: 222 A
  • Permissible current rating in air, in open channel, 30°C: 279 A

 

FG17-450/750 V 1 x 95

Nexans ref. 600037101

  • Construction type: 1 x 95
  • Insulation colour: Black 9005
  • Approximate weight: 865 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.0 mm
  • Maximum outer diameter: 18.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm. current rating in pipe/air 30° C: 269 A
  • Permissible current rating in air, in open channel, 30°C: 342 A

 

FG17-450/750 V 1 x 95

Nexans ref. 600037105

  • Construction type: 1 x 95
  • Insulation colour: Green/Yellow 1021/6018
  • Approximate weight: 865 kg/km
  • Average insulation thickness: 1.6 mm
  • Conductor cross-section: 95 mm²
  • Conductor diameter: 12.0 mm
  • Maximum outer diameter: 18.2 mm
  • Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
  • Perm. current rating in pipe/air 30° C: 269 A
  • Permissible current rating in air, in open channel, 30°C: 342 A

 

Description

Description

Standards

  • Product
    CEI-UNEL 35310; LVD 2014/35/EU
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Reference Guidance CEI 20-40:
For environments where it is necessary to protect people: schools, offices, theatres, subways, hospitals, place of worship, malls and places of entertainment. Fitted inside pipes or ducts, either visible or recessed, or similar closed system. Suitable for static, protected use inside lighting equipment or inside switching or control equipment, for alternating current up to 1000 V or direct current up to 750 V to ground. Suitable for bundle installations in environments at risk of fire. Not suitable for outside use.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.


Special features
Good sliding properties in pipes, good abrasion resistance, easy stripping.

Installation conditions

  • Minimum installation temperature: -15°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, plain copper wire
  • Insulation: LS0H cross-linked elastomeric, G17 quality
  • Colour: black, blue, brown, grey, orange, pink, red, light blue, violet,white, green/yellow.

LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Conductor material
Plain copper
Insulation
Cross-linked elastomer

Dimensional characteristics

Dimensional characteristics

Number of cores
1

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
4 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
-15 °C
Minimum operating temperature
-30 °C
Short-circuit max. conductor temperature
250 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
LA TRIVENETA CAVI  FG17 450/750 V Cca-s1b,d1,a1 [form.] IEMMEQU EFP [year] [traceability]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close