FE05C - 1 x 35 PE

Description

Description

Standards

  • Product
    EN 60228; LVD 2014/35/EU; SEV TPV-003
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Particularly recommended for fire risk areas with the presence of large number of people, due to its excellent fire retardant qualities and reduce fumes, toxic and corrosive gases emissions.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire and harmful fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: 5°C
  • Recommended minimum bending radius: 6 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: 
    • Class 1, solid, plain copper (cross-section ≤ 6 mm2)
    • Class 2, stranded wire, plain copper (cross-section ≥ 10 mm2)
  • Insulation: cross-linked polyethylene
  • Core wrapping: paper tape
  • Filler: LS0H thermoplastic (only for multi-core cables)
  • Sheath: LS0H polyolefin
  • Colour: grey

LS0H = Low Smoke Zero Halogen

Core identification:
- 1 core PE: Y/G
- 2 cores L: Brown - Black
- 2 cores LN: Brown - Blue
- 3 cores LNPE: Y/G - Blue - Brown
- 3 cores L: Black - Brown - Grey
- 4 cores 4L: 4 x Black numbered
- 4 cores LPE: Y/G - Brown - Black - Grey
- 4 cores LNPE: Y/G - Blue - Brown - Black
- 5 cores LNPE: Y/G - Blue - Brown - Black - Grey
- 6 cores LPE: Y/G - 5 x Black numbered
- 6 cores LNPE: Y/G - Blue - 4 x Black numbered
- 7 cores LPE: Y/G - 6 x Black numbered
- 7 cores LNPE: Y/G - Blue - 5 x Black numbered

CPR CERTIFICATION:

  • Reaction to fire: Cca-s1, d1, a1
  • Notified Body: IMQ - 0051

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Stranded class 2
Conductor material
Plain copper
Conductor shape
-
Construction type
1 x 35
Core identification
Green / Yellow
Insulation
Cross-linked polyethylene
Material of filler / inner sheath
Halogen free thermoplastic material
Outer sheath
LS0H polyolefin
Sheath colour
Grey
With Green/Yellow core
Yes

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
35 mm²
Approximate weight
430 kg/km
Conductor diameter
7.0 mm
Maximum outer diameter
12.5 mm

Electrical characteristics

Electrical characteristics

Max. DC resistance of the conductor at 20°C
0.524 Ohm/km
Rated Voltage Uo/U (Um)
0.6/ 1 (1.2) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
6 (xD)
Maximum operating temperature
90 °C
Minimum installation temperature
5 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
250 °C

Fire safety characteristics

Fire safety characteristics

Halogen free
Yes

Resources

Resources

Selling & delivery Information

Marking
LA TRIVENETA CAVI FE05C [form.] [core identif.] Cca-s1,d1,a1 halogenfrei 0,6/1kV [traceability] [year] [metric]

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close