FTG18(O)M16-0,6/1 kV
Certifications and labels
FTG18(O)M16-0,6/1 kV
Suitable for the transport of power and transmission of signals and controls in electrical installations where is required the maximum security in case of fire, such as emergency and alarm lights, automatic fire detection, automatic fire extinguishing devices, automatic door opening, ventilation, air conditioning system and emergency telephone system. For static use indoor even in wet environments and outdoor. Can be laid on brickwork, metal structures, gangways, pipes, ducts or similar closed systems. Allowed for underground laying also unprotected.
Read moreFTG18M16-0,6/1 kV 1 x 10
Nexans ref. 637025102
- Construction type: 1 x 10
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 195 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 10.0 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 80 A
- Perm. current rating in pipe/air 30° C: 66 A
- Perm. current rating in pipe/buried 20° C: 63 A
- Permissible current rating buried 20°C: 72 A
FTG18M16-0,6/1 kV 1 x 120
Nexans ref. 637039102
- Construction type: 1 x 120
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 1360 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.9 mm
- Maximum outer diameter: 20.5 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 400 A
- Perm. current rating in pipe/air 30° C: 312 A
- Perm. current rating in pipe/buried 20° C: 271 A
- Permissible current rating buried 20°C: 311 A
FTG18M16-0,6/1 kV 1 x 150
Nexans ref. 637041102
- Construction type: 1 x 150
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 1640 kg/km
- Average insulation thickness: 1.8 mm
- Average sheath thickness: 1.7 mm
- Conductor cross-section: 150 mm²
- Conductor diameter: 15.4 mm
- Maximum outer diameter: 23.1 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.129 Ohm/km
- Perm current rating in air 30°C: 464 A
- Perm. current rating in pipe/air 30° C: 355 A
- Perm. current rating in pipe/buried 20° C: 309 A
- Permissible current rating buried 20°C: 355 A
FTG18M16-0,6/1 kV 1 x 16
Nexans ref. 637027102
- Construction type: 1 x 16
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 260 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 11.0 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 107 A
- Perm. current rating in pipe/air 30° C: 88 A
- Perm. current rating in pipe/buried 20° C: 83 A
- Permissible current rating buried 20°C: 95 A
FTG18M16-0,6/1 kV 1 x 185
Nexans ref. 637043102
- Construction type: 1 x 185
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 1985 kg/km
- Average insulation thickness: 2.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 185 mm²
- Conductor diameter: 16.9 mm
- Maximum outer diameter: 25.3 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.106 Ohm/km
- Perm current rating in air 30°C: 533 A
- Perm. current rating in pipe/air 30° C: 417 A
- Perm. current rating in pipe/buried 20° C: 348 A
- Permissible current rating buried 20°C: 400 A
FTG18M16-0,6/1 kV 1 x 240
Nexans ref. 637045102
- Construction type: 1 x 240
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 2530 kg/km
- Average insulation thickness: 2.2 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 240 mm²
- Conductor diameter: 19.4 mm
- Maximum outer diameter: 28.3 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.08 Ohm/km
- Perm current rating in air 30°C: 634 A
- Perm. current rating in pipe/air 30° C: 490 A
- Perm. current rating in pipe/buried 20° C: 409 A
- Permissible current rating buried 20°C: 470 A
FTG18M16-0,6/1 kV 1 x 25
Nexans ref. 637029102
- Construction type: 1 x 25
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 365 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.1 mm
- Maximum outer diameter: 12.6 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 141 A
- Perm. current rating in pipe/air 30° C: 117 A
- Perm. current rating in pipe/buried 20° C: 108 A
- Permissible current rating buried 20°C: 124 A
FTG18M16-0,6/1 kV 1 x 300 *
Nexans ref. 637047102
- Construction type: 1 x 300 *
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 3180 kg/km
- Average insulation thickness: 2.4 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 300 mm²
- Conductor diameter: 21.6 mm
- Maximum outer diameter: 31.5 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.064 Ohm/km
- Perm current rating in air 30°C: 736 A
- Perm. current rating in pipe/air 30° C: - A
- Perm. current rating in pipe/buried 20° C: 463 A
- Permissible current rating buried 20°C: 532 A
FTG18M16-0,6/1 kV 1 x 35
Nexans ref. 637031102
- Construction type: 1 x 35
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.4 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 13.6 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 176 A
- Perm. current rating in pipe/air 30° C: 144 A
- Perm. current rating in pipe/buried 20° C: 130 A
- Permissible current rating buried 20°C: 149 A
FTG18M16-0,6/1 kV 1 x 400 *
Nexans ref. 637049102
- Construction type: 1 x 400 *
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 4130 kg/km
- Average insulation thickness: 2.6 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 400 mm²
- Conductor diameter: 25.1 mm
- Maximum outer diameter: 34.9 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.049 Ohm/km
- Perm current rating in air 30°C: 868 A
- Perm. current rating in pipe/air 30° C: - A
- Perm. current rating in pipe/buried 20° C: 540 A
- Permissible current rating buried 20°C: 621 A
FTG18M16-0,6/1 kV 1 x 50
Nexans ref. 637033102
- Construction type: 1 x 50
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 645 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.8 mm
- Maximum outer diameter: 15.5 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 216 A
- Perm. current rating in pipe/air 30° C: 175 A
- Perm. current rating in pipe/buried 20° C: 162 A
- Permissible current rating buried 20°C: 186 A
FTG18M16-0,6/1 kV 1 x 500 *
Nexans ref. 637051102
- Construction type: 1 x 500 *
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 5100 kg/km
- Average insulation thickness: 2.8 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 500 mm²
- Conductor diameter: 28.5 mm
- Maximum outer diameter: 39.2 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.038 Ohm/km
- Perm current rating in air 30°C: 998 A
- Perm. current rating in pipe/air 30° C: - A
- Perm. current rating in pipe/buried 20° C: 610 A
- Permissible current rating buried 20°C: 701 A
FTG18M16-0,6/1 kV 1 x 630 *
Nexans ref. 637052102
- Construction type: 1 x 630 *
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 6785 kg/km
- Average insulation thickness: 3.0 mm
- Average sheath thickness: 2.4 mm
- Conductor cross-section: 630 mm²
- Conductor diameter: 32.8 mm
- Maximum outer diameter: 43.1 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.029 Ohm/km
- Perm current rating in air 30°C: 1151 A
- Perm. current rating in pipe/air 30° C: - A
- Perm. current rating in pipe/buried 20° C: 696 A
- Permissible current rating buried 20°C: 800 A
FTG18M16-0,6/1 kV 1 x 70
Nexans ref. 637035102
- Construction type: 1 x 70
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 850 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 1.5 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 17.1 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 279 A
- Perm. current rating in pipe/air 30° C: 222 A
- Perm. current rating in pipe/buried 20° C: 198 A
- Permissible current rating buried 20°C: 227 A
FTG18M16-0,6/1 kV 1 x 95
Nexans ref. 637037102
- Construction type: 1 x 95
- Core identification: Black
- With Green/Yellow core: No
- Approximate weight: 1080 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 1.6 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.9 mm
- Maximum outer diameter: 19.1 mm
- Number of cores: 1
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 342 A
- Perm. current rating in pipe/air 30° C: 269 A
- Perm. current rating in pipe/buried 20° C: 234 A
- Permissible current rating buried 20°C: 269 A
FTG18OM16-0,6/1 kV 10G1.5
Nexans ref. 637349002
- Construction type: 10G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 530 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 19.8 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 19.8 Ohm/km
- Perm current rating in air 30°C: 530 A
- Perm. current rating in pipe/air 30° C: 13 A
- Perm. current rating in pipe/buried 20° C: 18 A
- Permissible current rating buried 20°C: 16 A
FTG18OM16-0,6/1 kV 10G2.5
Nexans ref. 637351002
- Construction type: 10G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 660 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 21.4 mm
- Number of cores: 10
- Max. DC resistance of the conductor at 20°C: 21.4 Ohm/km
- Perm current rating in air 30°C: 660 A
- Perm. current rating in pipe/air 30° C: 18 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: 21 A
FTG18OM16-0,6/1 kV 12G1.5
Nexans ref. 637373002
- Construction type: 12G1.5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 590 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 20.4 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 20.4 Ohm/km
- Perm current rating in air 30°C: 590 A
- Perm. current rating in pipe/air 30° C: 11 A
- Perm. current rating in pipe/buried 20° C: 14 A
- Permissible current rating buried 20°C: 12 A
FTG18OM16-0,6/1 kV 12G2,5
Nexans ref. 637375002
- Construction type: 12G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 740 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 22.1 mm
- Number of cores: 12
- Max. DC resistance of the conductor at 20°C: 22.1 Ohm/km
- Perm current rating in air 30°C: 740 A
- Perm. current rating in pipe/air 30° C: 14 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 17 A
FTG18OM16-0,6/1 kV 16G1.5
Nexans ref. 637421002
- Construction type: 16G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 735 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 22.6 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 22.6 Ohm/km
- Perm current rating in air 30°C: 735 A
- Perm. current rating in pipe/air 30° C: 11 A
- Perm. current rating in pipe/buried 20° C: 14 A
- Permissible current rating buried 20°C: 12 A
FTG18OM16-0,6/1 kV 16G2.5
Nexans ref. 637423002
- Construction type: 16G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 935 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 24.5 mm
- Number of cores: 16
- Max. DC resistance of the conductor at 20°C: 24.5 Ohm/km
- Perm current rating in air 30°C: 935 A
- Perm. current rating in pipe/air 30° C: 14 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 17 A
FTG18OM16-0,6/1 kV 19G1.5
Nexans ref. 637469002
- Construction type: 19G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 820 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 23.7 mm
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 23.7 Ohm/km
- Perm current rating in air 30°C: 820 A
- Perm. current rating in pipe/air 30° C: 9 A
- Perm. current rating in pipe/buried 20° C: 13 A
- Permissible current rating buried 20°C: 11 A
FTG18OM16-0,6/1 kV 19G2.5
Nexans ref. 637471002
- Construction type: 19G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 1055 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 25.7 mm
- Number of cores: 19
- Max. DC resistance of the conductor at 20°C: 25.7 Ohm/km
- Perm current rating in air 30°C: 1055 A
- Perm. current rating in pipe/air 30° C: 12 A
- Perm. current rating in pipe/buried 20° C: 16 A
- Permissible current rating buried 20°C: 14 A
FTG18OM16-0,6/1 kV 2 x 1.5
Nexans ref. 637069102
- Construction type: 2 x 1.5
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 215 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 12.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 26 A
- Perm. current rating in pipe/air 30° C: 22 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: 28 A
FTG18OM16-0,6/1 kV 2 x 10
Nexans ref. 637077102
- Construction type: 2 x 10
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 525 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 17.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 86 A
- Perm. current rating in pipe/air 30° C: 69 A
- Perm. current rating in pipe/buried 20° C: 70 A
- Permissible current rating buried 20°C: 81 A
FTG18OM16-0,6/1 kV 2 x 16
Nexans ref. 637079102
- Construction type: 2 x 16
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 710 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 19.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 115 A
- Perm. current rating in pipe/air 30° C: 91 A
- Perm. current rating in pipe/buried 20° C: 91 A
- Permissible current rating buried 20°C: 105 A
FTG18OM16-0,6/1 kV 2 x 2.5
Nexans ref. 637071102
- Construction type: 2 x 2.5
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 260 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 12.8 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 36 A
- Perm. current rating in pipe/air 30° C: 30 A
- Perm. current rating in pipe/buried 20° C: 32 A
- Permissible current rating buried 20°C: 37 A
FTG18OM16-0,6/1 kV 2 x 25
Nexans ref. 637081102
- Construction type: 2 x 25
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 1000 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.1 mm
- Maximum outer diameter: 22.2 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 149 A
- Perm. current rating in pipe/air 30° C: 119 A
- Perm. current rating in pipe/buried 20° C: 118 A
- Permissible current rating buried 20°C: 136 A
FTG18OM16-0,6/1 kV 2 x 35
Nexans ref. 637083102
- Construction type: 2 x 35
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 1325 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 24.1 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 185 A
- Perm. current rating in pipe/air 30° C: 146 A
- Perm. current rating in pipe/buried 20° C: 144 A
- Permissible current rating buried 20°C: 166 A
FTG18OM16-0,6/1 kV 2 x 4
Nexans ref. 637073102
- Construction type: 2 x 4
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 315 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.4 mm
- Maximum outer diameter: 13.8 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 49 A
- Perm. current rating in pipe/air 30° C: 40 A
- Perm. current rating in pipe/buried 20° C: 41 A
- Permissible current rating buried 20°C: 47 A
FTG18OM16-0,6/1 kV 2 x 50
Nexans ref. 637085102
- Construction type: 2 x 50
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 1800 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.8 mm
- Maximum outer diameter: 27.9 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 225 A
- Perm. current rating in pipe/air 30° C: 175 A
- Perm. current rating in pipe/buried 20° C: 178 A
- Permissible current rating buried 20°C: 205 A
FTG18OM16-0,6/1 kV 2 x 6
Nexans ref. 637075102
- Construction type: 2 x 6
- Core identification: Blue, brown
- With Green/Yellow core: No
- Approximate weight: 390 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 15.0 mm
- Number of cores: 2
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 63 A
- Perm. current rating in pipe/air 30° C: 51 A
- Perm. current rating in pipe/buried 20° C: 52 A
- Permissible current rating buried 20°C: 60 A
FTG18OM16-0,6/1 kV 24G1.5
Nexans ref. 637517002
- Construction type: 24G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 1015 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 27.6 mm
- Number of cores: 24
- Max. DC resistance of the conductor at 20°C: 27.6 Ohm/km
- Perm current rating in air 30°C: 1015 A
- Perm. current rating in pipe/air 30° C: 9 A
- Perm. current rating in pipe/buried 20° C: 13 A
- Permissible current rating buried 20°C: 11 A
FTG18OM16-0,6/1 kV 24G2.5
Nexans ref. 637519002
- Construction type: 24G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 1305 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 30.0 mm
- Number of cores: 24
- Max. DC resistance of the conductor at 20°C: 30 Ohm/km
- Perm current rating in air 30°C: 1305 A
- Perm. current rating in pipe/air 30° C: 12 A
- Perm. current rating in pipe/buried 20° C: 16 A
- Permissible current rating buried 20°C: 14 A
FTG18OM16-0,6/1 kV 27G1,5
Nexans ref. 637565002
- Construction type: 27G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 1110 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 28.2 mm
- Number of cores: 27
- Max. DC resistance of the conductor at 20°C: 28.2 Ohm/km
- Perm current rating in air 30°C: 1110 A
- Perm. current rating in pipe/air 30° C: 9 A
- Perm. current rating in pipe/buried 20° C: 13 A
- Permissible current rating buried 20°C: 11 A
FTG18OM16-0,6/1 kV 3 x 1.5
Nexans ref. 637121102
- Construction type: 3 x 1,5
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 245 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 12.6 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 20 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FTG18OM16-0,6/1 kV 3 x 10
Nexans ref. 637129102
- Construction type: 3 x 10
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 625 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 18.0 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FTG18OM16-0,6/1 kV 3 x 120
Nexans ref. 637143102
- Construction type: 3 x 120
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 4905 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.9 mm
- Maximum outer diameter: 41.6 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Perm. current rating in pipe/air 30° C: 268 A
- Perm. current rating in pipe/buried 20° C: 252 A
- Permissible current rating buried 20°C: 290 A
FTG18OM16-0,6/1 kV 3 x 16
Nexans ref. 637131102
- Construction type: 3 x 16
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 865 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 20.2 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FTG18OM16-0,6/1 kV 3 x 2.5
Nexans ref. 637123102
- Construction type: 3 x 2,5
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 295 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 13.5 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FTG18OM16-0,6/1 kV 3 x 25
Nexans ref. 637133102
- Construction type: 3 x 25
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 1230 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.1 mm
- Maximum outer diameter: 23.6 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FTG18OM16-0,6/1 kV 3 x 35
Nexans ref. 637135102
- Construction type: 3 x 35
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 1635 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 25.6 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FTG18OM16-0,6/1 kV 3 x 4
Nexans ref. 637125102
- Construction type: 3 x 4
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 365 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.4 mm
- Maximum outer diameter: 14.6 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FTG18OM16-0,6/1 kV 3 x 50
Nexans ref. 637137102
- Construction type: 3 x 50
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 2255 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.8 mm
- Maximum outer diameter: 29.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Perm. current rating in pipe/air 30° C: 154 A
- Perm. current rating in pipe/buried 20° C: 150 A
- Permissible current rating buried 20°C: 172 A
FTG18OM16-0,6/1 kV 3 x 6
Nexans ref. 637127102
- Construction type: 3 x 6
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 455 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 15.9 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FTG18OM16-0,6/1 kV 3 x 70
Nexans ref. 637139102
- Construction type: 3 x 70
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 3005 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 33.7 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Perm. current rating in pipe/air 30° C: 194 A
- Perm. current rating in pipe/buried 20° C: 184 A
- Permissible current rating buried 20°C: 212 A
FTG18OM16-0,6/1 kV 3 x 95
Nexans ref. 637141102
- Construction type: 3 x 95
- Core identification: Brown, black, grey
- With Green/Yellow core: No
- Approximate weight: 3865 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.9 mm
- Maximum outer diameter: 38.3 mm
- Number of cores: 3
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FTG18OM16-0,6/1 kV 3x35+1G25
Nexans ref. 637187302
- Construction type: 3x35+1G25
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 1915 kg/km
- Average insulation thickness: - mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 27.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FTG18OM16-0,6/1 kV 3x50+1G25
Nexans ref. 637189302
- Construction type: 3x50+1G25
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 2500 kg/km
- Average insulation thickness: - mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.8 mm
- Maximum outer diameter: 31.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Perm. current rating in pipe/air 30° C: 154 A
- Perm. current rating in pipe/buried 20° C: 150 A
- Permissible current rating buried 20°C: 172 A
FTG18OM16-0,6/1 kV 3x70+1G35
Nexans ref. 637191302
- Construction type: 3x70+1G35
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 3345 kg/km
- Average insulation thickness: - mm
- Average sheath thickness: 2.1 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 35.0 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Perm. current rating in pipe/air 30° C: 194 A
- Perm. current rating in pipe/buried 20° C: 184 A
- Permissible current rating buried 20°C: 212 A
FTG18OM16-0,6/1 kV 3x95+1G50
Nexans ref. 637193302
- Construction type: 3x95+1G50
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 4365 kg/km
- Average insulation thickness: - mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.9 mm
- Maximum outer diameter: 40.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FTG18OM16-0,6/1 kV 4G1.5
Nexans ref. 637173002
- Construction type: 4G1.5
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 285 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 13.6 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 20 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FTG18OM16-0,6/1 kV 4G10
Nexans ref. 637181002
- Construction type: 4G10
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 760 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 19.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FTG18OM16-0,6/1 kV 4G16
Nexans ref. 637183002
- Construction type: 4G16
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 1060 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 22.1 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FTG18OM16-0,6/1 kV 4G2.5
Nexans ref. 637175002
- Construction type: 4G2.5
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 345 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 14.6 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FTG18OM16-0,6/1 kV 4G25
Nexans ref. 637185002
- Construction type: 4G25
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 1520 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.1 mm
- Maximum outer diameter: 25.7 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FTG18OM16-0,6/1 kV 4G4
Nexans ref. 637177002
- Construction type: 4G4
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 430 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.4 mm
- Maximum outer diameter: 15.8 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FTG18OM16-0,6/1 kV 4G6
Nexans ref. 637179002
- Construction type: 4G6
- Core identification: Brown, black, grey, green/yellow
- With Green/Yellow core: Yes
- Approximate weight: 545 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 17.3 mm
- Number of cores: 4
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FTG18OM16-0,6/1 kV 5G1.5
Nexans ref. 637225002
- Construction type: 5G1,5
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 335 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 14.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 13.3 Ohm/km
- Perm current rating in air 30°C: 23 A
- Perm. current rating in pipe/air 30° C: 20 A
- Perm. current rating in pipe/buried 20° C: 20 A
- Permissible current rating buried 20°C: 23 A
FTG18OM16-0,6/1 kV 5G10
Nexans ref. 637233002
- Construction type: 5G10
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 925 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 10 mm²
- Conductor diameter: 3.9 mm
- Maximum outer diameter: 21.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.91 Ohm/km
- Perm current rating in air 30°C: 75 A
- Perm. current rating in pipe/air 30° C: 60 A
- Perm. current rating in pipe/buried 20° C: 58 A
- Permissible current rating buried 20°C: 67 A
FTG18OM16-0,6/1 kV 5G120
Nexans ref. 637247002
- Construction type: 5G120
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 7600 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.7 mm
- Conductor cross-section: 120 mm²
- Conductor diameter: 13.9 mm
- Maximum outer diameter: 51.7 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.161 Ohm/km
- Perm current rating in air 30°C: 346 A
- Perm. current rating in pipe/air 30° C: 268 A
- Perm. current rating in pipe/buried 20° C: 252 A
- Permissible current rating buried 20°C: 290 A
FTG18OM16-0,6/1 kV 5G16
Nexans ref. 637235002
- Construction type: 5G16
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 1295 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 16 mm²
- Conductor diameter: 5.0 mm
- Maximum outer diameter: 24.2 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 1.21 Ohm/km
- Perm current rating in air 30°C: 100 A
- Perm. current rating in pipe/air 30° C: 80 A
- Perm. current rating in pipe/buried 20° C: 76 A
- Permissible current rating buried 20°C: 88 A
FTG18OM16-0,6/1 kV 5G2.5
Nexans ref. 637227002
- Construction type: 5G2,5
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 415 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 15.9 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 7.98 Ohm/km
- Perm current rating in air 30°C: 32 A
- Perm. current rating in pipe/air 30° C: 26 A
- Perm. current rating in pipe/buried 20° C: 27 A
- Permissible current rating buried 20°C: 30 A
FTG18OM16-0,6/1 kV 5G25
Nexans ref. 637237002
- Construction type: 5G25
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 1870 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 1.9 mm
- Conductor cross-section: 25 mm²
- Conductor diameter: 6.1 mm
- Maximum outer diameter: 28.5 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.78 Ohm/km
- Perm current rating in air 30°C: 127 A
- Perm. current rating in pipe/air 30° C: 105 A
- Perm. current rating in pipe/buried 20° C: 99 A
- Permissible current rating buried 20°C: 113 A
FTG18OM16-0,6/1 kV 5G35
Nexans ref. 637239002
- Construction type: 5G35
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 2510 kg/km
- Average insulation thickness: 1.2 mm
- Average sheath thickness: 2.0 mm
- Conductor cross-section: 35 mm²
- Conductor diameter: 7.3 mm
- Maximum outer diameter: 31.3 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.554 Ohm/km
- Perm current rating in air 30°C: 158 A
- Perm. current rating in pipe/air 30° C: 128 A
- Perm. current rating in pipe/buried 20° C: 121 A
- Permissible current rating buried 20°C: 139 A
FTG18OM16-0,6/1 kV 5G4
Nexans ref. 637229002
- Construction type: 5G4
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 520 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 4 mm²
- Conductor diameter: 2.4 mm
- Maximum outer diameter: 17.2 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 4.95 Ohm/km
- Perm current rating in air 30°C: 42 A
- Perm. current rating in pipe/air 30° C: 35 A
- Perm. current rating in pipe/buried 20° C: 34 A
- Permissible current rating buried 20°C: 39 A
FTG18OM16-0,6/1 kV 5G50
Nexans ref. 637241002
- Construction type: 5G50
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 3495 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.2 mm
- Conductor cross-section: 50 mm²
- Conductor diameter: 8.8 mm
- Maximum outer diameter: 36.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.386 Ohm/km
- Perm current rating in air 30°C: 192 A
- Perm. current rating in pipe/air 30° C: 154 A
- Perm. current rating in pipe/buried 20° C: 150 A
- Permissible current rating buried 20°C: 172 A
FTG18OM16-0,6/1 kV 5G6
Nexans ref. 637231002
- Construction type: 5G6
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 660 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 6 mm²
- Conductor diameter: 3.0 mm
- Maximum outer diameter: 18.8 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 3.3 Ohm/km
- Perm current rating in air 30°C: 54 A
- Perm. current rating in pipe/air 30° C: 44 A
- Perm. current rating in pipe/buried 20° C: 43 A
- Permissible current rating buried 20°C: 50 A
FTG18OM16-0,6/1 kV 5G70
Nexans ref. 637243002
- Construction type: 5G70
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 4685 kg/km
- Average insulation thickness: 1.4 mm
- Average sheath thickness: 2.3 mm
- Conductor cross-section: 70 mm²
- Conductor diameter: 10.5 mm
- Maximum outer diameter: 41.9 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.272 Ohm/km
- Perm current rating in air 30°C: 246 A
- Perm. current rating in pipe/air 30° C: 194 A
- Perm. current rating in pipe/buried 20° C: 184 A
- Permissible current rating buried 20°C: 212 A
FTG18OM16-0,6/1 kV 5G95
Nexans ref. 637245002
- Construction type: 5G95
- Core identification: Blue, brown, black, grey, green / yellow
- With Green/Yellow core: Yes
- Approximate weight: 5980 kg/km
- Average insulation thickness: 1.6 mm
- Average sheath thickness: 2.5 mm
- Conductor cross-section: 95 mm²
- Conductor diameter: 11.9 mm
- Maximum outer diameter: 47.4 mm
- Number of cores: 5
- Max. DC resistance of the conductor at 20°C: 0.206 Ohm/km
- Perm current rating in air 30°C: 298 A
- Perm. current rating in pipe/air 30° C: 233 A
- Perm. current rating in pipe/buried 20° C: 218 A
- Permissible current rating buried 20°C: 251 A
FTG18OM16-0,6/1 kV 7G1.5
Nexans ref. 637301002
- Construction type: 7G1,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 390 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 1.5 mm²
- Conductor diameter: 1.5 mm
- Maximum outer diameter: 15.9 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 15.9 Ohm/km
- Perm current rating in air 30°C: 390 A
- Perm. current rating in pipe/air 30° C: 13 A
- Perm. current rating in pipe/buried 20° C: 18 A
- Permissible current rating buried 20°C: 16 A
FTG18OM16-0,6/1 kV 7G2.5
Nexans ref. 637303002
- Construction type: 7G2,5
- Core identification: Black cores with white numbers + green/ yellow
- With Green/Yellow core: Yes
- Approximate weight: 480 kg/km
- Average insulation thickness: 1.0 mm
- Average sheath thickness: 1.8 mm
- Conductor cross-section: 2.5 mm²
- Conductor diameter: 1.9 mm
- Maximum outer diameter: 17.1 mm
- Number of cores: 7
- Max. DC resistance of the conductor at 20°C: 17.1 Ohm/km
- Perm current rating in air 30°C: 480 A
- Perm. current rating in pipe/air 30° C: 18 A
- Perm. current rating in pipe/buried 20° C: 24 A
- Permissible current rating buried 20°C: 21 A
Description
Description
Standards
-
Product2014/68/EU; CEI 20-45
-
TestCEI 20-38; CEI EN 60331-1; EN 50200
-
InternationalEU Directive 2011/65/EU (RoHS)
Use and installation method
Suitable for the transport of power and transmission of signals and controls in electrical installations where is required the maximum security in case of fire, such as emergency and alarm lights, automatic fire detection, automatic fire extinguishing devices, automatic door opening, ventilation, air conditioning system and emergency telephone system. For static use indoor even in wet environments and outdoor. Can be laid on brickwork, metal structures, gangways, pipes, ducts or similar closed systems. Allowed for underground laying also unprotected.
Reference Construction Products Regulation 305/2011 EU and Standard EN 50575:
Given its properties of limiting the development of fire, heat emission and noxious fumes, the cable is suitable for the supply of electricity in buildings and other civil engineering works.
Special features
Good resistance to grease and mineral oils. Good flexibility and behaviour at low temperatures. Ensures the functioning in case of fire and mechanical shocks, for at least 120 minutes at a temperature of 830° C.
Installation conditions
- Minimum installation temperature: 0°C
- Recommended minimum bending radius: 14 times the cable diameter
- Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper
Construction
- Conductor: class 5, flexible, plain copper wire
- Taping: glass/mica tape, wrapped in spiral
- Insulation: rubber compound, G18 quality
- Filler: LS0H thermoplastic, penetrating between the cores with function of inner sheath
- Sheath: LS0H thermoplastic, M16 quality
- Colour: blue
LS0H = Low Smoke Zero Halogen
Permissible current rating values and notes
• Two-core and three-core cables, two conductors charged.
• Four-core and five-core cables, three conductors charged.
• For cable with more than 5 cores, all conductors are charged (except for the green/yellow).
• For underground installation, the installation depth is 0,8 m and the thermal resistivity of the soil is 1,0 K·m/W.
• The formations with "(*)" don't have the quality certification
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Electrical characteristics
Electrical characteristics
Mechanical characteristics
Mechanical characteristics
Usage characteristics
Usage characteristics
Fire safety characteristics
Fire safety characteristics
Resources
Resources
Documentation
Selling & delivery Information
Marking
LA TRIVENETA CAVI TRISECUR RF FTG18(O)M16 0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP CEI 20-45 PH 120 [year] [traceability] [metric]
LA TRIVENETA CAVI TRISECUR RF FTG18(O)M16 0,6/1 kV [form.] B2ca-s1a,d1,a1 IEMMEQU EFP CEI 20-45 F 120 [year] [traceability] [metric]
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania