1 x 70

Description

Description

Standards

  • Product
    CEI 20-13; CEI-UNEL 35334; HD 620; IEC 60502

Use and installation method

Suitable for energy transmission between transformer rooms and big power users; mostly suitable for premises with fire risk, and places where appliances, electrical (switch) boxes and instruments are operating and whose safeguard is fundamental. For laying on air, into tube or open pass. In case of UV exposure, appropriate protection is required.
Can be laid underground, complying with art. 4.3.11 of CEI 11-17 standard.


Reference Construction Products Regulation 305/2011 EU and Standard EN 50575: 
The cable is suitable for the supply of electricity in buildings and other civil engineering works.

Installation conditions

  • Minimum installation temperature: 0°C
  • Recommended minimum bending radius: 14 times the cable diameter
  • Recommended maximum tensile stress: 60 N/mm² of the cross-section of the copper

Construction

  • Single-core cables are insulated with HEPR rubber of G26 quality, with reduced thickness and maximum operating temperature of 105°C.
  • In case of high temperature is allowed a 10% overload in continuous operation and/or higher margins in critical situations than traditional cables.
  • Conductor: class 2, compact stranded wire, plain copper
  • Semiconductor layer: extruded
  • Insulation: rubber compound, G26 quality, Pb free (HD 620 DIH 2)
  • Semiconductor layer: extruded, cold stripping
  • Screen: plain copper wires with helically wounded copper tape
  • Sheath: LS0H thermoplastic, M16 quality
  • Colour: red
  • LS0H = Low Smoke Zero Halogen

N.B. The cable can be built in the three-pole version with helically wound cores. In this case, the initials becomes RG26H1M16X followed by rated voltage.

Permissible current rating values and notes

• For underground installation, the installation depth is 0.8 m, the thermal resistivity of the soil is 1,0 K·m/W and ambient temperature 20°C

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 2
Conductor material
Plain copper
Conductor shape
Compact stranded
Construction type
1 x 70
Insulation
HEPR
Material of the external semi-conductor
Extruded
Material of the inner semi-conductor
Extruded
Outer sheath
Thermoplastic halogen free material (G)
Screen
Plain copper wires with helically wounded copper tape
Sheath colour
Red

Dimensional characteristics

Dimensional characteristics

Approximate weight
1640 kg/km
Average insulation thickness
7.1 mm
Conductor cross-section
70 mm²
Conductor diameter
9.7 mm
Maximum outer diameter
33.3 mm
Number of cores
1

Electrical characteristics

Electrical characteristics

A.C. Conductor resist. at 105 °C - flat formation
0.358 Ohm/km
A.C. Conductor resist. at 105°C - trefoil formation
0.358 Ohm/km
Capacity at 50Hz
0.17 µF / km
Max. DC resistance of the conductor at 20°C
0.268 Ohm/km
Perm. current rating buried 20°C - flat formation
294 A
Perm. current rating buried 20°C - trefoil formation
284 A
Perm. current rating in air 30°C - flat formation
360 A
Perm. current rating in air 30°C - trefoil formation
319 A
Phase reactance 50 Hz - flat formation
0.19 Ohm/km
Phase reactance 50 Hz - trefoil formation
0.13 Ohm/km
Rated Voltage Uo/U (Um)
18 / 30 (36) kV

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
60 N/mm2

Usage characteristics

Usage characteristics

Bending factor when laying
14 (xD)
Maximum operating temperature
105 °C
Minimum installation temperature
0 °C
Minimum operating temperature
-15 °C
Short-circuit max. conductor temperature
300 °C

Resources

Resources

Documentation

Selling & delivery Information

Marking
Pb free LA TRIVENETA CAVI  RG26H1M16 SLIMPOWER PLUS HT105 18/30 kV Cca-s1b,d1,a1 [form] [year] [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 587119001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 1+
  • Notified body : 0051 - IMQ
  • Declared performance : Cca-s1b,d1,a1

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close