NPE SUN H1Z2Z2-K 1 x 70

Description

Description

Standards

  • Product
    EN 50618; LVD 2014/35/EU
  • Test
    EN 50289-4-17; EN 60332-1-2; EN 61034-2
  • International
    EU Directive 2011/65/EU (RoHS)

Use and installation method

Intended for use in photovoltaic installations acc. to HD 60364-7-712.
They are intended for permanent use outdoor and indoor, for free movable, free hanging and fixed installation. Installation also in conduits and trunkings on, in or under plaster as well as in appliances. Suitable for the application in/at equipment with protective insulation (protection class II).

Special features

The cable is tested to work for at least 25 years. Thermal endurance properties (temperature index TI): 120°C referring to 20.000 h (EN 60216-1). Water resistance AD7 (EN 60529).

Installation conditions

  • Minimum installation temperature: -25°C
  • Recommended minimum bending radius: 4 times the cable diameter
  • Recommended maximum tensile stress: 50 N/mm² of the cross-section of the copper

Construction

  • Conductor: class 5, flexible, tinned copper
  • Insulation: compound cross-linked (LS0H)
  • Sheath: compound cross-linked (LS0H)
  • Colour: black, red

    LS0H = Low Smoke Zero Halogen

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Conductor flexibility
Flexible class 5
Insulation
Cross-linked compound
Outer sheath
Cross-linked compound
Sheath colour
Black
Halogen free
IEC 60754-1; IEC 60754-2
Conductor shape
Circular
Construction type
1 x 70

Dimensional characteristics

Dimensional characteristics

Number of cores
1
Conductor cross-section
70 mm²
Maximum outer diameter
18.7 mm
Approximate weight
715 kg/km
Conductor diameter
10.5 mm

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
1/1 kV (1,8 kV DCMAX)
Max. DC resistance of the conductor at 20°C
0.277 Ohm/km
Permissible current rating in air, 120°C conductor temperature, 60°C ambient – 1 cable
347 A
Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 1 cable
330 A
Permissible current rating on surface, 120°C conductor temperature, 60°C ambient – 2 cables touching
278 A

Mechanical characteristics

Mechanical characteristics

Maximum tensile strength
50 N/mm2

Usage characteristics

Usage characteristics

Operating temperature, range
-40 ... 90 °C
Max. conductor temperature in service
120 °C
Packaging
Short-circuit max. conductor temperature
250 °C
Gases corrosivity
IEC 60754-2
Smoke density
IEC 61034-1-2
Ozone resistance
EN 50396:2005
Flame retardant
IEC 60332-1
Bending factor when laying
4 (xD)
Length
- m
Minimum installation temperature
-25 °C
Minimum operating temperature
-40 °C
Resistance to vibrations
Condition AH 3 (sever industrial conditions) acc. to HD 60364-5-52
RoHS conform
RoHS 2011/65/EU
Thermal endurance
IEC 60216-1-2
U.V resistance
EN 50289-4-17 method A, for 720h. Nexans prestige test 4000h
Water proof
Passed 100 days 50°C water immersion test of EN 50525-2-21 annex D and E

Resources

Resources

Documentation

Selling & delivery Information

Marking
LA TRIVENETA CAVI NPE SUN H1Z2Z2-K [form.] mm2 IEMMEQU ◄HAR► [year] (CE logo) [traceability] [metric]

Declaration of Performance

  • Declaration of Performance n° : 180115001
  • Certification Date : 12/29/24
  • AVCP (Assessment and Verification of Constancy of Performance) : AVCP 3
  • Notified body : 0051 - IMQ
  • Declared performance : Eca

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close

Contact us

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close